har-modular®
Skapa din egen! Det nya HARTING har-modular® PCB-kontaktsystemet ger dig över en miljard kombinationsmöjligheter för data, signal och ström. Du kan konfigurera dem själv online redan för bara ett enda exemplar. Den perfekta lösningen för innovativa prototyper eller för din nästa framgångsrika serie med enheter.
Filter
Produkter 131
har-modular H3 module female straight
har-modular P module female straight
har-modular P module male angled
har-modular P module female str. clip
har-modular H3 module male straight
har-modular C9 module female straight
har-modular F4-module male angled
har-modular F4 module female straight
har-modular T-module female straight
har-modular M1-module male angled
har-modular P module male angled w.Clip
har-modular H3-module male angled
har-modular P module male straight
har-modular M1flat-module female str.
har-modular T-module male str.with guide
har-modular P module male str with guide
har-modular M1-module female straight
har-modular C9-module male angled
har-modular M1-flat module male str.
har-modular T module male str fixing pin
har-modular M1 module male str. w.guide
har-modular T module male angled
har-modular Spacer 5 module female str.
har-modular T-module male straight
har-modular F4 module male straight
har-modular P module male str fixing pin
har-modular T module male angled w.Clip
har-modular C9 module male straight Pa3
har-modular C9 module male straight
har-modular C9-module male angled Pa3
har-modular C9-module male angled Pa1
har-modular F4 module male straight Pa1
har-modular C9 module male straight Pa1
har-modular F4-module male angled Pa1
FEMALE POWER CONTACT 40A SOLDER
HÖGSTRÖMSKONTAKT STI-GEW
STIFTKONTAKT GDS A-M 20 A
HYLKONTAKT GDS A-M
HYLSKONTAKT GDS A-M
DIN-Signal high current m, 40A solder V
Han MODULAR, HIGH VOLTAGE, FEM
STIFTKONTAKT GDS M 40A
STIFTKONTAKT GDS A-M FÖR MO
male-koax-contact (50 OHM) f.m-flat
Han MODULAR, HIGH VOLTAGE, MAL
DIN-Signal high current m, 40A solder
STIFTKONTAKT GDS A-M
HYLSKONTAKT GDS A-M
HYLSKONTAKT GDS A-M
HYLSKONTAKT GDS M
STIFTKONATKT GDS M 20A
HYLSKONTAKT GDS A-M 10
HYLSKONTAKT GDS A-M 40
STIFTKONTAKT GDS A-M 10 A
HYLSKONTAKT GDS A-M
STIFTKONTAKT HÖGST 20A
DIN-Signal Power Cont. m, 40A Solder
KOAXIALKONTAKT
DIN-Signal coax f, solder/crimp, 50Ohm
DIN-Signal high current m, 40A solder V
DIN-Signal high current m, 40A crimp
DIN-Signal coax m, solder, 75Ohm
STIFTKONTAKT GDS A-M 40 A
STIFTKONTAKT KOAXIAL 75 OHM
Female straight kit connector (A=30,45)
Male straight kit connector (A=30,45)
har-modular Female pre-assembled 50,77
har-modular male angled pre-assem. 50,77
Male angled for kit connector (A=60,93)
Female straight kit connector (A=40,61)
Male angled for kit connector (A=40,61)
Female straight kit connector (A=60,93)
DIN-Power-Screw Plastic-2,2 x 8-T6
har-modular fixing rail 91.34
har-modular fixing rail 96.42
har-modular fixing rail 76.10
har-modular fixing rail 71.02
har-modular fixing rail 81.18
har-modular fixing rail 60.86
har-modular fixing rail 65.94
har-modular fixing rail 50.70
har-modular fixing rail 55.78
har-modular fixing rail 162.46
har-modular fixing rail 157.38
har-modular fixing rail 172.62
har-modular fixing rail 167.54
har-modular fixing rail 152.30
har-modular fixing rail 40.54
har-modular fixing rail 35.46
har-modular fixing rail 30.38
har-modular fixing rail 25.30
har-modular fixing rail 20.22
har-modular fixing rail 147.22
har-modular fixing rail 137.06
har-modular fixing rail 131.98
har-modular fixing rail 142.14
har-modular fixing rail 126.90
har-modular fixing rail 121.82
har-modular fixing rail 111.66
har-modular fixing rail 116.74
har-modular fixing rail 106.58
har-modular fixing rail 101.50
har-modular fixing rail 86.26
har-modular fixing rail 45.62
har-modular coding pin T with nut
har-modular assembling aid
har-modular development kit
har-modular Spacer 5 female with clip
DIN 41626 female connector for 12 5Ám GI
DIN 41626 male connector for 125Á m GI,
DIN 41626 female connector 1mm
DIN 41626 male connector 1mm P
Han-Modular coax F-contact 75Ohm (RG179)
DIN-Power-screw for plastic 2,2x9,5-PZ1
DIN-Signal coax f, solder-50 Ohm str.
self-tapping screw for plastic 2,2x5-T6
self-tapping screw for plastic 2,2x7-T6
self-tapping screw for plastic 2,2x6-T6
har-modular D8 data module male str 4,8
har-modular D8 data module female 3 mm
har-modular D2 data module male angled
har-modular D8 data module male angled
har-modular D2 data module female 4,5mm
har-modular D2 data module male str 4,8
har-modular D8 data module male str 3mm
har-modular D2 data module male str 3mm
har-modular D2 data module female 3 mm
har-modular D8 data module female 4,5mm
har-modular 2-row-coupler male
har-modular 2-row-coupler female
har-modular assem. aid for 2-row-coupler
har-modular® konfigurator
skapa din egen! Den modulära PCB-kontaktserien HARTING har-modular® ger dig över en miljard konfigurerbara kombinationer för data, signal och ström.
SKAPA DIN EGEN!
Utvecklingsingenjörer som arbetar inom elektronikindustrin känner till det här problemet. Livlinorna med data, signal och kraft måste anslutas från ett mönsterkort till ett annat och de flesta konnektivitetslösningarna i lagret passar inte för det egna projektet.
Ingen anledning att tvivla. Den nya HARTING har-modulär® PCB-kontaktsystem ger dig över en miljard kombinationsmöjligheter för data, signal och ström. Du kan konfigurera dem själv online redan för bara ett enda exemplar. Den perfekta lösningen för innovativa prototyper eller för din nästa framgångsrika serie med enheter.
Vann!
har-modular® är vinnaren av det tyska innovationspriset 2021 & US IDEA Award !
3 steg till ditt kundanpassade kontaktdon
Steg 1: hur många moduler?
I det första steget måste du fråga dig själv vilka livlinor och hur många livlinor du vill ansluta. Data, signal eller kraft? Eller alla tre? Kolla in vår har-modulär® moduler.
Steg 2: den styrande tappen
För en säker anslutning av alla dina moduler måste varje har-modulär® kontakt behöver två styrstift. Beroende på din applikation kan du välja dem i plast eller metall.
Om du frågar oss är den bästa platsen för styrstiften kontaktdonets ändar, men alla andra platser är också möjliga.
Steg 3: anslutningsskenan
Har du hittat rätt typ och antal anslutningsmodulinsatser? Två styrmodulinsatser? Perfekt. Dags att göra klart.
För detta steg väljer du den passande gula fästskenan. Den måste ha samma längd som alla modulinsatser tillsammans. I nästa steg tar du upp installationsverktyget, lägg dina modulinsatser sida vid sida på modulinsatsen. Beroende på dina moduler ska du använda sidan MALE eller FEMALE upp och ner. Tryck nu in fixeringsremsans övre kant i modulens övre spår. Börja göra detta vid en av de två ändarna och anslut modulinsatserna en efter en. Gör samma sak på motsatt sida.
KLART!
Online-konfigurator för har-modular®-kontakter
Behöver du hitta rätt kort-till-kort-kontakt för din enhet snabbt och tillförlitligt utan att behöva ta hänsyn till kontaktdetaljerna och alla de många kombinationsalternativen? Med har-modular® Configurator får du snabbt tillgång till all nödvändig information och alla data som är relevanta för ditt beslutsfattande.
Fler lösningar och resurser
Kunskap
Tekniska data & Tjänster
CAD-data, produktdatahanterare, distributörers tillgänglighet, gratisprover & mer.
Upptäck HARTING Engineerng Data & Tjänster för att stödja ditt projekt på bästa möjliga sätt. För varje produkt i vår digitala katalog hittar du ytterligare tekniska data & tjänster:
CAD-data, datablad och typblad
Produktväljare med flera attribut
Individuellt datapaket
Konfiguration och anpassning
Individuella anteckningar och avskrivningar
Gratis provservice