Produktkategori:
Metriska runda kontaktdon
M12
Filter
Produkter 200
Relevance
Connectors, PCB adapter, Angled, for rear mounting, Reflow soldering termination (THR), Rated current: 4 A, Contacts: 4, Copper alloy, Gold plated, Coding: D-coding, Liquid crystal polymer (LCP)
M12 panel feed through/PCB angeld D-code
Artikel nr.: 21 03 381 4410
Connectors, PCB adapter, Straight, Reflow soldering termination (THR), Rated current: 4 A, Contacts: 4, Copper alloy, Gold plated, Coding: D-coding, Liquid crystal polymer (LCP)
M12 PCB receptacle female d-coded 4pol.
Artikel nr.: 21 03 381 2418
Connectors, PCB adapter, Angled, for rear mounting, Reflow soldering termination (THR), Rated current: 4 A, Contacts: 4, Copper alloy, Gold plated, Coding: D-coding, Liquid crystal polymer (LCP)
M12 panel feed through PCB angled D-kod.
Artikel nr.: 21 03 381 4412
Connectors, PCB adapter, Straight, for rear mounting, Reflow soldering termination (THR), Rated current: 4 A, Contacts: 4, Copper alloy, Gold plated, Coding: D-coding, Polyamide (PA)
M12 panel feedtrough/PCB straight D-cod.
Artikel nr.: 21 03 381 6410
Connectors, PCB adapter, Straight, Reflow soldering termination (THR), Rated current: 0.5 A, Contacts: 8, Copper alloy, Gold plated, Coding: X-coding, Liquid crystal polymer (LCP)
M12 CAT6a receptacle straight
Artikel nr.: 21 03 381 2807
Connectors, PCB adapter, Angled, for rear mounting, Wave soldering termination, Rated current: 4 A, Contacts: 5, Copper alloy, Gold plated, Coding: A-coding, Polyamide (PA)
M12-PCB-THT-2PC-5P-ACOD-M-ANG-SHLD
Artikel nr.: 21 03 321 3501
Connectors, PCB adapter, Angled, for rear mounting, Wave soldering termination, Rated current: 4 A, Contacts: 4, Copper alloy, Gold plated, Coding: D-coding, Polyamide (PA)
M12-PCB-THT-2PC-4P-DCOD-F-ANG-SHLD
Artikel nr.: 21 03 381 4440
Connectors, PCB adapter, Straight, incl. housing, for front mounting, Reflow soldering termination (THR), Rated current: 0.5 A, Contacts: 8, Copper alloy, Gold plated, Coding: X-coding, Liquid crystal polymer (LCP)
M12 CAT6a receptacle straight front
Artikel nr.: 21 03 381 2802
Connectors, PCB adapter, Angled, incl. housing, for front mounting, Reflow soldering termination (THR), Rated current: 0.5 A, Contacts: 8, Copper alloy, Gold plated, Coding: X-coding, Liquid crystal polymer (LCP)
M12 CAT6a receptacle angled front
Artikel nr.: 21 03 381 4802
Connectors, PCB adapter, Straight, Reflow soldering termination (THR), Rated current: 4 A, Contacts: 5, Copper alloy, Gold plated, Coding: A-coding, Liquid crystal polymer (LCP)
M12 PCB receptacle female a-coded 5pol.
Artikel nr.: 21 03 321 2518
Connectors, PCB adapter, Straight, Reflow soldering termination (THR), Rated current: 0.5 A, Contacts: 8, Copper alloy, Gold plated, Coding: X-coding, Liquid crystal polymer (LCP)
M12 CAT6a receptacle straight
Artikel nr.: 21 03 381 2806
Connectors, PCB adapter, Angled, for rear mounting, Reflow soldering termination (THR), Rated current: 4 A, Contacts: 4, Copper alloy, Gold plated, Coding: D-coding, Liquid crystal polymer (LCP)
Gerätebuchse M12-D-kod.IP20 Kod.oben
Artikel nr.: 21 03 381 4411
PCB connector
T1 Ind.jack,T1-M12 str.,8mm
Artikel nr.: 21 03 339 2201
Connectors, PCB adapter, Angled, for rear mounting, Reflow soldering termination (THR), Rated current: 4 A, Contacts: 4, Copper alloy, Gold plated, Coding: D-coding, Liquid crystal polymer (LCP)
M12 PCB female D-coded angled IP20
Artikel nr.: 21 03 381 4434
Connectors, PCB adapter, Straight, for rear mounting, Reflow soldering termination (THR), Rated current: 4 A, Contacts: 5, Copper alloy, Gold plated, Coding: A-coding, Polyamide (PA)
Gerätebuchse M12-A-kod.IP20
Artikel nr.: 21 03 321 6510
Connectors, PCB adapter, Angled, Reflow soldering termination (THR), Rated current: 0.5 A, Contacts: 8, Copper alloy, Gold plated, Coding: X-coding, Liquid crystal polymer (LCP)
M12 CAT6a receptacle angled
Artikel nr.: 21 03 381 4806
Connectors, PCB adapter, Angled, for rear mounting, Reflow soldering termination (THR), Rated current: 4 A, Contacts: 4, Copper alloy, Gold plated, Coding: D-coding, Liquid crystal polymer (LCP)
M12 panel feedtrough/PCB angeld D-cod.
Artikel nr.: 21 03 381 4432
PCB adapter
M12-PCB-THT-2PC-4P-DCOD-F-ANG-SHLD
Artikel nr.: 21 43 381 4451
Connectors, PCB adapter, Angled, for rear mounting, Reflow soldering termination (THR), Rated current: 4 A, Contacts: 4, Copper alloy, Gold plated, Coding: D-coding, Liquid crystal polymer (LCP)
M12 panel feed though/PCB angled D-coded
Artikel nr.: 21 03 381 4430
Connectors, PCB adapter, Angled, incl. housing, for rear mounting, Reflow soldering termination (THR), Rated current: 0.5 A, Contacts: 8, Copper alloy, Gold plated, Coding: X-coding, Liquid crystal polymer (LCP)
M12 CAT6a receptacle angled rear
Artikel nr.: 21 03 381 4804
Connectors, PCB adapter, Straight, for rear mounting, Reflow soldering termination (THR), Rated current: 4 A, Contacts: 4, Copper alloy, Gold plated, Coding: D-coding, Polyamide (PA)
M12 panel feedtrough/PCB straight D-cod.
Artikel nr.: 21 03 381 6420
Connectors, PCB adapter, Straight, Reflow soldering termination (THR), Rated current: 16 A, Contacts: 4, Copper alloy, Gold plated, Coding: L-coding, Polyamide (PA), Grey
PCB receptacle female L-coded (60 pcs)
Artikel nr.: 21 03 396 2505
Connectors, PCB adapter, Angled, for rear mounting, Wave soldering termination, Rated current: 4 A, Contacts: 5, Copper alloy, Gold plated, Coding: A-coding, Polyamide (PA)
M12-PCB-THT-2PC-5P-ACOD-F-ANG-SHLD
Artikel nr.: 21 03 321 4501
Connectors, PCB adapter, Straight, Reflow soldering termination (THR), Rated current: 2 A, Contacts: 8, Copper alloy, Gold plated, Coding: A-coding, Liquid crystal polymer (LCP)
M12 PCB receptacle male a-coded 8pol.
Artikel nr.: 21 03 321 1818
Connectors, PCB adapter, Angled, for rear mounting, Reflow soldering termination (THR), Rated current: 4 A, Contacts: 4, Copper alloy, Gold plated, Coding: D-coding, Liquid crystal polymer (LCP)
M12 PCB female D-coded angled IP20
Artikel nr.: 21 03 381 4435
Connectors, PCB adapter, Straight, Reflow soldering termination (THR), Rated current: 4 A, Contacts: 4, Copper alloy, Gold plated, Coding: A-coding, Liquid crystal polymer (LCP)
M12 PCB receptacle male a-coded 4pol.
Artikel nr.: 21 03 321 1418
Connectors, PCB adapter, Straight, Reflow soldering termination (THR), Rated current: 16 A, Contacts: 4, Copper alloy, Gold plated, Coding: L-coding, Polyamide (PA), Grey
PCB receptacle male L-coded (60 pcs)
Artikel nr.: 21 03 396 1505
Connectors, PCB adapter, Angled, for rear mounting, Reflow soldering termination (THR), Rated current: 4 A, Contacts: 4, Copper alloy, Gold plated, Coding: D-coding, Liquid crystal polymer (LCP)
M12 PCB female D-coded angled IP67
Artikel nr.: 21 03 381 4436
Connectors, PCB adapter, Angled, for rear mounting, Reflow soldering termination (THR), Rated current: 4 A, Contacts: 4, Copper alloy, Gold plated, Coding: D-coding, Liquid crystal polymer (LCP)
M12 panel feed through PCB angled D-kod.
Artikel nr.: 21 03 381 4413
Connectors, PCB adapter, Straight, for rear mounting, Reflow soldering termination (THR), Rated current: 4 A, Contacts: 4, Copper alloy, Gold plated, Coding: A-coding, Polyamide (PA)
M12 panel feedtrough/PCB straight A-cod.
Artikel nr.: 21 03 321 1420
Connectors, PCB adapter, Straight, incl. housing, for rear mounting, Reflow soldering termination (THR), Rated current: 0.5 A, Contacts: 8, Copper alloy, Gold plated, Coding: X-coding, Liquid crystal polymer (LCP)
M12 CAT6a receptacle straight rear
Artikel nr.: 21 03 381 2804
Connectors, PCB adapter, with integrated transformer, Straight, Power over Ethernet (PoE+), Reflow soldering termination (SMT), Rated current: 0.8 A, Contacts: 8, Brass, Gold plated, Coding: X-coding, Liquid crystal polymer (LCP)
M12 transf. 1000BASE-T x STR with PoE+
Artikel nr.: 21 03 381 2817
Connectors, PCB adapter, Straight, Reflow soldering termination (THR), Rated current: 2 A, Contacts: 8, Copper alloy, Gold plated, Coding: A-coding, Liquid crystal polymer (LCP)
M12 PCB receptacle female a-coded 8pol.
Artikel nr.: 21 03 321 2818
Connectors, PCB adapter, Angled, incl. housing, for rear mounting, Reflow soldering termination (THR), Rated current: 0.5 A, Contacts: 8, Copper alloy, Gold plated, Coding: X-coding, Liquid crystal polymer (LCP)
M12 CAT6a receptacle angled rear
Artikel nr.: 21 03 381 4807
PCB connector
M12-PCB-THR-2PC-2P-SPE-F-STR-SHLD
Artikel nr.: 21 03 339 2220
Connectors, PCB adapter, Straight, for rear mounting, Reflow soldering termination (THR), Rated current: 4 A, Contacts: 4, Copper alloy, Gold plated, Coding: A-coding, Polyamide (PA)
M12 panel feedtrough/PCB straight A-cod.
Artikel nr.: 21 03 321 1410
Connectors, PCB adapter, Straight, for rear mounting, Reflow soldering termination (THR), Rated current: 4 A, Contacts: 5, Copper alloy, Gold plated, Coding: A-coding, Polyamide (PA)
M12 panel feedtrough/PCB straight A-cod.
Artikel nr.: 21 03 321 1510
Connectors, PCB adapter, Straight, incl. housing, for front mounting, Reflow soldering termination (THR), Rated current: 4 A, Contacts: 4, Copper alloy, Gold plated, Coding: D-coding, Liquid crystal polymer (LCP)
PCB receptacle female front D-cod 4-pole
Artikel nr.: 21 03 381 2431
Connectors, PCB adapter, Straight, for rear mounting, Reflow soldering termination (THR), Rated current: 4 A, Contacts: 5, Copper alloy, Gold plated, Coding: A-coding, Polyamide (PA)
Gerätebuchse M12-A-kod. IP67 5pol.
Artikel nr.: 21 03 321 6520
Connectors, PCB adapter, Angled, for rear mounting, Wave soldering termination, Rated current: 4 A, Contacts: 4, Copper alloy, Gold plated, Coding: A-coding, Polyamide (PA)
M12-PCB-THT-2PC-4P-ACOD-M-ANG-SHLD
Artikel nr.: 21 03 321 3401
Connectors, PCB adapter, Angled, incl. housing, for rear mounting, Reflow soldering termination (THR), Rated current: 0.5 A, Contacts: 8, Copper alloy, Gold plated, Coding: X-coding, Liquid crystal polymer (LCP)
M12 Cat6A receptacle angl. female back
Artikel nr.: 21 03 381 4809
Connectors, PCB adapter, Straight, for rear mounting, Reflow soldering termination (THR), Rated current: 4 A, Contacts: 4, Copper alloy, Gold plated, Coding: A-coding, Polyamide (PA)
Gerätebuchse M12-A-kod. IP20
Artikel nr.: 21 03 321 6410
Connectors, PCB adapter, Straight, Reflow soldering termination (THR), Rated current: 4 A, Contacts: 5, Copper alloy, Gold plated, Coding: B-coding, Liquid crystal polymer (LCP)
M12 PCB receptacle female b-coded 5pol.
Artikel nr.: 21 03 341 2518
PCB connector
M12-PCB-THR-2PC-2P-SPE-F-STR-SHLD
Artikel nr.: 21 03 339 2221
PCB connector
M12-PCB-THR-2PC-2P-SPE-F-ANG-SHLD
Artikel nr.: 21 03 339 4211
Connectors, PCB adapter, Straight, Reflow soldering termination (THR), Rated current: 4 A, Contacts: 5, Copper alloy, Gold plated, Coding: A-coding, Liquid crystal polymer (LCP)
M12 PCB receptacle male a-coded 5pol.
Artikel nr.: 21 03 321 1518
Connectors, PCB adapter, Straight, for rear mounting, Reflow soldering termination (THR), Rated current: 4 A, Contacts: 4, Copper alloy, Gold plated, Coding: A-coding, Polyamide (PA)
Gerätebuchse M12-A-kod. IP67 4pol.
Artikel nr.: 21 03 321 6420
Connectors, PCB adapter, Angled, for rear mounting, Wave soldering termination, Rated current: 4 A, Contacts: 4, Copper alloy, Gold plated, Coding: A-coding, Polyamide (PA)
M12-PCB-THT-2PC-4P-ACOD-F-ANG-SHLD
Artikel nr.: 21 03 321 4401
Connectors, PCB adapter, Angled, incl. housing, for front mounting, Reflow soldering termination (THR), Rated current: 0.5 A, Contacts: 8, Copper alloy, Gold plated, Coding: X-coding, Liquid crystal polymer (LCP)
M12 Cat6A receptacle angl. female front
Artikel nr.: 21 03 381 4810
Connectors, PCB adapter, Straight, incl. housing, for rear mounting, Reflow soldering termination (THR), Rated current: 2 A, Contacts: 8, Copper alloy, Gold plated, Coding: A-coding, Liquid crystal polymer (LCP)
PCB receptacle male back A-cod 8-pole
Artikel nr.: 21 03 321 1830
Connectors, PCB adapter, Straight, incl. housing, for front mounting, Reflow soldering termination (THR), Rated current: 4 A, Contacts: 4, Copper alloy, Gold plated, Coding: A-coding, Liquid crystal polymer (LCP)
PCB receptacle male front A-cod 4-pole
Artikel nr.: 21 03 321 1431
Connectors, PCB adapter, Straight, Reflow soldering termination (THR), Rated current: 4 A, Contacts: 4, Copper alloy, Gold plated, Coding: D-coding, Liquid crystal polymer (LCP)
M12 PCB receptacle male d-coded 4pol.
Artikel nr.: 21 03 381 1418
Connectors, PCB adapter, Straight, incl. housing, for front mounting, Reflow soldering termination (THR), Rated current: 0.5 A, Contacts: 8, Copper alloy, Gold plated, Coding: X-coding, Liquid crystal polymer (LCP)
M12 CAT5 receptacle straight front
Artikel nr.: 21 03 381 2803
Connectors, PCB adapter, Straight, Reflow soldering termination (THR), Rated current: 4 A, Contacts: 4, Copper alloy, Gold plated, Coding: A-coding, Liquid crystal polymer (LCP)
M12 PCB receptacle female a-coded 4pol.
Artikel nr.: 21 03 321 2418
Connectors, PCB adapter, Straight, Reflow soldering termination (SMT), Rated current: 4 A, Contacts: 4, Copper alloy, Gold plated, Coding: D-coding, Liquid crystal polymer (LCP)
M12-PCB-SMT-2PC-4P-DCOD-F-STR-SHLD
Artikel nr.: 21 03 381 2404
Connectors, PCB adapter, Straight, incl. housing, for rear mounting, Reflow soldering termination (THR), Rated current: 0.5 A, Contacts: 8, Copper alloy, Gold plated, Coding: X-coding, Liquid crystal polymer (LCP)
M12 CAT5 receptacle straight rear
Artikel nr.: 21 03 381 2805
Connectors, PCB adapter, Straight, incl. housing, for front mounting, Reflow soldering termination (THR), Rated current: 2 A, Contacts: 8, Copper alloy, Gold plated, Coding: A-coding, Liquid crystal polymer (LCP)
PCB receptacle male front A-cod 8-pole
Artikel nr.: 21 03 321 1831
Connectors, PCB adapter, Straight, incl. housing, for front mounting, Reflow soldering termination (THR), Rated current: 0.5 A, Contacts: 8, Copper alloy, Gold plated, Coding: X-coding, Liquid crystal polymer (LCP)
M12 Cat6A receptacle strai. female front
Artikel nr.: 21 03 381 2813
Connectors, PCB adapter, Straight, incl. housing, for front mounting, Reflow soldering termination (THR), Rated current: 4 A, Contacts: 5, Copper alloy, Gold plated, Coding: A-coding, Liquid crystal polymer (LCP)
PCB receptacle female front A-cod 5-pole
Artikel nr.: 21 03 321 2531
Connectors, PCB adapter, with integrated transformer, Straight, Power over Ethernet (PoE+), Reflow soldering termination (SMT), Rated current: 3 A, Contacts: 4, Brass, Gold plated, Coding: D-coding, Liquid crystal polymer (LCP)
M12 transf. 10/100BASE-T d STR with PoE
Artikel nr.: 21 03 381 2411
Connectors, PCB adapter, Straight, incl. housing, for rear mounting, Reflow soldering termination (THR), Rated current: 16 A, Contacts: 4, Copper alloy, Gold plated, Coding: L-coding, Polyamide (PA), Grey
PCB recept. hous. and insert back m 1pc
Artikel nr.: 21 03 396 1530
PCB connector
T1 Ind. Jack M12, angled
Artikel nr.: 21 03 339 4201
PCB connector
M12-PCB-THR-2PC-2P-SPE-F-STR-SHLD
Artikel nr.: 21 03 339 2210
Connectors, PCB adapter, Straight, incl. housing, for front mounting, Reflow soldering termination (THR), Rated current: 4 A, Contacts: 4, Copper alloy, Gold plated, Coding: A-coding, Liquid crystal polymer (LCP)
PCB receptacle female front A-cod 4-pole
Artikel nr.: 21 03 321 2431
Connectors, PCB adapter, Straight, incl. housing, for front mounting, Reflow soldering termination (THR), Rated current: 16 A, Contacts: 4, Copper alloy, Gold plated, Coding: L-coding, Polyamide (PA), Grey
PCB receptacle hous and insert front 1pc
Artikel nr.: 21 03 396 1531
Connectors, PCB adapter, Straight, for rear mounting, Reflow soldering termination (THR), Rated current: 4 A, Contacts: 4, Copper alloy, Gold plated, Coding: D-coding, Polyamide (PA)
M12 PFT D-coded 4-pole male
Artikel nr.: 21 03 371 1400
Connectors, PCB adapter, with integrated transformer, Angled, Power over Ethernet (PoE+), Reflow soldering termination (SMT), Rated current: 3 A, Contacts: 4, Brass, Gold plated, Coding: D-coding, Liquid crystal polymer (LCP)
M12 transf. 10/100BASE-T d ANG w/ PoE+
Artikel nr.: 21 03 381 4421
Connectors, PCB adapter, Straight, incl. housing, for rear mounting, Reflow soldering termination (THR), Rated current: 4 A, Contacts: 4, Copper alloy, Gold plated, Coding: D-coding, Liquid crystal polymer (LCP)
PCB receptacle male back D-cod 4-pole
Artikel nr.: 21 03 381 1430
Connectors, PCB adapter, with integrated transformer, Angled, Reflow soldering termination (SMT), Rated current: 3 A, Contacts: 4, Brass, Gold plated, Coding: D-coding, Liquid crystal polymer (LCP)
M12 transf. 10/100BASE-T d ANG w/o PoE
Artikel nr.: 21 03 381 4420
Connectors, PCB adapter, Straight, Reflow soldering termination (SMT), Rated current: 0.5 A, Contacts: 8, Copper alloy, Gold plated, Coding: X-coding, Liquid crystal polymer (LCP)
M12-PCB-SMT-2PC-8P-XCOD-F-STR-SHLD
Artikel nr.: 21 03 381 2820
Connectors, PCB adapter, Straight, incl. housing, for rear mounting, Reflow soldering termination (THR), Rated current: 0.5 A, Contacts: 8, Copper alloy, Gold plated, Coding: X-coding, Liquid crystal polymer (LCP)
M12 CAT6a receptacle straight rear
Artikel nr.: 21 03 381 2810
Connectors, PCB adapter, Angled, for rear mounting, Reflow soldering termination (THR), Rated current: 4 A, Contacts: 4, Copper alloy, Gold plated, Coding: D-coding, Liquid crystal polymer (LCP)
M12 PCB female D-coded angled IP67
Artikel nr.: 21 03 381 4437
Connectors, PCB adapter, Straight, incl. housing, for front mounting, Reflow soldering termination (THR), Rated current: 4 A, Contacts: 5, Copper alloy, Gold plated, Coding: A-coding, Liquid crystal polymer (LCP)
PCB receptacle male front A-cod 5-pole
Artikel nr.: 21 03 321 1531
Connectors, PCB adapter, Straight, incl. housing, for rear mounting, Reflow soldering termination (THR), Rated current: 4 A, Contacts: 4, Copper alloy, Gold plated, Coding: D-coding, Liquid crystal polymer (LCP)
PCB receptacle female back D-cod 4-pole
Artikel nr.: 21 03 381 2430
Connectors, PCB adapter, Straight, Reflow soldering termination (THR), Rated current: 4 A, Contacts: 5, Copper alloy, Gold plated, Coding: B-coding, Liquid crystal polymer (LCP)
M12 PCB receptacle male b-coded 5pol.
Artikel nr.: 21 03 341 1518
Connectors, PCB adapter, Straight, incl. housing, for rear mounting, Reflow soldering termination (THR), Rated current: 4 A, Contacts: 5, Copper alloy, Gold plated, Coding: A-coding, Liquid crystal polymer (LCP)
PCB receptacle male back A-cod 5-pole
Artikel nr.: 21 03 321 1530
Connectors, PCB adapter, with integrated transformer, Angled, Power over Ethernet (PoE+), Reflow soldering termination (SMT), Rated current: 0.8 A, Contacts: 8, Brass, Gold plated, Coding: X-coding, Liquid crystal polymer (LCP)
M12 transf. 1000BASE-T x ANG w/ PoE+
Artikel nr.: 21 03 381 4822
Connectors, PCB adapter, Straight, incl. housing, for front mounting, Reflow soldering termination (THR), Rated current: 2 A, Contacts: 8, Copper alloy, Gold plated, Coding: A-coding, Liquid crystal polymer (LCP)
PCB receptacle female front A-cod 8-pole
Artikel nr.: 21 03 321 2831
Connectors, PCB adapter, Straight, incl. housing, for front mounting, Reflow soldering termination (THR), Rated current: 0.5 A, Contacts: 8, Copper alloy, Gold plated, Coding: X-coding, Liquid crystal polymer (LCP)
M12 Cat5 receptacle strai. female front
Artikel nr.: 21 03 381 2814
Connectors, PCB adapter, with integrated transformer, Angled, Reflow soldering termination (SMT), Rated current: 0.8 A, Contacts: 8, Brass, Gold plated, Coding: X-coding, Liquid crystal polymer (LCP)
M12 transf. 1000BASE-T x ANG w/o PoE
Artikel nr.: 21 03 381 4820
Connectors, PCB adapter, with integrated transformer, Straight, Reflow soldering termination (SMT), Rated current: 3 A, Contacts: 4, Brass, Gold plated, Coding: D-coding, Liquid crystal polymer (LCP)
M12 transf. 10/100BASE-T d STR
Artikel nr.: 21 03 381 2410
Connectors, PCB adapter, Straight, incl. housing, for rear mounting, Reflow soldering termination (THR), Rated current: 0.5 A, Contacts: 8, Copper alloy, Gold plated, Coding: X-coding, Liquid crystal polymer (LCP)
M12 Cat6A receptacle strai. female back
Artikel nr.: 21 03 381 2811
Connectors, PCB adapter, Straight, incl. housing, for rear mounting, Reflow soldering termination (THR), Rated current: 4 A, Contacts: 5, Copper alloy, Gold plated, Coding: A-coding, Liquid crystal polymer (LCP)
PCB receptacle female back A-cod 5-pole
Artikel nr.: 21 03 321 2530
PCB connector
M12-PCB-THR-2PC-2P-SPE-F-STR-SHLD
Artikel nr.: 21 03 339 2211
Connectors, PCB adapter, Straight, for rear mounting, Reflow soldering termination (THR), Rated current: 4 A, Contacts: 5, Copper alloy, Gold plated, Coding: A-coding, Polyamide (PA)
M12 panel feedtrough/PCB straight A-cod.
Artikel nr.: 21 03 321 1520
Connectors, PCB adapter, Straight, for rear mounting, Reflow soldering termination (THR), Rated current: 4 A, Contacts: 5, Copper alloy, Gold plated, Coding: B-coding, Polyamide (PA)
Circular Con.M12crimp female B-Code 5pol
Artikel nr.: 21 03 341 2505
Connectors, PCB adapter, Straight, incl. housing, for rear mounting, Reflow soldering termination (THR), Rated current: 0.5 A, Contacts: 8, Copper alloy, Gold plated, Coding: X-coding, Liquid crystal polymer (LCP)
M12 Cat5 receptacle strai. female back
Artikel nr.: 21 03 381 2812
Connectors, PCB adapter, with integrated transformer, Angled, incl. housing, Power over Ethernet (PoE+), for front mounting, Reflow soldering termination (SMT), Rated current: 0.8 A, Contacts: 8, Brass, Gold plated, Coding: X-coding, Liquid crystal polymer (LCP)
M12 MAGNETICS X-CODED ANGLED POE 1GB
Artikel nr.: 21 03 381 4826
Connectors, PCB adapter, Straight, incl. housing, for rear mounting, Reflow soldering termination (THR), Rated current: 2 A, Contacts: 8, Copper alloy, Gold plated, Coding: A-coding, Liquid crystal polymer (LCP)
PCB receptacle female back A-cod 8-pole
Artikel nr.: 21 03 321 2830
Connectors, PCB adapter, with integrated transformer, Angled, incl. housing, Power over Ethernet (PoE+), for front mounting, Reflow soldering termination (SMT), Rated current: 3 A, Contacts: 4, Brass, Gold plated, Coding: D-coding, Liquid crystal polymer (LCP)
M12 MAGNET D-CODED ANG POE FAST ETHERNET
Artikel nr.: 21 03 381 4422
Connectors, PCB adapter, Straight, incl. housing, for front mounting, Reflow soldering termination (THR), Rated current: 4 A, Contacts: 4, Copper alloy, Gold plated, Coding: D-coding, Liquid crystal polymer (LCP)
PCB receptacle male front D-cod 4-pole
Artikel nr.: 21 03 381 1431
Connectors, PCB adapter, Straight, incl. housing, for rear mounting, Reflow soldering termination (THR), Rated current: 16 A, Contacts: 4, Copper alloy, Gold plated, Coding: L-coding, Polyamide (PA), Grey
PCB recept housing and insert back 1pc
Artikel nr.: 21 03 396 2530
Connectors, PCB adapter, with integrated transformer, Angled, Power over Ethernet (PoE+), Reflow soldering termination (SMT), Rated current: 0.8 A, Contacts: 8, Brass, Gold plated, Coding: X-coding, Liquid crystal polymer (LCP)
M12 transf. 10GBASE-T x ANG w/ PoE+
Artikel nr.: 21 03 381 4825
Connectors, PCB adapter, with integrated transformer, Straight, Power over Ethernet (PoE+), Reflow soldering termination (SMT), Rated current: 0.8 A, Contacts: 8, Brass, Gold plated, Coding: X-coding, Liquid crystal polymer (LCP)
M12 transf. 10GBASE-T x STR with PoE+
Artikel nr.: 21 03 381 2823
Connectors, PCB adapter, Straight, incl. housing, for rear mounting, Reflow soldering termination (THR), Rated current: 0.5 A, Contacts: 8, Copper alloy, Gold plated, Coding: X-coding, Liquid crystal polymer (LCP)
M12 CAT5 receptacle straight rear
Artikel nr.: 21 03 381 2809
Connectors, PCB adapter, with integrated transformer, Straight, incl. housing, Power over Ethernet (PoE+), for front mounting, Reflow soldering termination (SMT), Rated current: 0.8 A, Contacts: 8, Brass, Gold plated, Coding: X-coding, Liquid crystal polymer (LCP)
M12 MAGNETICS X-CODED STRAIGHT POE 1GB
Artikel nr.: 21 03 381 2824
Connectors, PCB adapter, Straight, Reflow soldering termination (SMT), Rated current: 2 A, Contacts: 8, Copper alloy, Gold plated, Coding: A-coding, Liquid crystal polymer (LCP)
M12-PCB-SMT-2PC-8P-ACOD-F-STR(75)
Artikel nr.: 21 03 311 2811
Connectors, PCB adapter, Straight, Reflow soldering termination (SMT), Rated current: 4 A, Contacts: 4, Copper alloy, Gold plated, Coding: A-coding, Liquid crystal polymer (LCP)
M12-PCB-SMT-2PC-4P-ACOD-F-STR
Artikel nr.: 21 03 311 2410
Connectors, PCB adapter, Straight, incl. housing, for rear mounting, Reflow soldering termination (THR), Rated current: 4 A, Contacts: 4, Copper alloy, Gold plated, Coding: A-coding, Liquid crystal polymer (LCP)
PCB receptacle female back A-cod 4-pole
Artikel nr.: 21 03 321 2430
Connectors, PCB adapter, with integrated transformer, Angled, incl. housing, Power over Ethernet (PoE+), for front mounting, Reflow soldering termination (SMT), Rated current: 0.8 A, Contacts: 8, Brass, Gold plated, Coding: X-coding, Liquid crystal polymer (LCP)
M12 MAGNETICS X-CODED ANGLED POE 10GB
Artikel nr.: 21 03 381 4827
Connectors, PCB adapter, Straight, incl. housing, for rear mounting, Reflow soldering termination (THR), Rated current: 4 A, Contacts: 4, Copper alloy, Gold plated, Coding: A-coding, Liquid crystal polymer (LCP)
PCB receptacle male back A-cod 4-pole
Artikel nr.: 21 03 321 1430
Connectors, PCB adapter, Straight, incl. housing, for rear mounting, Reflow soldering termination (THR), Rated current: 4 A, Contacts: 5, Copper alloy, Gold plated, Coding: B-coding, Liquid crystal polymer (LCP)
PCB receptacle female back B-cod 5-pole
Artikel nr.: 21 03 341 2530
Connectors, PCB adapter, Straight, Reflow soldering termination (SMT), Rated current: 2 A, Contacts: 8, Copper alloy, Gold plated, Coding: A-coding, Liquid crystal polymer (LCP)
M12-PCB-SMT-2PC-8P-ACOD-F-STR
Artikel nr.: 21 03 311 2810
Connectors, PCB adapter, Straight, Reflow soldering termination (SMT), Rated current: 4 A, Contacts: 5, Copper alloy, Gold plated, Coding: A-coding, Liquid crystal polymer (LCP)
M12-PCB-SMT-2PC-5P-ACOD-M-STR
Artikel nr.: 21 03 311 1515
Connectors, PCB adapter, with integrated transformer, Straight, incl. housing, Power over Ethernet (PoE+), for front mounting, Reflow soldering termination (SMT), Rated current: 3 A, Contacts: 4, Brass, Gold plated, Coding: D-coding, Liquid crystal polymer (LCP)
M12 MAGNET D-CODED STR POE FAST ETHERNET
Artikel nr.: 21 03 381 2421
Connectors, PCB adapter, Straight, Reflow soldering termination (SMT), Rated current: 4 A, Contacts: 4, Copper alloy, Gold plated, Coding: A-coding, Liquid crystal polymer (LCP)
M12-PCB-SMT-2PC-4P-ACOD-M-STR
Artikel nr.: 21 03 311 1415
Connectors, PCB adapter, Straight, Reflow soldering termination (SMT), Rated current: 2 A, Contacts: 8, Copper alloy, Gold plated, Coding: A-coding, Liquid crystal polymer (LCP)
M12-PCB-SMT-2PC-8P-ACOD-M-STR
Artikel nr.: 21 03 311 1815
Connectors, PCB adapter, with integrated transformer, Straight, incl. housing, Power over Ethernet (PoE+), for front mounting, Reflow soldering termination (SMT), Rated current: 0.8 A, Contacts: 8, Brass, Gold plated, Coding: X-coding, Liquid crystal polymer (LCP)
M12 MAGNETICS X.CODED STRAIGHT POE 10 GB
Artikel nr.: 21 03 381 2825
Connectors, PCB adapter, with integrated transformer, Straight, Reflow soldering termination (SMT), Rated current: 0.8 A, Contacts: 8, Brass, Gold plated, Coding: X-coding, Liquid crystal polymer (LCP)
M12 transf. 1000BASE-T x STR
Artikel nr.: 21 03 381 2815
Connectors, PCB adapter, Straight, incl. housing, for front mounting, Reflow soldering termination (THR), Rated current: 16 A, Contacts: 4, Copper alloy, Gold plated, Coding: L-coding, Polyamide (PA), Grey
PCB recept housing and insert fr fem 1pc
Artikel nr.: 21 03 396 2531
Connectors, PCB adapter, Straight, incl. housing, for front mounting, Reflow soldering termination (THR), Rated current: 4 A, Contacts: 5, Copper alloy, Gold plated, Coding: B-coding, Liquid crystal polymer (LCP)
PCB receptacle female front B-cod 5-pole
Artikel nr.: 21 03 341 2531
Connectors, PCB adapter, Straight, incl. housing, for front mounting, Reflow soldering termination (THR), Rated current: 4 A, Contacts: 5, Copper alloy, Gold plated, Coding: B-coding, Liquid crystal polymer (LCP)
PCB receptacle male front B-cod 5-pole
Artikel nr.: 21 03 341 1531
Connectors, PCB adapter, Straight, for rear mounting, Reflow soldering termination (THR), Rated current: 4 A, Contacts: 5, Copper alloy, Gold plated, Coding: B-coding, Polyamide (PA)
M12-M panel feed through 5pol.B-cod.IP67
Artikel nr.: 21 03 341 1505
Connectors, PCB adapter, Straight, Reflow soldering termination (SMT), Rated current: 2 A, Contacts: 8, Copper alloy, Gold plated, Coding: A-coding, Liquid crystal polymer (LCP)
M12-PCB-SMT-2PC-8P-ACOD-M-STR-SHLD(75)
Artikel nr.: 21 03 321 1803
Connectors, PCB adapter, Straight, incl. housing, for rear mounting, Reflow soldering termination (THR), Rated current: 4 A, Contacts: 5, Copper alloy, Gold plated, Coding: B-coding, Liquid crystal polymer (LCP)
PCB receptacle male back B-cod 5-pole
Artikel nr.: 21 03 341 1530
Connectors, PCB adapter, Straight, Reflow soldering termination (SMT), Rated current: 4 A, Contacts: 5, Copper alloy, Gold plated, Coding: A-coding, Liquid crystal polymer (LCP)
M12-PCB-SMT-2PC-5P-ACOD-F-STR(75)
Artikel nr.: 21 03 311 2511
Connectors, PCB adapter, Straight, Reflow soldering termination (SMT), Rated current: 4 A, Contacts: 5, Copper alloy, Gold plated, Coding: A-coding, Liquid crystal polymer (LCP)
M12-PCB-SMT-2PC-5P-ACOD-F-STR
Artikel nr.: 21 03 311 2510
Connectors, PCB adapter, Straight, Reflow soldering termination (SMT), Rated current: 2 A, Contacts: 8, Copper alloy, Gold plated, Coding: A-coding, Liquid crystal polymer (LCP)
M12-PCB-SMT-2PC-8P-ACOD-F-STR-SHLD
Artikel nr.: 21 03 321 2802
Connectors, PCB adapter, Straight, Reflow soldering termination (SMT), Rated current: 2 A, Contacts: 8, Copper alloy, Gold plated, Coding: A-coding, Liquid crystal polymer (LCP)
M12-PCB-SMT-2PC-8P-ACOD-M-STR(75)
Artikel nr.: 21 03 311 1816
Connectors, PCB adapter, Straight, Reflow soldering termination (SMT), Rated current: 0.5 A, Contacts: 8, Copper alloy, Gold plated, Coding: X-coding, Liquid crystal polymer (LCP)
M12-PCB-SMT-2PC-8P-XCOD-F-STR-SHLD(75)
Artikel nr.: 21 03 381 2821
Connectors, PCB adapter, Straight, Reflow soldering termination (SMT), Rated current: 4 A, Contacts: 5, Copper alloy, Gold plated, Coding: A-coding, Liquid crystal polymer (LCP)
M12-PCB-SMT-2PC-5P-ACOD-M-STR(75)
Artikel nr.: 21 03 311 1516
Connectors, PCB adapter, Straight, Reflow soldering termination (SMT), Rated current: 2 A, Contacts: 8, Copper alloy, Gold plated, Coding: A-coding, Liquid crystal polymer (LCP)
M12-PCB-SMT-2PC-8P-ACOD-F-STR-SHLD(75)
Artikel nr.: 21 03 321 2803
Connectors, PCB adapter, Straight, Reflow soldering termination (SMT), Rated current: 4 A, Contacts: 4, Copper alloy, Gold plated, Coding: A-coding, Liquid crystal polymer (LCP)
M12-PCB-SMT-2PC-4P-ACOD-F-STR(75)
Artikel nr.: 21 03 311 2411
Connectors, PCB adapter, Straight, Reflow soldering termination (SMT), Rated current: 4 A, Contacts: 4, Copper alloy, Gold plated, Coding: A-coding, Liquid crystal polymer (LCP)
M12-PCB-SMT-2PC-4P-ACOD-M-STR(75)
Artikel nr.: 21 03 311 1416
Connectors, PCB adapter, Straight, Reflow soldering termination (SMT), Rated current: 4 A, Contacts: 4, Copper alloy, Gold plated, Coding: D-coding, Liquid crystal polymer (LCP)
M12-PCB-SMT-2PC-4P-DCOD-F-STR-SHLD(75)
Artikel nr.: 21 03 381 2405
Connectors, PCB adapter, Straight, Reflow soldering termination (SMT), Rated current: 2 A, Contacts: 8, Copper alloy, Gold plated, Coding: A-coding, Liquid crystal polymer (LCP)
M12-PCB-SMT-2PC-8P-ACOD-M-STR-SHLD
Artikel nr.: 21 03 321 1802
PCB adapter
M12-PP-PCB-THR-2PC-8P-XCOD-F-ANG-SHLD
Artikel nr.: 21 03 381 4860
PCB adapter
M12-PP-PCB-THR-2PC-8P-XCOD-F-STR-SHLD
Artikel nr.: 21 03 381 2864
PCB adapter
M12-PP-PCB-THR-2PC-4P-ACOD-F-STR-SHLD
Artikel nr.: 21 03 321 2451
PCB adapter
M12-PP-PCB-THR-2PC-8P-XCOD-F-STR-SHLD
Artikel nr.: 21 03 381 2863
PCB adapter
M12-PP-PCB-THR-2PC-5P-ACOD-F-STR-SHLD
Artikel nr.: 21 03 321 2551
PCB adapter
M12-PP-PCB-THR-2PC-8P-XCOD-F-ANG-SHLD
Artikel nr.: 21 03 381 4852
PCB adapter
M12-PP-PCB-THR-2PC-5P-BCOD-F-STR-SHLD
Artikel nr.: 21 03 341 2551
PCB adapter
M12-PP-PCB-THR-2PC-4P-DCOD-F-STR-SHLD
Artikel nr.: 21 03 381 2451
PCB connector
T1 Ind.jack,T1-M12 stra.,12,5mm
Artikel nr.: 21 03 339 2202
Housing
T1-M12 receptacle back mounting
Artikel nr.: 21 03 339 2000
PCB connector
M12-PCB-THR-2PC-2P-SPE-F-ANG-SHLD
Artikel nr.: 21 03 339 4210
PCB adapter
M12-PCB-THR-4P-ACOD-ACOD-F-STR
Artikel nr.: 21 03 321 2536
Housing
M12-ACC-HOUSING PP INVERSE FEMALE
Artikel nr.: 21 03 301 2011
Housing, for rear mounting
M12-P-ACC-HOUSING F REAR MOUNTING
Artikel nr.: 21 03 302 2000 407
Housing, for front mounting
M12-P-ACC-HOUSING F FRONT MOUNTING
Artikel nr.: 21 03 302 2001 407
Housing, for front mounting
M12-P-ACC-HOUSING M FRONT MOUNTING
Artikel nr.: 21 03 302 1001 407
Housing, for rear mounting
M12-P-ACC-HOUSING REAR MOUNTING
Artikel nr.: 21 03 302 1000 407
Connectors, PCB adapter, Straight, Reflow soldering termination (THR), Rated current: 12 A, Contacts: 4, Copper alloy, Gold plated, Coding: K-coding, Liquid crystal polymer (LCP)
M12-PCB-THR-2PC-5P-KCOD-F-STR-SHLD
Artikel nr.: 21 03 309 2505
Connectors, PCB adapter, Straight, incl. housing, for front mounting, Reflow soldering termination (THR), Rated current: 12 A, Contacts: 4, Copper alloy, Gold plated, Coding: K-coding, Liquid crystal polymer (LCP)
M12-PCB-THR-2PC-5P-KCOD-M-STR- Front 1pc
Artikel nr.: 21 03 309 1531
Connectors, PCB adapter, Straight, incl. housing, for rear mounting, Reflow soldering termination (THR), Rated current: 12 A, Contacts: 4, Copper alloy, Gold plated, Coding: K-coding, Liquid crystal polymer (LCP)
M12-PCB-THR-2PC-5P-KCOD-F-STR- Back 1pc
Artikel nr.: 21 03 309 2530
Connectors, PCB adapter, Straight, incl. housing, for front mounting, Reflow soldering termination (THR), Rated current: 12 A, Contacts: 4, Copper alloy, Gold plated, Coding: K-coding, Liquid crystal polymer (LCP)
M12-PCB-THR-2PC-5P-KCOD-F-STR- Front 1pc
Artikel nr.: 21 03 309 2531
Connectors, PCB adapter, Straight, incl. housing, for rear mounting, Reflow soldering termination (THR), Rated current: 12 A, Contacts: 4, Copper alloy, Gold plated, Coding: K-coding, Liquid crystal polymer (LCP)
M12-PCB-THR-2PC-5P-KCOD-M-STR- Back 1pc
Artikel nr.: 21 03 309 1530
Connectors, PCB adapter, Straight, Reflow soldering termination (THR), Rated current: 12 A, Contacts: 4, Copper alloy, Gold plated, Coding: K-coding, Liquid crystal polymer (LCP)
M12-PCB-THR-2PC-5P-KCOD-M-STR-SHLD
Artikel nr.: 21 03 309 1505
Connectors, PCB adapter, Straight, Reflow soldering termination (THR), Rated current: 12 A, Contacts: 3, Copper alloy, Gold plated, Coding: S-coding, Liquid crystal polymer (LCP)
M12 Power S - PCB male front 1pc
Artikel nr.: 21 03 309 1431
Connectors, PCB adapter, Straight, Reflow soldering termination (THR), Rated current: 12 A, Contacts: 3, Copper alloy, Gold plated, Coding: S-coding, Liquid crystal polymer (LCP)
M12 Power S - PCB female
Artikel nr.: 21 03 309 2403
Connectors, PCB adapter, Straight, Reflow soldering termination (THR), Rated current: 12 A, Contacts: 3, Copper alloy, Gold plated, Coding: S-coding, Liquid crystal polymer (LCP)
M12 Power S - PCB female front 1pc
Artikel nr.: 21 03 309 2431
Connectors, PCB adapter, Straight, Reflow soldering termination (THR), Rated current: 12 A, Contacts: 3, Copper alloy, Gold plated, Coding: S-coding, Liquid crystal polymer (LCP)
M12 Power S - PCB male
Artikel nr.: 21 03 309 1403
Connectors, PCB adapter, Straight, Reflow soldering termination (THR), Rated current: 12 A, Contacts: 3, Copper alloy, Gold plated, Coding: S-coding, Liquid crystal polymer (LCP)
M12 Power PCB male S - box
Artikel nr.: 21 03 309 1400
Connectors, PCB adapter, Straight, Reflow soldering termination (THR), Rated current: 12 A, Contacts: 3, Copper alloy, Gold plated, Coding: S-coding, Liquid crystal polymer (LCP)
M12 Power PCB female S - box
Artikel nr.: 21 03 309 2400
Connectors, PCB adapter, Straight, incl. housing, for rear mounting, Reflow soldering termination (THR), Rated current: 16 A, Contacts: 4, Copper alloy, Gold plated, Coding: L-coding, Polyamide (PA), Black
PCB r. hous. & insert back F. 1pc w/o FE
Artikel nr.: 21 03 396 2533
Connectors, PCB adapter, Straight, Reflow soldering termination (THR), Rated current: 16 A, Contacts: 4, Copper alloy, Gold plated, Coding: L-coding, Polyamide (PA), Black
PCB receptacle fem. L-cod(60pcs) w/o FE
Artikel nr.: 21 03 396 2506
Connectors, PCB adapter, Straight, incl. housing, for front mounting, Reflow soldering termination (THR), Rated current: 16 A, Contacts: 4, Copper alloy, Gold plated, Coding: L-coding, Polyamide (PA), Black
PCB r. hous & insert front M. 1pc w/o FE
Artikel nr.: 21 03 396 1532
Connectors, PCB adapter, Straight, Reflow soldering termination (THR), Rated current: 16 A, Contacts: 4, Copper alloy, Gold plated, Coding: L-coding, Polyamide (PA), Black
PCB receptacle M L-cod (60pcs) W/O FE
Artikel nr.: 21 03 396 1506
Connectors, PCB adapter, Straight, incl. housing, for front mounting, Reflow soldering termination (THR), Rated current: 16 A, Contacts: 4, Copper alloy, Gold plated, Coding: L-coding, Polyamide (PA), Black
PCB r. hous & insert front F. 1pc w/o FE
Artikel nr.: 21 03 396 2532
Connectors, PCB adapter, Straight, incl. housing, for rear mounting, Reflow soldering termination (THR), Rated current: 16 A, Contacts: 4, Copper alloy, Gold plated, Coding: L-coding, Polyamide (PA), Black
PCB r. hous. & insert back M. 1pc w/o FE
Artikel nr.: 21 03 396 1533
PCB adapter
M12-PCB-THR-2PC-5P-KCOD-M-STR-SHLD
Artikel nr.: 21 03 309 1505 407
PCB adapter
M12-PCB-THR-2PC-5P-KCOD-F-STR-SHLD
Artikel nr.: 21 03 309 2505 407
PCB adapter
M12-PCB-2PC-12P-ACOD-F-ANG
Artikel nr.: 21 03 321 4201
PCB adapter
M12 Power S - PCB female back 1pc
Artikel nr.: 21 03 309 2430
PCB adapter
M12 Power S - PCB male back 1pc
Artikel nr.: 21 03 309 1430
PCB adapter
M12-PCB-THT-2PC-4P-DCOD-F-ANG
Artikel nr.: 21 43 371 4451
PCB adapter
M12-PCB-THT-2PC-4P-ACOD-F-ANG-SHLD
Artikel nr.: 21 43 321 4451
PCB adapter
M12-PCB-THT-2PC-5P-ACOD-F-ANG-SHLD
Artikel nr.: 21 43 321 4551
Housing
M12-PP-ACC-HOUSING
Artikel nr.: 21 03 301 2053
PCB adapter
M12-PP-PCB-THR-2PC-8P-XCOD-F-STR-SHLD
Artikel nr.: 21 03 381 2852
PCB adapter
M12-PP-PCB-THR-2PC-8P-XCOD-F-STR-SHLD
Artikel nr.: 21 03 381 2853
PCB adapter
M12-PP-PCB-THR-2PC-8P-ACOD-F-STR-SHLD
Artikel nr.: 21 03 321 2851
Housing
T1-M12 receptacle front mounting
Artikel nr.: 21 03 339 2001
Lock nut, M14 x 1
M12-ACC-NUT
Artikel nr.: 21 41 000 0011
Housing, for front mounting, M14 x 1
M12-ACC-HOUSING
Artikel nr.: 21 41 000 0010
Housing, for front mounting, M14 x 1
M12-ACC-HOUSING
Artikel nr.: 21 41 000 0012
Cap, for male inserts, with loop, Thermoplastic, Degree of protection: IP67
M12-ACC- PLASTICCAP FOR M12 MALE
Artikel nr.: 21 41 000 0001
Cap, for female inserts, with loop, Metal, Degree of protection: IP65 / IP67
blinding cap for female with eyelet
Artikel nr.: 21 01 000 0030
Housing, for front mounting
PCB receptacle housing front m (60 pcs)
Artikel nr.: 21 03 302 1001
Housing, for rear mounting
M12 housing male backmounting packed
Artikel nr.: 21 03 301 1000
Cap, for female inserts, with cable clip, Metal, Degree of protection: IP65 / IP67
blinding cap for female with cable clip
Artikel nr.: 21 01 000 0031
Housing, for front mounting
M12 housing female frontmounting packed
Artikel nr.: 21 03 301 2003
Cap, for male inserts, with cable clip, Metal, Degree of protection: IP65 / IP67
blinding cap for male with cable clip
Artikel nr.: 21 01 000 0038
Housing, for rear mounting
M12 housing female backmounting packed
Artikel nr.: 21 03 301 2000
Lock nut, M16x1.5
Lock Nut M16x1,5 SW18
Artikel nr.: 21 01 000 0018
Housing, for rear mounting
PCB receptacle housing back m (60 pcs)
Artikel nr.: 21 03 302 1000
Housing, for front mounting
PCB receptacle housing front f (60 pcs)
Artikel nr.: 21 03 302 2001
Housing, for rear mounting
PCB receptacle housing back f (60 pcs)
Artikel nr.: 21 03 302 2000
Lock nut, Pg 9
Lock nut (metal)
Artikel nr.: 21 01 000 0008
Housing, for front mounting
HARTING M12 housing male front mounting
Artikel nr.: 21 03 301 1003
Cap, for female inserts, Thermoplastic, Degree of protection: IP65 / IP67
Sealing cap for passive boxes
Artikel nr.: 21 01 000 0003
Lock nut, M16x1.5
Lock nut M16 x 1,5
Artikel nr.: 21 01 000 0010
Cap, for male inserts, with loop, Metal, Degree of protection: IP65 / IP67
blinding cap for male with eyelet
Artikel nr.: 21 01 000 0033
Cap, for female inserts, with loop, Thermoplastic, Degree of protection: IP67
M12-ACC- PLASTICCAP FOR M12 FEMALE
Artikel nr.: 21 41 000 0002
Housing, for front mounting, M14 x 1
M12-ACC-Housing
Artikel nr.: 21 41 000 0013
Connectors, PCB adapter, with integrated transformer, Angled, Reflow soldering termination (SMT), Rated current: 0.8 A, Contacts: 8, Brass, Gold plated, Coding: X-coding, Liquid crystal polymer (LCP)
M12 transf. 10GBASE-T x ANG w/o PoE+
Artikel nr.: 21 03 381 4823
Housing, for rear mounting, Brass, nickel plated
M12 transf. recpt. rear mounting kit
Artikel nr.: 21 03 301 2007
Connectors, PCB adapter, with integrated transformer, Straight, Reflow soldering termination (SMT), Rated current: 0.8 A, Contacts: 8, Brass, Gold plated, Coding: X-coding, Liquid crystal polymer (LCP)
M12 transf. 10GBASE-T x STR
Artikel nr.: 21 03 381 2818
Housing, for front mounting, Brass, nickel plated
M12 transf. recpt. front mounting kit
Artikel nr.: 21 03 301 2006
200 (av 200)