Connecteur RJ45 - HARTING RJ Industrial®
La fiche RJ45 pour les tâches exigeantes : HARTING RJ Industrial® est un système de câblage Ethernet complet et parfaitement adapté à l'automatisation des bâtiments et à l'industrie.
Faits marquants de la série
Filtre
Produits 260
RJI RJ45 Jack Cat.5 THT angled
RJI RJ45 Jack Cat.5 THT vertical
RJI 10G RJ45 plug Cat6, 8p IDC straight
RJI RJ45 jack Cat.5 SMT angled T&R (130)
RJI RJ45 plug Cat5, 4p IDC
RJI RJ45 plug Cat5, 4p IDC 100pcs.
RJI RJ45 PN plug Cat5, 4p IDC straight
RJI RJ45 jack Cat.5 THR vert. 16x16 T&R
RJI RJ45 10G Cat6A, 8p IP20 coupler
RJI RJ45 GL plug Cat6A, 8p, IP20
RJI RJ45 2-port jack Cat.5 THT angled
RJI RJ45 Keystone bulkhead jack IP20
RJI RJ45 Jack Cat.5 SMT angled
RJI RJ45 jack 1Gbit vert. biCo LED gn/ye
RJI RJ45 10G Cat.6, 8p jack IDC AWG24-22
RJI RJ45 Jack Cat.5 THT angled, EMC
RJI RJ45 GL plug Cat6A, 8p 100pcs.
RJI RJ45 jack w. transformer for 1 Gbit
RJI RJ45 jack Cat.5 THR vertical 16x16
CONECTOR RJI 10G RJ45 CAT6 8P IDC 100PCS
RJI RJ45 jack w. transformer 10/100 Mbit
RJI RJ45 jack Cat.5 LED gn/ye THR vert.
RJI RJ45 10G Cat.6, 8p jack IDC AWG28-24
RJI RJ45 PN plug Cat5, 4p IDC angled
RJI 10G RJ45 plug Cat6, 8p IDC angled
RJI RJ45 PN plug Cat.5 IDC 4p RAIL
RJI Keystone Cat.6, 8p IDC AWG24-22
RJI 3-ports RJ45 Jack for 2,4mm PC-Board
RJI RJ45 jack 1 Gbit LED gn/ye
RJI RJ45 PN Cat.5, 4p jack IDC AWG24-22
RJI Keystone Cat.6, 8p IDC AWG28-24
RJI RJ45 jack 10/100Mbit vert. LED gn/ye
IP20 DATA PLUG for small wires
RJI RJ45 jack 10/100 Mbit LED gn/ye
RJInd 6-ports RJ45 PCB jack THT
RJI RJ45 jack 10/100 Mbit LED angl. LV
RJI RJ45 jack 1 Gbit PoE 27,5 mm
RJI Keystone Cat.5, 4p IDC AWG24-22
RJInd 4-ports RJ45 PCB jack THT
RJI RJ45 GL Compact plug Cat.6A, 8p 100
RJI RJ45 10G Cat.6A, 8p IP20 extender
RJI RJ45 jack 1Gbit angl. LV biLEDs LV
RJI RJ45 PN Compact plug Cat.5, 4p 100pc
RJI RJ45 jack 10/100 Mbit vert. biCo LED
RJInd 8-ports RJ45 PCB jack THT
RJI RJ45 GL Comp. plug Cat6A 8p 1=100pcs
RJI RJ45 jack Cat.5 SMT angled Sample
RJI RJ45 jack 10/100 Mbit angl. LV THT
RJI RJ45 jack 10/100 Mbit PoE angl. LV
RJI RJ45 jack 1Gbit angl. LV
RJI RJ45 jack w. transformer 10 Gbit
RJI RJ45 jack Cat.5 SMT 90° tape&reel
RJI RJ45 jack 10/100 Mbit CE biCLED
RJI RJ45 jack 1Gbit angl. LV PoE
RJI RJ45 jack 10/100 Mbit CE biCLED
RJI RJ45 jack 10/100 Mbit PoE, 27,5mm
RJI RJ45 jack 1Gbit CE biCLED
RJI RJ45 Compact boot black 7,5mm (100)
RJI RJ45 jack 10/100 Mbit CE biCLED PoE
RJI RJ45 jack 1Gbit CE biCLED
RJI RJ45 Compact boot blue 7,5mm; (100)
RJI RJ45 Compact boot light grey 7,5mm
RJI grounding cable 1,5mm² 2xAMP 1=10pcs
RJI RJ45 jack 10/100 Mbit CE
RJI RJ45 jack 10/100 Mbit CE PoE
RJI ground. wire 1,5mm²; AMP+M3 1=10pcs
RJI RJ45 jack 10/100 Mbit CE biCLED PoE
RJI RJ45 jack 1Gbit CE
RJI RJ45 Compact boot red 7,5mm; (100)
RJI RJ45 jack 10/100 Mbit CE
RJI RJ45 Compact boot green 7,5mm (100)
RJI RJ45 jack 1Gbit CE
RJI RJ45 jack 10/100 Mbit CE PoE
RJI RJ45 Compact boot white 7,5mm; (100)
RJI RJ45 Compact boot yellow 6,5mm
RJ Industrial Cable Assembly, 40m
RJI DIN-rail outlet for keystone jacks
RJ Industrial Cable Assembly, 10m
RJI cord 4xAWG22/7 stra.,1xIP20 90°; 10m
RJ Industrial Cable Assembly, 9m
RJ Industrial Cable Assembly, 8m
RJI 10G/PN color-clip magenta
RJI cab 1x IP20ang.270°,22/7; 1,5m;stran
RJI KAB 1xIP20 gew.90°,22/7; 0,5m;trail
RJ Industrial Cable Assembly, 5m
RJI KAB 1xIP20 gew.270°,22/7; 1,5m;trail
RJIcord;22/1;out;IP20;ang;RJ45;90°;1,0m
RJI 10G/PN plug color-clip white
RJI KAB 1xIP20 gew.270°,22/7; 0,5m;trail
RJ Industrial Cable Assembly, 9m
RJ Industrial Cable Assembly, 90m
RJI 10G/PN plug color-clip brown
RJ Industrial Cable Assembly, 40m
RJI KAB 1xIP20 gew.270°,22/7; 1,0m;flex.
RJI KAB 1xIP20 ang.90°,22/7;3,0m;stran.
RJI KAB 1xIP20 gew.270°,22/7; 5,0m;trail
RJ Industrial Cable Assembly, 7m
RJI Kabel AWG 22/1,1xIP20;15m;mass.;Ove
RJ Industrial Cable Assembly, 1m
RJI KAB 1xIP20 gew.90°,22/7;20,0m;trail
RJI KAB 1xIP20 gew.90°,22/7; 1,5m;trail
RJI 10G/PN plug color-clip blue
RJI KAB 1xIP20 gew.90°,22/7; 2,0m;trail
RJ Industrial Cable Assembly, 5m
RJ Industrial Cable Assembly, 30m
RJ Industrial Cable Assembly, 70m
RJ Industrial Cable Assembly, 100m
RJ Industrial Cable Assembly, 60m
RJ Industrial Cable Assembly, 7m
RJ Industrial Cable Assembly, 1.5m
RJIcord;22/1;out;IP20;ang;RJ45;90°;1,5m
RJ Industrial Cable Assembly, 2m
RJ Industrial Cable Assembly, 2m
RJI cord 4xAWG22/7 stra.,1xIP20 90°; 30m
RJ Industrial Cable Assembly, 6m
RJ Industrial Cable Assembly, 9m
RJI DIN-rail outlet cover set
RJ Industrial Cable Assembly, 9m
RJ Industrial Cable Assembly, 8m
RJI 1 x IP20 ANG. 180°; 22/7;strand 3,0m
RJI cord 1xIP20 ang.270°,22/7; 3m;outdoo
RJI DIN-rail outlet for keystone jacks
RJI KAB 1xIP20 gew.270°,22/7; 5,0m;flex.
RJ Industrial Cable Assembly, 1.5m
RJIcord;22/1;out;IP20;ang;RJ45;90°;2,0m
RJ Industrial Cable Assembly, 0.5m
RJ Industrial Cable Assembly, 0.5m
RJ Industrial Cable Assembly, 80m
RJI RJ45 jack cover black
RJ Industrial Cable Assembly, 1.5m
RJI KAB 1xIP20 gew.90°,22/7; 5,0m;trail
RJ Industrial Cable Assembly, 30m
RJI KAB 1xIP20 gew.90°,22/7; 0,5m;flex.
RJI 1 x IP20 ANG. 180°; 22/7;strand 2,0m
RJ Industrial Cable Assembly, 60m
RJ Industrial Cable Assembly, 50m
RJI 1 x IP20 ANG. 180°; 22/7;strand 0,5m
RJ Industrial Cable Assembly, 6m
RJI KAB 1xIP20 gew.270°,22/7; 0,5m;trail
RJ Industrial Cable Assembly, 6m
RJI cord 1xIP20 ang.270°,22/7; 1m;outdoo
RJ Industrial Cable Assembly, 8m
Cassette avec 2 couteaux p. outil dénud.
RJI 1x IP20 GEW. 180°;22/7;flexi.; 1,0m
RJ Industrial Cable Assembly, 6m
RJ Industrial Cable Assembly, 20m
RJI cab 1x IP20ang.270°,22/7; 3,0m;stran
RJ Industrial Cable Assembly, 80m
RJI cord 4xAWG22/7 stra.,1xIP20 90°; 20m
RJ Industrial Cable Assembly, 20m
RJI KAB 1xIP20 gew.90°,22/7; 1,5m;flex.
RJI universal cable stripping tool
RJ Industrial Cable Assembly, 100m
RJ Industrial Cable Assembly, 15m
RJI RJ45 plug cover transparent (100pcs)
RJ Industrial Cable Assembly, 1m
RJ Industrial Cable Assembly, 4m
RJIcord;22/1;out;IP20;ang;RJ45;90°;3,0m
RJ Industrial Cable Assembly, 0.5m
RJ Industrial Cable Assembly, 4m
RJI 10G/PN plug color-clip red
RJI tinned copper tape; 12mm, reel 10m
RJ Industrial Cable Assembly, 3m
RJ Industrial Cable Assembly, 8m
RJI KAB 1xIP20 gew.270°,22/7;3,0m;trail
RJI CAB 1xIP20 gew.270°,22/7;10,0m;stran
RJ Industrial Cable Assembly, 7m
RJ Industrial Cable Assembly, 90m
RJI KAB 1xIP20 gew.270°,22/7; 2,0m;flex.
RJ Industrial Cable Assembly, 4m
RJ Industrial Cable Assembly, 100m
RJI KAB 1xIP20 gew.270°,22/7; 0,5m;flex.
RJ Industrial Cable Assembly, 50m
RJI 10G/PN plug color-clip green
RJ Industrial Cable Assembly, 3m
RJI cord 1xIP20 ang.270°,22/7; 1,5m;outd
RJI cord 1xIP20 ang.270°,22/7; 2m;outdoo
RJ Industrial Cable Assembly, 20m
RJ Industrial Cable Assembly, 5m
RJI 1 x IP20 ANG. 180°; 22/7;strand 1,5m
RJ Industrial Cable Assembly, 70m
RJ Industrial Cable Assembly, 30m
RJ Industrial Cable Assembly, 90m
RJ Industrial Cable Assembly, 10m
RJI cord 1xIP20 ang.270°,22/7; 0,5m;outd
RJ Industrial Cable Assembly, 50m
RJ Industrial Cable Assembly, 40m
RJI cover for 09458510002
RJI cord 4xAWG22/7 stra.,1xIP20 90°; 15m
RJ Side cutter
RJI KAB 1xIP20 gew.270°,22/7; 5m;outd.
RJI KAB 1xIP20 gew.90°,22/7;10,0m;trail
RJ Industrial Cable Assembly, 3m
RJI KAB 1xIP20 gew.90°,22/7; 1,0m;trail
RJI KAB 1xIP20 gew.90°,22/7; 1,0m;flex.
RJI KAB 1xIP20 ang.90°,22/7;2,0m;stran.
RJ Industrial Cable Assembly, 15m
RJ Industrial Cable Assembly, 2m
RJI KAB 1xIP20 gew.90°,22/7; 3,0m;trail
RJIcord;22/1;out;IP20;ang;RJ45;90°;5,0m
RJ Industrial Cable Assembly, 70m
RJI 10G/PN plug color-clip yellow
RJ Industrial Cable Assembly, 60m
RJI 10G/PN plug color-clip grey
RJI KAB 1xIP20 gew.90°,22/7; 5,0m;flex.
RJ Industrial Cable Assembly, 1m
RJI KAB 1xIP20 gew.270°,22/7; 1,0m;trail
RJ Industrial Cable Assembly, 7m
RJIcord;22/1;out;IP20;ang;RJ45;90°;0,5m
RJ OUTIL dénudage câble
RJ Industrial Cable Assembly, 10m
RJ Industrial Cable Assembly, 80m
RJ Industrial Cable Assembly, 4m
RJI 1 x IP20 ANG. 180°; 22/7;strand 7,0m
RJI 1 x IP20 ANG. 0°; 22/7;outd. 2,0m
RJI 1x IP20 GEW. 0°;22/7;flexib; 2,0m
RJI 1 x IP20 ANG. 180°; 22/7;trail, 8,0m
RJI 1x IP20 GEW. 0°;22/7;trailing; 0,5m
RJI 1x IP20 GEW. 0°;22/7;schlepp; 1,0m
RJIKabIP20over.ang.RJ45;AWG22/7,stran15m
RJI 1x IP20 GEW. 0°;22/7;strand; 3,0m
RJI 1 x IP20 ANG. 0°; 22/7;outdo 5,0m
RJI 1 x IP20 ANG. 180°; 22/7;trail, 1,0m
RJI 1x IP20 GEW. 180°;22/7;trail.; 30m
RJI 1x IP20 GEW. 0°;22/7;schlepp; 10,0m
RJI 1 x IP20 ANG. 180°; 22/7;trail. 10m
RJI 1 x IP20 ANG. 0°; 22/7;outd. 0,5m
RJI 1x IP20 GEW. 0°;22/7;strand; 7,0m
RJI 1x IP20 GEW. 0°;22/7;flexib; 0,5m
RJI 1x IP20 GEW. 0°;22/7;strand; 5,0m
RJI 1 x IP20 ANG. 180°; 22/7;trail, 0,5m
RJI 1x IP20 GEW. 0°;22/7;strand; 3,0m
RJI 1 x IP20 ANG. 180°; 22/7;trail, 3,0m
RJI 1 x IP20 ANG. 180°; 22/7;trail, 5,0m
RJI 1x IP20 GEW. 0°;22/7;strand; 1,5m
RJI 1 x IP20 ANG. 180°; 22/7;strand10,0m
RJI 1 x IP20 ANG. 180°; 22/7;trail. 20m
RJI 1 x IP20 ANG. 180°; 22/7;outd. 1,0m
RJI 1x IP20 GEW. 0°;22/7;schlepp; 5,0m
RJI 1 x IP20 ANG. 180°; 22/7;outd. 0,5m
RJI 1 x IP20 ANG. 180°; 22/7;outd. 1,5m
RJI 1x IP20 GEW. 0°;22/7;schlepp; 2,0m
RJI 1x IP20 GEW. 0°;22/7;flexib; 1,0m
RJI 1 x IP20 ANG. 180°; 22/7;strand 5,0m
RJI 1 x IP20 ANG. 180°; 22/7;outd. 5m
RJI 1x IP20 GEW. 180°;22/7;schlepp.; 15m
RJI 1 x IP20 ANG. 180°; 22/7;trail,2,0m
RJI 1 x IP20 ANG. 180°; 22/7;outd. 3,0m
RJI 1x IP20 GEW. 0°;22/7;strand; 1,5m
RJI 1 x IP20 ANG. 180°; 22/7;trail, 1,5m
RJI 1 x IP20 ANG. 0°; 22/7;outd. 3,0m
RJI 1 x IP20 ANG. 180°; 22/7;outd. 2,0m
RJI 1 x IP20 ANG. 0°; 22/7;outd. 1m
RJI 1x IP20 GEW. 180°;22/7;trail.; 40m
RJI 1 x IP20 ANG. 0°; 22/7;outd. 1,5m
RJ Ind IP44 wall outlet 2x RJ45 keystone
RJI coupler housing empty IP 65/67
RJI coupler housing Cat. 6A IP 65/67
RJI RJ45 GL Cat6A plug repair set
RJI RJ45 PN Stvb. Cat5, 4p IDC 100pcs.
Connecteur RJ45 - HARTING RJ Industrial® - Connecteur RJ45 - HARTING RJ Industrial® - Connecteur RJ45 - HARTING RJ Industrial
Connecteur RJ45 pour les tâches exigeantes - des circuits imprimés aux panneaux de raccordement, que ce soit IP20 ou IP65/67, dans un boîtier Han éprouvé® 3 A capots/logements. Le HARTING RJ Industrial® est un système de câblage Ethernet complet et parfaitement adapté à l'automatisation des bâtiments et à l'industrie. Il constitue également une solution pouvant être utilisée avec la même efficacité pour toutes les applications.
Au cœur de la gamme de produits RJ Industrial® de HARTING se trouve le connecteur RJ45 qui peut être raccordé sur le terrain sans outils spéciaux. La gamme de produits comporte elle-même désormais tous les produits pour la technologie de communication Ethernet, des prises pour circuits imprimés destinées à l'intégration de dispositifs aux prises de données industrielles. Autre point fort sont les interfaces hybrides qui combinent la transmission de données et l'alimentation électrique dans le connecteur RJ45 et les câbles, ce qui permet de réduire de 50 % l'encombrement et d'économies en termes de coûts et d'espace de câblage.
Fiche RJ45 HARTING RJ Industrial – Caractéristiques
Peut être assemblé sur site rapidement et facilement – sans aucun outil spécial
Produits coordonnés pour l'Ethernet industriel à 2 paires : tels que PROFINET, EtherCAT, EtherNet/IP et le câblage à 4 paires neutre du point de vue de l'application.
Technique de raccordement robuste et compatible avec l'industrie
Résistance exceptionnelle aux chocs et aux vibrations selon les normes
Peut être utilisé dans les armoires de commande et dans les environnements industriels difficiles.
Utilisation uniforme des câblages des machines, des installations et de l'informatique
Peut être utilisé avec tous les profils d'automatisation basé sur Ethernet
Câblage robuste à 4 fils pour Fast Ethernet
Câblage à 8 fils pour Gigabit Ethernet et plus : la garantie d'une utilisation polyvalente à l'avenir.
Solution continue allant du circuit imprimé à l'armoire réseau
Convient de 10/100Mbit/s à 10GBit/s, selon le type.
Facilité de maintenance, d'adaptation et d'extension du réseau.
IP20/30, pour les environnements protégés et les armoires de commande
IP65/67, pour les environnements industriels
IP65/67, pour les équipements installés à l'extérieur et les applications spéciales
Raccordement auto-dénudant pour les conducteurs rigides et flexibles
Montage facile sur site sans outillage spécial
Plus de solutions et de ressources
Connaissances
Données d'ingénierie & Services
Données CAO, gestionnaire de données produit, disponibilité des distributeurs, échantillons gratuits & plus.
Découvrez les services HARTING Engineerng Data & pour soutenir au mieux votre projet. Pour chaque produit de notre catalogue numérique, vous trouverez des données techniques supplémentaires sur & services :
Données CAO, fiches techniques et fiches de type
Sélecteurs de produits à attributs multiples
Package de données individuels
Configuration et personnalisation
Billets et déraillements individuels
Service d'échantillonnage gratuit