Product category:
Rectangular connectors
Hoods/Housings
Filter
Products 2803
Relevance
Hood
Han A Hood Top Entry 2 Pegs M20
Article No.: 19 20 003 1440
Bulkhead mounted housing
Han 3A-HBM-SL
Article No.: 09 20 003 0301
Bulkhead mounted housing
Han 6B-HBM-SL
Article No.: 09 30 006 0301
Bulkhead mounted housing
Han 24B-HBM-DL
Article No.: 09 30 024 0301
Bulkhead mounted housing
Han 16B-HBM-DL
Article No.: 09 30 016 0301
Hood
Han 3A-gg-11
Article No.: 09 20 003 0420
Bulkhead mounted housing
Han 3A-HBM/P-SL-grey
Article No.: 09 20 003 0320
Bulkhead mounted housing
Han 3EMC-HBM-SL
Article No.: 09 62 003 0301
Hood
Han 3HPR-HTE-SL-M20
Article No.: 19 40 003 0410
Bulkhead mounted housing
Han 24HPR Base Panel Screw locking
Article No.: 09 40 024 0311
Hood
Han 3EMC-HTE-2 Pegs-M20
Article No.: 19 62 003 1440
Hood
Han 3A Hood Top Entry 2 Pegs M20
Article No.: 19 20 003 0420
Hood
Han 3A-HTE-PG11
Article No.: 09 20 003 1440
Bulkhead mounted housing
Han Q 8/0-HBM-SL
Article No.: 09 12 008 0327
Bulkhead mounted housing
Han 3A-HBMA-L
Article No.: 09 20 003 0801
Hood
Han B Hood Side Entry LC 2pegs M20
Article No.: 19 30 006 1540
Hood
Han 3HPR Top Entry M20, RoHs conform
Article No.: 19 40 703 0410
Hood
Han 3A Hood Top Entry M20 Black
Article No.: 19 20 003 0427
Bulkhead mounted housing
Han B Base Panel 1 Lever
Article No.: 09 30 010 0305
Surface mounted housing
Han 3A-HSM angled-L-M20
Article No.: 19 20 003 1250
Cable to cable housing
Han A Hood Coupler Thermoplastic M20
Article No.: 19 20 003 0720
Bulkhead mounted housing
Han 10 A-agg-LB
Article No.: 09 20 010 0301
Surface mounted housing
Han 3HPR angled housing M20
Article No.: 19 40 003 0950
Hood
Han 3 EMC-gg-M25
Article No.: 19 62 003 1421
Bulkhead mounted housing
Han 10B-HBM-DL
Article No.: 09 30 010 0301
Hood
Han Q 8/0-HTE-M25
Article No.: 19 12 008 0429
Surface mounted housing
Han 3A-HSM angled-L-M20 bottom closed
Article No.: 19 20 003 1252
Hood
Han M Hood Top Entry 2 Pegs M20
Article No.: 19 37 003 1440
Hood
Han 3A-gw-11
Article No.: 09 20 003 1640
Hood
Han A Hood Angled Entry 2 Pegs M20
Article No.: 19 20 003 1640
Bulkhead mounted housing
Han 3A-HBMA/P-DL-grey
Article No.: 09 20 003 0820
Bulkhead mounted housing
Han 3A-HBM/P-DL-black
Article No.: 09 20 003 0327
Cable to cable housing
Han A Hood Coupler 1 Lever M20
Article No.: 19 20 003 1750
Bulkhead mounted housing
Han 3M Base Panel 1 Lever
Article No.: 09 37 003 0301
Bulkhead mounted housing
Han B Base Panel 1 Lever Thermoplastic C
Article No.: 09 30 006 0302
Bulkhead mounted housing
Han Q 8/0-agg Metall RoHS konform
Article No.: 09 12 708 0301
Cable to cable housing
Han 3A-HCC/P-DL-1Pg11-grey
Article No.: 09 20 003 0720
Bulkhead mounted housing
Han 3HPR-HBM-SL, powder coating
Article No.: 09 40 703 0311
Hood
Han Q 8/0-GS-16
Article No.: 09 12 008 0527
Hood
Han B HOOD SIDE ENTRY LC 2 PEGS M25
Article No.: 19 30 006 1541
Hood
Hood Top Entry HC 2 Pegs M25
Article No.: 19 30 006 0446
Bulkhead mounted housing
Han 16B-HBM single lever
Article No.: 09 30 016 0307
Bulkhead mounted housing
Han Q 8/0 Housing bulkhead mount- ed
Article No.: 09 12 008 0327 XL
Hood
Han 3 EMC Top Entry 2 Pegs PG 11
Article No.: 09 62 003 1440
Hood
Han B Hood Side Entry LC 4 Pegs M25
Article No.: 19 30 024 1521
Bulkhead mounted housing
Han 16A-HBM-SL
Article No.: 09 20 016 0301
Hood
Han A Hood Angled Entry 2 Pegs M20
Article No.: 19 20 003 0620
Bulkhead mounted housing
Han 3A-HBM-SL-C cap with seal
Article No.: 09 20 003 0306
Surface mounted housing
Han 3HPR angled housing M20, RoHs conf.
Article No.: 19 40 703 0950
Hood
Han A Hood Side Entry LC 2 Pegs M20
Article No.: 19 20 010 1540
Hood
Han A Hood Side Entry LC 2 Pegs M20
Article No.: 19 20 016 1540
Hood
Han B Hood Side Entry HC 2 Pegs M25
Article No.: 19 30 006 0546
Bulkhead mounted housing
Han 6 HPR Base Panel Screw locking
Article No.: 09 40 006 0311
Hood
Han A Hood Side Entry HC 2 Pegs M25
Article No.: 19 20 016 0546
Bulkhead mounted housing
Han B Base Panel for Central Lever
Article No.: 09 30 024 0381
Bulkhead mounted housing
Han Q 8/0-HBM Metal
Article No.: 09 12 008 0301
Hood
Han B Hood Side Entry HC 4 Pegs M32
Article No.: 19 30 010 0527
Hood
Han B Hood Side Entry HC 4 Pegs M40
Article No.: 19 30 024 0528
Hood
Han B Hood Side Entry LC 4 Pegs M20
Article No.: 19 30 010 1520
Surface mounted housing
Han A Base Surface Thermoplastic M20
Article No.: 19 20 003 0220
Bulkhead mounted housing
Han A Base Panel 2 Levers
Article No.: 09 20 032 0301
Hood
Han 3A Hood Top Entry M20 glued seal
Article No.: 19 20 003 1443
Bulkhead mounted housing
Han 3HPR-HBM-SL-black chrome
Article No.: 09 40 003 0311
Bulkhead mounted housing
Han EMC/B 6 Base Panel
Article No.: 09 62 806 0301
Bulkhead mounted housing
Han B Base Panel 1 Lever Thermoplastic C
Article No.: 09 30 010 0303
Hood
Han B Hood Side Entry HC M32
Article No.: 19 30 024 0527
Hood
Han 3A-gg-11 PC, black
Article No.: 09 20 003 0427
Hood
Han B Hood Side Entry HC 2 Pegs M32
Article No.: 19 30 006 0547
Bulkhead mounted housing
Han 10A-HBM-SL-C
Article No.: 09 20 010 0321
Hood
Han B Hood Top Entry HC 2 Pegs M32
Article No.: 19 30 006 0447
Hood
Han B Hood Side Entry HC 4 Pegs M40
Article No.: 19 30 016 0528
Hood
Han B Hood Side Entry LC 4 Pegs M25
Article No.: 19 30 016 1521
Bulkhead mounted housing
Han EMC/B 16 Base Panel
Article No.: 09 62 816 0301
Surface mounted housing
Han 6 B-Base Surface-LC 1 Lever 1xM20
Article No.: 19 30 006 1250
Surface mounted housing
Han 3A-HSM-L-11
Article No.: 09 20 003 1250
Bulkhead mounted housing
Han 3EMC Base Angled 1Lever
Article No.: 09 62 003 0810
Surface mounted housing
Han 16A-HSM-HC 1 Lever 1xM25
Article No.: 19 20 016 0251
Bulkhead mounted housing
Han EMC/B 16 Base Panel
Article No.: 09 62 816 0303
Bulkhead mounted housing
Han 16HPR Base Panel Screw Locking
Article No.: 09 40 016 0311
Bulkhead mounted housing
Han EMC/B 24 Base Panel
Article No.: 09 62 824 0306
Hood
Han 3 EMC HOOD ANGLED ENTRY 2PEGS M20
Article No.: 19 62 003 1640
Bulkhead mounted housing
Han Q 8/0-agg vernickelt
Article No.: 09 12 008 0303
Hood
Han B Hood Side Entry HC 4 Pegs M32
Article No.: 19 30 016 0527
Surface mounted housing
Han B Base Surface LC 2 Levers 1 x M25
Article No.: 19 30 016 1231
Hood
Han B Hood Side Entry LC 4 Pegs PG 21
Article No.: 09 30 016 1520
Hood
Han 3HPR Hood, Top entry M25, Screw
Article No.: 19 40 703 0411
Hood
Han B Hood Side Entry LC 2 Pegs PG 16
Article No.: 09 30 006 1541
Bulkhead mounted housing
Han 3A-HBMA/P-DL-black
Article No.: 09 20 003 0827
Panel feed through housing
Han 3EMC-PFT-SL-M20 (M4)
Article No.: 19 62 003 1121
Surface mounted housing
Han B Base Surface LC 1 Lever 2 x M20
Article No.: 19 30 006 1290
Hood
Han 24 HPR Hood SE M40 Screw Lock
Article No.: 19 40 024 0513
Cable to cable housing
Han 3A-kg-QB-11
Article No.: 09 20 003 1750
Hood
Han B Hood Side Entry LC M32
Article No.: 19 30 024 1522
Hood
Han 10B Hood Side Entry LC 2 Reel M25
Article No.: 19 30 010 1541
Bulkhead mounted housing
Han 10HPR-HBM-Screw locking
Article No.: 09 40 010 0311
Hood
Han B Hood Top Entry HC M40
Article No.: 19 30 024 0428
Hood
Han 3A Hood Top Entry M25 Low Constr.
Article No.: 19 20 003 1422
Hood
Han A Hood Top Entry LC two pegs M20
Article No.: 19 20 010 1440
Hood
Han 6 B Hood Top Entry LC 2 Pegs-M20
Article No.: 19 30 006 1440
Surface mounted housing
Han B Base Surface LC 1 Lever 2 x M20
Article No.: 19 30 006 1295
Screw mounted housing
Han 3A-SIS-SL-M20
Article No.: 19 20 003 1150
Bulkhead mounted housing
Han 24B-Base Panel 1 Lever
Article No.: 09 30 024 0307
Hood
Han 16B Hood side entry M25
Article No.: 19 30 016 1541
Hood
Han B Hood Side Entry LC 4 Pegs PG 21
Article No.: 09 30 024 1520
Hood
Han B Hood Top Entry HC M32
Article No.: 19 30 016 0427
Surface mounted housing
Han 10A-HSM-HC 1 Lever 1xM25
Article No.: 19 20 010 0251
Hood
Han B Hood Top Entry HC 4 Pegs M32
Article No.: 19 30 010 0427
Hood
Han 3 EMC Hood Angled Entry 2 Pegs PG 11
Article No.: 09 62 003 1640
Hood
Han 3A Hood Top Entry M25 Low Constr.
Article No.: 19 20 003 1421
Bulkhead mounted housing
Han 3EMC-HBM-SL (only f. PCB-adapter)
Article No.: 09 62 003 0304
Hood
Han 10A-gs-16
Article No.: 09 20 010 1541
Hood
Han 16B HOOD SIDE ENTRY M32
Article No.: 19 30 016 1522
Bulkhead mounted housing
Han EMC/B 10 Base Panel
Article No.: 09 62 810 0301
Hood
Han 24 HPR Hood Top Entry M40 Screw Lock
Article No.: 19 40 024 0413
Hood
Han B Hood Side Entry LC 2 Pegs PG 13.5
Article No.: 09 30 006 1540
Hood
Han 10B HOOD SE LC M25
Article No.: 19 30 010 1521
Hood
Han B Hood Top Entry HC M32
Article No.: 19 30 024 0427
Hood
Han B Hood Side Entry HC 4 Pegs PG 29
Article No.: 09 30 010 0523
Hood
Han 24B-gs-29
Article No.: 09 30 024 0521
Hood
Han 3A-HTE plastic (9-17mm)
Article No.: 19 20 003 0410
Bulkhead mounted housing
Han 16B-HBM single lever cover
Article No.: 09 30 016 0306
Bulkhead mounted housing
Han 3EMC-HBM-SL-C (cover w. gasket)
Article No.: 09 62 003 0306
Hood
Han A Hood Side Entry HC 2 Pegs M25
Article No.: 19 20 010 0546
Hood
Han 32A-Hood Side Entry-M32-4 Pegs
Article No.: 19 20 032 0527
Surface mounted housing
Han 3HPR Surface M. H. long, RoHS conf.
Article No.: 19 40 703 0951
Hood
Han B Hood Side Entry LC 4 Pegs PG 16
Article No.: 09 30 010 1521
Hood
Han 10B-gg-R-M32
Article No.: 19 30 010 0447
Surface mounted housing
Han 24B-HSM-LC-DL-1xM25
Article No.: 19 30 024 1231
Hood
Han B Hood Side Entry HC 2 Reels PG 21
Article No.: 09 30 010 0542
Hood
Han 3M Hood Top Entry M20 glued seal
Article No.: 19 37 003 1443
Bulkhead mounted housing
Han M BULKHEAD HOUSING BLACK
Article No.: 09 37 024 0301
Surface mounted housing
Han EMC/B 6 Base Surface 1Lev. 2xM20
Article No.: 19 62 806 1290
Hood
Han A Hood Side Entry LC 4 Pegs M25
Article No.: 19 20 032 1521
Hood
Han B Hood SE HC Central Lever M32
Article No.: 19 30 024 0587
Hood
Han A Hood Top Entry HC 2 Pegs M25
Article No.: 19 20 016 0446
Hood
Han Compact-HTE-M25
Article No.: 19 12 008 0426
Surface mounted housing
Han 16B BASE SURFACE LC 2 x M25
Article No.: 19 30 016 1271
Cable to cable housing
Han A Hood Coupler Thermoplastic 1 Lever
Article No.: 19 20 003 0727
Bulkhead mounted housing
Han B Base Panel 1 Lever Thermoplastic C
Article No.: 09 30 024 0304
Hood
Han 3A-GW-PG11
Article No.: 09 20 003 0620
Bulkhead mounted housing
Han 16B-HMB for Central Lever
Article No.: 09 30 016 0381
Bulkhead mounted housing
Han 16B-Base Panel 2 Levers IP67
Article No.: 09 30 016 1301
Hood
Han 3A-HTE-M25
Article No.: 19 20 003 1445
Hood
Han 40EMC-HTE-M40
Article No.: 19 62 040 0443
Hood
Han B Hood Side Entry HC 2 Pegs PG 21
Article No.: 09 30 006 0542
Hood
Han M Hood Angled Entry 2 Pegs M20
Article No.: 19 37 003 1640
Hood
Han 24EMC/B-HSE-M40-DL
Article No.: 19 62 824 0538
Housing for motor application
Terminal housing f. motor Han 10B 1 leve
Article No.: 09 30 010 0901
Surface mounted housing
Han 6B-asg2-LB-M25
Article No.: 19 30 006 0291
Surface mounted housing
Han B Base Surface LC 1 Lever 1 Entry PG
Article No.: 09 30 006 1251
Hood
Han 24HPR Hood Side Entry M50 Screw Lock
Article No.: 19 40 024 0514
Hood
Han B Hood Side Entry HC M32 Central Lev
Article No.: 19 30 016 0587
Hood
Han 10 B Hood Top Entry M20
Article No.: 19 30 010 1440
Bulkhead mounted housing
Han 32B-HBM-DL
Article No.: 09 30 032 0301
Hood
Han B Hood Top Entry HC 2xM32
Article No.: 19 30 024 0467
Surface mounted housing
Han B Base Surface LC 2 Levers 1 x M20
Article No.: 19 30 010 1230
Surface mounted housing
Han B Base Surface LC 1 Lever
Article No.: 19 30 006 1255
Bulkhead mounted housing
Han B Base Panel 1 Lever Metal Cover
Article No.: 09 30 006 0318
Bulkhead mounted housing
Han 16A-HBM-SL-C
Article No.: 09 20 016 0321
Surface mounted housing
Han 3A-HSM-L-11 (bottom closed)
Article No.: 09 20 003 1252
Hood
Han 10A-GG-13,5
Article No.: 09 20 010 1440
Hood
Han Q 8 /0-gg-16
Article No.: 09 12 008 0427
Bulkhead mounted housing
Han 3 EMC Base Angled 1 Lever
Article No.: 09 62 003 0801
Bulkhead mounted housing
Han M Base Angled 1 Lever
Article No.: 09 37 003 0801
Hood
Han 3A HTE, plastic (7-12mm)
Article No.: 19 20 003 0415
Surface mounted housing
Han 10B Base Surface LC 1 x M25
Article No.: 19 30 010 1231
Hood
Han-Compact-HTE-M25-black
Article No.: 19 12 008 0411
Hood
Han 16EMC/B Hood Side Entry M40
Article No.: 19 62 816 0538
Bulkhead mounted housing
Han EMC/B 24 Base Panel
Article No.: 09 62 824 0301
Hood
Han B Hood Top Entry HC M40
Article No.: 19 30 016 0428
Hood
Han 6HPR Hood Side M25 Screw Lock
Article No.: 19 40 006 0511
Surface mounted housing
Han-3M-HSM-L-M20
Article No.: 19 37 003 1250
Surface mounted housing
Han B Base Surface LC 2 Levers 2 x M20
Article No.: 19 30 010 1270
Hood
Han B Hood Top Entry LC 2 Pegs PG 13.5
Article No.: 09 30 006 1440
Hood
Han B Hood Top Entry LC 4 Pegs PG 21
Article No.: 09 30 016 1420
Hood
Han 16B Hood Top Entry 2xM25
Article No.: 19 30 016 0466
Hood
Han B Hood Top Entry LC 2 Pegs PG 16
Article No.: 09 30 006 1441
Hood
Han 16 B Hood Top Entry M32
Article No.: 19 30 016 0447
Hood
Han B Hood Side Entry HC 4 Pegs PG 29
Article No.: 09 30 016 0521
Bulkhead mounted housing
Han M Base Panel 1 Lever
Article No.: 09 37 006 0301
Hood
Han Compact-gg-M25-SW-Metal
Article No.: 19 12 708 0411
Surface mounted housing
Han B Base Surface LC 4 Pegs Thermoplast
Article No.: 09 30 010 1221
Hood
Han 6HPR Hood Top Entry M25 Screw lock
Article No.: 19 40 006 0411
Hood
Han A Hood Top Entry HC 2 Pegs M25
Article No.: 19 20 010 0446
Bulkhead mounted housing
Han EMC/B 10 Base Panel
Article No.: 09 62 810 0305
Hood
Han B Hood Top Entry LC 4 Pegs M25
Article No.: 19 30 016 1421
Cable to cable housing
Han 3 EMC Hood Coupler 1 Lever M20
Article No.: 19 62 003 1750
Surface mounted housing
Han 3 EMC Base Surface 1 Lever M20
Article No.: 19 62 003 1250
Hood
Han 6HPR Hood Side M32 Screw Lock
Article No.: 19 40 006 0512
Surface mounted housing
Han B Base Surface LC 2 Levers 1 Entry P
Article No.: 09 30 016 1230
Surface mounted housing
Han 3A-HSM/P-DL-1Pg11-grey
Article No.: 09 20 003 0220
Surface mounted housing
Han 16B SM Base HC 1 x M32
Article No.: 19 30 016 0232
Hood
Han 16A-GS-16
Article No.: 09 20 016 1541
Bulkhead mounted housing
Han 24B-Base Panel 2 Levers IP67
Article No.: 09 30 024 1301
Surface mounted housing
Han 3EMC-HSM-L-M20 (bottom closed)
Article No.: 19 62 003 1252
Hood
Han 10HPR Hood Side Entry M32 Screw lock
Article No.: 19 40 010 0512
Surface mounted housing
Han B Base Surface LC 1 Lever 2 x M25
Article No.: 19 30 024 1271
Hood
Han 16HPR Hood Side Entry M40 Screw Lock
Article No.: 19 40 016 0513
Surface mounted housing
Han 10A-HSM-HC 1 Lever 2xM20
Article No.: 19 20 010 0290
Hood
Han B Hood Side Entry M25
Article No.: 19 30 024 1541
Cable to cable housing
Han Q 8/0-kg-M25
Article No.: 19 12 008 0729
Bulkhead mounted housing
Han 6M Base Panel 1 Lever Metal Cover
Article No.: 09 37 006 0318
Bulkhead mounted housing
Han 16B-HBM 4 pegs cover
Article No.: 09 30 016 0302
Bulkhead mounted housing
Han 3HPR angled housing
Article No.: 09 40 003 0950
Hood
Han B Hood Top Entry HC 4 Pegs PG 29
Article No.: 09 30 024 0421
Panel feed through housing
Han 3EMC-PFT-SL-M20
Article No.: 19 62 003 1120
Hood
Han 24HPR Hood Top Entry 2x M40 Screw Lo
Article No.: 19 40 024 0433
Hood
Han Compact Top Entry Hood M25 HC nickel
Article No.: 19 12 008 0428
Hood
Han Compact-HSE-M25
Article No.: 19 12 008 0526
Surface mounted housing
Han 10A-HSM-HC 1 Lever Cover 2xM20
Article No.: 19 20 010 0295
Bulkhead mounted housing
Han M Base Panel 2 Levers
Article No.: 09 37 016 0301
Bulkhead mounted housing
Han 3 HPR angled housing RoHS conf.
Article No.: 09 40 703 0950
Hood
Han 16A-gg-16
Article No.: 09 20 016 1441
Hood
Han 24HPR Hood Top Entry M50 Screw Lock
Article No.: 19 40 024 0414
Bulkhead mounted housing
Han 6B-Base Panel 1 Lever IP67
Article No.: 09 30 006 1301
Hood
Han B Hood Top Entry HC 4 Pegs PG 29
Article No.: 09 30 016 0421
Hood
Han B Hood Side Entry LC M32
Article No.: 19 30 016 1542
Surface mounted housing
Han 10 A-asg1-LB-16
Article No.: 09 20 010 0251
Hood
Han B Hood Top Entry LC 4 Pegs M32
Article No.: 19 30 024 1422
Hood
Han A Hood Top Entry HC 2 Pegs PG 21
Article No.: 09 20 016 0441
Panel feed through housing
Han 3A-PFT-SL-M20
Article No.: 19 20 003 1120
Hood
Han A Hood Top Entry LC 2 Pegs M20
Article No.: 19 20 016 1440
Hood
Han A Hood Side Entry HC 2 Pegs PG 21
Article No.: 09 20 016 0541
Hood
Han 6B-gg-21
Article No.: 09 30 006 0442
Hood
Han B Hood Top Entry LC 4 Pegs M20
Article No.: 19 30 010 1420
Bulkhead mounted housing
Han 10M Base Panel 2 Levers
Article No.: 09 37 010 0301
Bulkhead mounted housing
Han 16B-HBM single lever metal cover
Article No.: 09 30 016 0318
Hood
Han 10B-HTE-LC-4 Pegs-M25
Article No.: 19 30 010 1421
Surface mounted housing
Han B Base SM LC 2 x M25 plastic cover
Article No.: 19 30 016 1296
Surface mounted housing
Han B Base Surface LC 2 Levers 1 Entry P
Article No.: 09 30 010 1231
Hood
Han B Hood Side Entry HC 2 Levers M32
Article No.: 19 30 016 0537
Bulkhead mounted housing
Han B Base Panel 4 Pegs Thermoplastic Co
Article No.: 09 30 024 0302
Surface mounted housing
Han B Base SM LC 1 lever 2 x M20
Article No.: 19 30 010 1290
Hood
Han B Hood Top Entry HC 4 Pegs PG 21
Article No.: 09 30 016 0420
Hood
Han 3EMC-HTE-2 Pegs-M20 w. glued sealing
Article No.: 19 62 003 1443
Hood
Han 16 HPR Hood Side Entry M32 Screw Loc
Article No.: 19 40 016 0512
Hood
Han B Hood Top Entry LC 4 Pegs PG 29
Article No.: 09 30 024 1421
Hood
Han B Hood Top Entry LC 2 Levers PG 16
Article No.: 09 30 010 1431
Hood
Han 3HPR-HTE-SL-M25
Article No.: 19 40 003 0411
Hood
Han B Hood Top Entry M20
Article No.: 19 30 010 0465
Hood
Han B Hood Top Entry HC 4 Pegs M40
Article No.: 19 30 010 0428
Hood
Han 24HPR Hood SE M32 Screw Lock
Article No.: 19 40 024 0512
Hood
Han B Hood Side Entry LC 2 Levers PG 21
Article No.: 09 30 016 1530
Hood
Han 16EMC/B-HSE-M40 (HT)
Article No.: 19 62 816 0528
Surface mounted housing
Han B Base Surface LC 1 Lever Thermoplas
Article No.: 09 30 006 1256
Bulkhead mounted housing
Han 3A-HBM-SL-K cap without seal
Article No.: 09 20 003 0305
Surface mounted housing
Han 10B-HSM-DL-2xM25
Article No.: 19 30 010 0271
Hood
Han 16HPR-HTE-SL-M40
Article No.: 19 40 016 0413
Surface mounted housing
Han EMC/B 10 SM Base 2xM25
Article No.: 19 62 810 1271
Surface mounted housing
Han B Base Surface LC 2 Levers 1xPg21
Article No.: 09 30 024 1230
Hood
Han 6HPR Hood Top Entry M32 Screw lock
Article No.: 19 40 006 0412
Cable to cable housing
Han 3A-HCC/P-DL-1Pg11-black
Article No.: 09 20 003 0727
Hood
Han 3A Hood Angled Entry M20
Article No.: 19 20 003 1643
Bulkhead mounted housing
Han B Base Panel 1 Lever Metal Cover
Article No.: 09 30 010 0318
Adapter
Han 3HPR Surface Mount. Hous. Ang led w/
Article No.: 09 40 703 0902
Hood
Han B Hood Top Entry HC 2 Pegs PG 29
Article No.: 09 30 006 0443
Bulkhead mounted housing
Han B Base Panel 4 Pegs Thermoplastic Co
Article No.: 09 30 010 0302
Bulkhead mounted housing
Han Q 8/0-agw
Article No.: 09 12 008 0902
Hood
Han 10HPR Hood Top Entry M32 Screw lock
Article No.: 19 40 010 0412
Surface mounted housing
Han 16 A-asg1-LB-16
Article No.: 09 20 016 0251
Bulkhead mounted housing
Han 48B-HMB/CP-SL
Article No.: 09 30 048 0301
Hood
Han 10B-gg-QB-M20
Article No.: 19 30 010 1430
Surface mounted housing
Han 3HPR angled hous. long version M25
Article No.: 19 40 003 0951
Hood
Han A Hood Top Entry HC 4 Pegs M32
Article No.: 19 20 032 0427
Hood
Han 16M-gs-M32
Article No.: 19 37 016 0527
Hood
Han B Hood Top Entry HC 4 Pegs PG 21
Article No.: 09 30 024 0420
Surface mounted housing
Han B Base Surf. HC 2 Levers 2 x M40
Article No.: 19 30 016 0273
Hood
Han B Hood Top Entry LC 4 Pegs PG 16
Article No.: 09 30 010 1421
Hood
Han 3M-Hood Top Entry M25
Article No.: 19 37 003 1445
Hood
Han 24B top entry hood HC M50
Article No.: 19 30 024 0429
Surface mounted housing
Han B Base SM HC 2 x M32 plastic cover
Article No.: 19 30 016 0297
Hood
Han B Hood Side Entry HC 2 Reels M32
Article No.: 19 30 024 0547
Hood
Han 24HP Direct/B-HSE-M40
Article No.: 19 39 624 0548
Hood
Han B Hood Top Entry LC 4 Pegs M32
Article No.: 19 30 016 1422
Surface mounted housing
Han B Base SM LC plastic cover 2 x M25
Article No.: 19 30 024 1296
Surface mounted housing
Han 6B Base Surface 1 lever M20
Article No.: 19 30 006 2255
Hood
Han 16B-gs-M40
Article No.: 19 30 016 0523
Surface mounted housing
Han 16A-HSM-HC 1 Lever 2xM20
Article No.: 19 20 016 0290
Hood
Han 24B side entry hood HC M50 (30°)
Article No.: 19 30 024 0529
Hood
Han 24M-gg-M40
Article No.: 19 37 024 0428
Surface mounted housing
Han 16A-HSM-HC 1 Lever 2xM25
Article No.: 19 20 016 0291
Hood
Han 16B Hood Side Entry M25
Article No.: 19 30 016 1531
Surface mounted housing
Han Q 8/0-asw-16
Article No.: 09 12 008 0901
Hood
Han 24HPR Hood TE 2x M32 Screw Lock
Article No.: 19 40 024 0432
Hood
Han 16B-Hood Top Entry-M50
Article No.: 19 30 016 0429
Hood
Han A Hood Top Entry HC 4 Pegs PG 29
Article No.: 09 20 032 0421
Surface mounted housing
Han 24HPR-HSM-1xM40-Screw Lock
Article No.: 19 40 024 1263
Hood
Han 16HPR-HTE-SL-M32
Article No.: 19 40 016 0412
Hood
Han 10A-HTE-HC-for SL-Pg21
Article No.: 09 20 010 0441
Hood
Han 6HPR Hood Top Entry M20 Screw lock
Article No.: 19 40 006 0410
Surface mounted housing
Han B Base SM HC 2x M32 plastic cover
Article No.: 19 30 024 0297
Hood
Han 10B-gg-29
Article No.: 09 30 010 0423
Hood
Han B Hood Side Entry HC 4 Pegs PG 21
Article No.: 09 30 010 0522
Surface mounted housing
Han EMC/B 10 Base Panel
Article No.: 19 62 810 0272
Hood
Han B Hood Top Entry HC M32 black
Article No.: 19 30 716 0427
Hood
Han A Hood Side Entry LC 4 Pegs PG 21
Article No.: 09 20 032 1520
Surface mounted housing
Han 10B-HSM1-LC-SL-M20
Article No.: 19 30 010 1250
Hood
Han B Hood Side Entry 2 Pegs PG 29
Article No.: 09 30 016 0541
Bulkhead mounted housing
Han 10B-Base Panel 2 Levers IP 67
Article No.: 09 30 010 1301
Surface mounted housing
Han B Base SM HC plastic cover 2 x M32
Article No.: 19 30 010 0297
Hood
Han M Hood Top Entry HC 4 Pegs M32
Article No.: 19 37 016 0427
Hood
Han INOX 3A hood TE M20
Article No.: 19 44 003 1440
Cable to cable housing
Han Q 8/0-kg-16
Article No.: 09 12 008 0727
Hood
Han B Hood Side Entry 2 Pegs M40
Article No.: 19 30 016 0548
Surface mounted housing
Han B Base SM LC 1 Lever 1 Entry M25
Article No.: 19 30 016 1251
Surface mounted housing
Han EMC/B 16 Base Panel
Article No.: 19 62 816 0273
Surface mounted housing
Han B Base SM HC plastic cover M25
Article No.: 19 30 006 0296
Hood
Han EMC/B 10 Hood Top Entry M25 reel
Article No.: 19 62 810 0446
Surface mounted housing
Han B Base SM LC 1 lever 2 x M20
Article No.: 19 30 010 1295
Hood
Han 24M-gs-M40
Article No.: 19 37 024 0528
Bulkhead mounted housing
Han B Base Panel 1 Lever Metal Cover
Article No.: 09 30 024 0318
Surface mounted housing
Han A Base Surface HC 2 Levers 1 x M25
Article No.: 19 20 032 0231
Surface mounted housing
Han A Base Surface Thermoplastic M20
Article No.: 19 20 003 0227
Hood
Han 10A-HSE-HC-for SL-Pg16
Article No.: 09 20 010 0540
Hood
Han EMC/B 10 Hood Top Entry M32
Article No.: 19 62 810 0447
Hood
Han B Hood Side Entry HC 4 Pegs PG 21
Article No.: 09 30 024 0520
Surface mounted housing
Han 6HPR-asg1-SV-M25
Article No.: 19 40 006 1261
Hood
Han 24 HPR Hood Top Entry M32 Screw Lock
Article No.: 19 40 024 0412
Surface mounted housing
Han 10B-asg2-K-M20
Article No.: 19 30 010 1265
Surface mounted housing
Han B Base SM HC 4 Peg plast cover 2xM32
Article No.: 19 30 016 0267
Hood
Han Q 8/0 - GS - Metal
Article No.: 19 12 008 0502
Hood
Han GND hood, 7,5-14mm
Article No.: 09 14 001 0430
Hood
Han A Hood Side Entry HC 4 Pegs PG 29
Article No.: 09 20 032 0521
Hood
Han B Hood Side Entry 4 Pegs PG 21
Article No.: 09 30 016 0520
Hood
Han 10HPR Hood Side M25 Screw lock
Article No.: 19 40 010 0511
Hood
Han B Hood Side Entry HC 2 Reels M32
Article No.: 19 30 010 0547
Hood
Han Q 8/0-gs Metall RoHS konform
Article No.: 19 12 708 0501
Hood
Han 24B Hood Side Entry - M40
Article No.: 19 30 024 0588
Surface mounted housing
Han 16 A-asg1-LB-21
Article No.: 09 20 016 0252
Bulkhead mounted housing
Han A Base Angled 1Lever
Article No.: 09 20 003 0810
Hood
Han 3 EMC Hood M25
Article No.: 19 62 003 1445
Hood
Han 10M-HTE- 4 pegs-M32
Article No.: 19 37 010 0427
Hood
Han B Hood Side Entry M25
Article No.: 19 30 024 1531
Hood
Han 10B-HSE-M40
Article No.: 19 30 010 0528
Hood
Han 16M-gs-M40
Article No.: 19 37 016 0528
Hood
Han 24M Hood Side Entry HC 4 peg M32
Article No.: 19 37 024 0527
Hood
Han 6M-gg-M25
Article No.: 19 37 006 0446
Bulkhead mounted housing
Han 3HPR angled hous. long, RoHS conf.
Article No.: 09 40 703 0951
Bulkhead mounted housing
Han 3HPR-HBM-TL-black chrome
Article No.: 09 40 003 0301
Hood
Han 24 HPR Hood Top Entry PG 36 Screw Lo
Article No.: 09 40 024 0414
Bulkhead mounted housing
Han-Modular Compact housing
Article No.: 09 14 001 0301
Hood
Han-Compact-HSE-M25-metal
Article No.: 19 12 008 0501
Hood
Han 16 B Hood Top Entry M40
Article No.: 19 30 016 0448
Surface mounted housing
Han B Base Surface LP 1 Lever Metal Cove
Article No.: 19 30 006 2295
Surface mounted housing
Han A Base Surface HC 2 Levers 2 x M32
Article No.: 19 20 032 0272
Surface mounted housing
Han B Base SM LC plastic cover M20
Article No.: 19 30 010 1255
Hood
Han 24B Hood Top Entry M32
Article No.: 19 30 024 1442
Hood
Han A Hood Top Entry HC 2 Pegs PG 16
Article No.: 09 20 016 0440
Hood
Han 10M-gs-M32
Article No.: 19 37 010 0527
Carrier hood
Han-Modular Compact carrier hood
Article No.: 09 14 001 0311
Bulkhead mounted housing
Han GND housing
Article No.: 09 14 001 0330
Surface mounted housing
Han 16B-asg2-K-M25
Article No.: 19 30 016 1266
Hood
Han B Hood Side Entry HC 4 pegs M32
Article No.: 19 30 032 0527
Hood
Han B Hood Angled Entry 4 Pegs 2x M25
Article No.: 19 30 016 0666
Cable to cable housing
Han 24B-kg-QB-M40
Article No.: 19 30 024 0738
Surface mounted housing
Han 24HPR-HSM-1x36-Screw Lock
Article No.: 09 40 024 1263
Hood
Han M Hood Side Entry HC 2 Pegs M25
Article No.: 19 37 006 0546
Surface mounted housing
Han 6HPR-asg1-SV-M32
Article No.: 19 40 006 1262
Hood
Han Compact-gg-M25-EMC
Article No.: 19 12 008 0412
Bulkhead mounted housing
Han 16B-HBM double lever black
Article No.: 09 30 716 0301
Hood
Han 10HPR-gg-SV-M25
Article No.: 19 40 010 0411
Bulkhead mounted housing
Han 10HvE-HBM-Double lever
Article No.: 09 34 010 0301
Hood
Han 3A-gg-M20 red, M-version
Article No.: 19 20 003 1446
Hood
Han B Hood Side Entry HC 2 Reels PG 29
Article No.: 09 30 010 0543
Hood
Han B Hood Side Entry HC 2 Levers M32
Article No.: 19 30 024 0537
Bulkhead mounted housing
Han INOX 3A Bulkhead Mounted Housing
Article No.: 19 44 003 0301
Hood
Han B Hood Top Entry HC 4 Pegs PG 21
Article No.: 09 30 010 0422
Bulkhead mounted housing
Han EMC 15 Base Panel
Article No.: 09 62 015 0301
Hood
Han 3A-HTE plastic (9-17mm), black
Article No.: 19 20 003 0417
Surface mounted housing
Han B Base Surface HC 1 Lever
Article No.: 19 30 006 0297
Surface mounted housing
Han B Base Surface LC 1 Lever 2 x M25
Article No.: 19 30 016 1291
Hood
Han 10B-HTE2-for SL-M20
Article No.: 19 30 010 0495
Hood
Han M Hood Side Entry LC 2 Pegs M20
Article No.: 19 37 006 1540
Hood
Han 10A-HTE-HC-for SL-Pg16
Article No.: 09 20 010 0440
Hood
Han 48Hood Top Entry HC M63
Article No.: 19 30 048 0450
Hood
Han 16HPR-HTE2-SL-M25
Article No.: 19 40 016 0431
Panel feed through housing
Han Split Hood 16 B
Article No.: 09 30 016 0408
Hood
Han 24HPR Hood TE 3xM25 Screw Lock
Article No.: 19 40 024 0461
Surface mounted housing
Han B Base SM LC 4 Pegs plast cover Pg21
Article No.: 09 30 016 1220
Hood
Han M Hood Side Entry LC 2 Pegs M32
Article No.: 19 37 006 0547
Surface mounted housing
Han B Base SM LC M25 plastic cover
Article No.: 19 30 016 1256
Cable to cable housing
Han 3M-kg-QB-M20
Article No.: 19 37 003 1750
Hood
Han B Hood Top Entry HC 2 Levers M32
Article No.: 19 30 016 0437
Hood
Han B Hood HC 2 Pegs without PG
Article No.: 09 30 006 0801
Hood
Han 3A-HTE-M25 PC grey
Article No.: 19 20 003 0430
Surface mounted housing
Han 10M-asg2-QB-M32
Article No.: 19 37 010 0272
Surface mounted housing
Han 32B-HSM-HC-QB-2xM40
Article No.: 19 30 032 0273
Hood
Han 6HPR Hood Side M20 Screw Lock
Article No.: 19 40 006 0510
Surface mounted housing
Han B Base SM HC 1 Lever Metal Cover M25
Article No.: 19 30 006 7296
Surface mounted housing
Han 16HPR-asg1-SV-M40
Article No.: 19 40 016 1263
Surface mounted housing
Han 6HPR-asg1-SV-M20
Article No.: 19 40 006 1260
Bulkhead mounted housing
Han 3A Housing Angled bulkhead mounting
Article No.: 09 20 003 0811
Hood
Han B Hood HC 4 Pegs no openings
Article No.: 09 30 024 0801
Surface mounted housing
Han 10B-asg2-LB-K-M25
Article No.: 19 30 010 0296
Hood
Han 6M-gg-M20
Article No.: 19 37 006 0445
Hood
Han 15EMC/A-HSE-for SL-M25
Article No.: 19 62 015 0546
Surface mounted housing
Han 10HPR Base panel 1x M32 screw lock
Article No.: 19 40 010 1262
Screw mounted housing
Han 3EMC-SIS-SL-M20
Article No.: 19 62 003 1150
Hood
Han 10HPR-gg-SV-M40
Article No.: 19 40 010 0413
Hood
Han M Hood Side Entry LC 4 Pegs M25
Article No.: 19 37 016 1521
Housing for motor application
Terminal housing f. motor Han 10B lever,
Article No.: 09 30 410 0983
Surface mounted housing
Han B Base Surface LC 1 Lever 2 Entries
Article No.: 09 30 006 1291
Hood
Han B Hood Top Entry HC 2 Reels PG 29
Article No.: 09 30 016 0441
Bulkhead mounted housing
Han 24M-Base Panel 2 Levers IP67
Article No.: 09 37 024 1301
Bulkhead mounted housing
Han 16HPR Base Panel Screw lock. Cover
Article No.: 09 40 016 0317
Surface mounted housing
Han B Base Surface LC 2 Levers 2 Entries
Article No.: 09 30 010 1271
Hood
Han B Hood Side Entry HC M40
Article No.: 19 30 048 0548
Surface mounted housing
Han 6M Base Surface LC 1 Lever 2 x M20
Article No.: 19 37 006 1290
Hood
Han M Hood Top Entry 2 Pegs PG 11
Article No.: 09 37 003 1440
Bulkhead mounted housing
Han 3HPR-HBM-TL, powder coating
Article No.: 09 40 703 0301
Hood
Han M Hood Side Entry LC 4 Pegs M20
Article No.: 19 37 010 1520
Surface mounted housing
Han 16A-HSM-HC 1 Lever Cover 2xM20
Article No.: 19 20 016 0295
Bulkhead mounted housing
Han 16B-HBM IP 67 w. self-locking cover
Article No.: 09 30 016 1314
Bulkhead mounted housing
Han B Base Panel 2 Levers 60 pcs.
Article No.: 09 30 024 0301 XL
Hood
Han 3A-HTE-PG11 w. sealing
Article No.: 09 20 003 1443
Hood
Han B Hood HC 4 Pegs - no openings
Article No.: 09 30 016 0801
Hood
Han 10A-HSE-HC-for SL-Pg21
Article No.: 09 20 010 0541
Surface mounted housing
Han B Base Surface LC 1 Lever Thermoplas
Article No.: 09 30 006 1296
Screw mounted housing
Han 3M-SIS-SL-M20
Article No.: 19 37 003 1150
Hood
Han B HOOD SIDE ENTRY M40
Article No.: 19 30 032 0528
Surface mounted housing
Han B Base Surface HC 1 Lever 1xM32
Article No.: 19 30 016 0252
Surface mounted housing
Han 24EMC/B-HSM-2xM25-DL
Article No.: 19 62 824 1271
Hood
Han 24M Hood Top Entry 4 pegs M32
Article No.: 19 37 024 0427
Hood
Han B Hood Top Entry HC 2 Levers PG 21
Article No.: 09 30 010 0432
Hood
Han B Hood Side Entry LC 2 Reels PG 16
Article No.: 09 30 010 1541
Hood
Han M Hood Top Entry LC 2 Pegs PG 16
Article No.: 09 37 006 1441
Surface mounted housing
Han B Base Surface LC 1 Lever 1Entry M25
Article No.: 19 30 024 1251
Surface mounted housing
Han B Base Surface LC 1 Lever Thermoplas
Article No.: 09 30 016 1255
Hood
Han B Hood Side Entry HC 2 Levers M40
Article No.: 19 30 024 0538
Hood
Han M Hood Side Entry LC 4 Pegs PG 21
Article No.: 09 37 024 1520
Surface mounted housing
Han M Base Surface LC 2 Levers 2xM20
Article No.: 19 37 010 1270
Surface mounted housing
Han 10 A-asg1-LB-21
Article No.: 09 20 010 0252
Hood
Han B Hood Top Entry HC 2 Reels PG 29
Article No.: 09 30 024 0441
Hood
Han 10HPR-gs-SV-M40
Article No.: 19 40 010 0513
Hood
Han 16B-gs-R-21
Article No.: 09 30 016 0540
Hood
Han 3A-HTE-M25 PC black
Article No.: 19 20 003 0437
Hood
Han B Hood Side Entry LC 2 Levers PG 21
Article No.: 09 30 024 1530
Hood
Han 3A Hood Top Entry M20
Article No.: 19 20 003 0423
Surface mounted housing
Han B Base Surface LC 2 Levers 2 Entries
Article No.: 09 30 024 1270
Hood
Han 3HPR-HTE-TL-M20
Article No.: 19 40 003 0400
Bulkhead mounted housing
Han 6EMC/B-HBM - w/o SL
Article No.: 09 62 806 0303
Hood
Han B Hood Side Entry LC 2 Levers PG 16
Article No.: 09 30 010 1531
Cable to cable housing
Han B Hood Coupler LC M20
Article No.: 19 30 010 1730
Hood
Han B Hood Side Entry LC 2 Reels M20
Article No.: 19 30 010 1540
Hood
Han A Hood Side Entry HC 2 Pegs PG 16
Article No.: 09 20 016 0540
Screw mounted housing
Han 3A-Base angled-M20
Article No.: 19 20 003 1160
Hood
Han B Hood Side Entry LC 2 Reels PG 21
Article No.: 09 30 016 1540
Bulkhead mounted housing
Han EMV 40 Base Panel
Article No.: 09 62 040 0301
Bulkhead mounted housing
Han M Base Panel 1 Lever metal cover
Article No.: 09 37 016 0318
Screw mounted housing
Han 3A-HSI/P-DL-1Pg13,5-grey
Article No.: 09 20 003 0120
Hood
Han B Hood Side Entry LC 2 Levers M20
Article No.: 19 30 010 1530
Cable to cable housing
Han B Hood Coupler LC 2 Levers M32
Article No.: 19 30 024 1732
Hood
Han-Modular Compact side entry M25
Article No.: 19 14 001 0501
Hood
Han-Modular Compact top entry M25
Article No.: 19 14 001 0401
Hood
Han 10M-gg-M20
Article No.: 19 37 010 1420
Hood
Han B Hood Side Entry HC 4 Pegs PG 36 w/
Article No.: 09 30 024 0525
Surface mounted housing
Han B Base Surface LC 1 Lever Thermoplas
Article No.: 09 30 010 1256
Hood
Han B Hood Top Entry 4 Pegs 2x PG 21 wit
Article No.: 09 30 016 0462
Hood
Han 24 HPR Hood T E M63 Screw Lock
Article No.: 19 40 024 0420
Cable to cable housing
Han 3A Hood M25 standard cable to cable
Article No.: 19 20 003 1755
Hood
Han B Hood Side Entry HC 2 Reels PG 29
Article No.: 09 30 024 0541
Hood
Han 10HPR-gg2-SV-M20
Article No.: 19 40 010 0430
Adapter
Han 3HPR-HSM angled
Article No.: 09 40 003 0902
Cable to cable housing
Han B Hood Coupler HC 1 Lever M25
Article No.: 19 30 006 0756
Hood
Han 16HPR-gs-KV-M32
Article No.: 19 40 016 0502
Surface mounted housing
Han 16B Base Surface LC 2 Levers 2 Entri
Article No.: 09 30 016 1270
Surface mounted housing
Han M Base Surface LC 2 Levers 1x M25
Article No.: 19 37 016 1231
Hood
Han 24HPR-HTE-SL-3xM32
Article No.: 19 40 024 0467
Hood
Han 3 A Hood Top entry M20 Black
Article No.: 19 20 003 0426
Bulkhead mounted housing
Han 6HPR Base Panel Screw lock. Cover
Article No.: 09 40 006 0317
Hood
Han B Hood Side Entry HC 2 Levers PG 29
Article No.: 09 30 024 0531
Surface mounted housing
Han 24M BASE SURFACE HC
Article No.: 19 37 024 0272
Surface mounted housing
Han-3M-HSM-L-M20 (bottom closed)
Article No.: 19 37 003 1252
Surface mounted housing
Han 3 EMC Base Surface 1 Lever 1 Entry P
Article No.: 09 62 003 1250
Hood
Han M Hood Top Entry LC 2 Pegs M32
Article No.: 19 37 006 0447
Hood
Han B Hood Side Entry 2 Reels M32
Article No.: 19 30 016 0547
Bulkhead mounted housing
Han EMC 25 Base Panel
Article No.: 09 62 025 0301
Screw mounted housing
Han 3A-eg-QB-PG-13.5
Article No.: 09 20 003 0102
Adapter
Han 3HPR-HSM angled-M20
Article No.: 19 40 003 0900
Bulkhead mounted housing
Han 24B IP67 housing-SL-C
Article No.: 09 30 024 1308
Hood
Han 24B-gg2-M25
Article No.: 19 30 024 0466
Hood
Han 32B-gg-R-M50
Article No.: 19 30 032 0429
Hood
Han B Hood Side Entry HC 2 Levers PG 29
Article No.: 09 30 016 0531
Hood
Han 6M-gg-M20
Article No.: 19 37 006 1440
Surface mounted housing
Han A Base Surface HC 2 Levers 1 x M32
Article No.: 19 20 032 0232
Surface mounted housing
Han 24HPR-HSM angled-M50-Screw Lock
Article No.: 19 40 024 0914
Flange housing
Han 6B Hood Coupler HC
Article No.: 19 30 006 0716
Hood
Han 24 HPR Hood Side Entry PG 36 Screw L
Article No.: 09 40 024 0514
Hood
Han B Hood Side Entry HC 4 Pegs M25
Article No.: 19 30 010 0526
Surface mounted housing
Han 24HPR EasyCon-HSM
Article No.: 09 40 024 0951
Hood
Han Compact Side Entry Hood M25 HC
Article No.: 19 12 008 0528
Bulkhead mounted housing
Han INOX 10B-HBM-SL
Article No.: 19 44 310 0305
Hood
Han B Hood Top Entry HC 4 Pegs 2x PG 21
Article No.: 09 30 024 0462
Hood
Han 10M-gs-M25
Article No.: 19 37 010 0526
Bulkhead mounted housing
Han 24HPR Base Panel Screw lock. Cover
Article No.: 09 40 024 0317
Cable to cable housing
Han 10B-kg-LB-M20
Article No.: 19 30 010 1750
Bulkhead mounted housing
Han 3HPR angled hous. long, RoHS conf.
Article No.: 09 40 703 0953
Hood
Han 16HPR-gs-SV-M25
Article No.: 19 40 016 0511
Surface mounted housing
Han B Base surface 1 lever 2xM40
Article No.: 19 30 048 0298
Hood
Han B Hood Side Entry HC 2 Levers M32
Article No.: 19 30 010 0537
500 (of 2,803)