Han 3A Hood Top Entry M20 Black

Article No.: 19 20 003 0427


Configurable
ConfigurableHood

Han 3A Hood Top Entry M20 Black

Article No.: 19 20 003 0427

to see prices and availability.

0

Properties Overview

Hood Size: 3 A Single locking lever Top entry 1x M20 Material (hood/housing): Polycarbonate (PC) RAL 9005 (jet black)

Product Details


Category Hoods/Housings
Series of hoods/housings Han A®
Type of hood/housing Hood
Size 3 A
Version Top entry
Cable entry 1x M20
Locking type Single locking lever
Field of application Standard Hoods/housings for industrial applications
Pack contents Please order seal screw separately.
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP44
IP65 With seal screw
IP67 With seal screw
Type rating acc. to UL 50 / UL 50E 4
4X
12
Material (hood/housing) Polycarbonate (PC)
Colour (hood/housing) RAL 9005 (jet black)
Material flammability class acc. to UL 94 V-0
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number 564b7d75-7bf6-4cfb-acb1-2168eb61b675
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
UL / CSA UL 1977 ECBT2.E235076
Approvals CE
DNV GL
Packaging size 10
Net weight 12 g
Country of origin Romania
European customs tariff number 85389099
GTIN 5713140124431
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next