Han GND housing
Article No.: 09 14 001 0330
Image is for illustration purposes only. Please refer to product description.
Han GND housing
Article No.: 09 14 001 0330
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | Han® GND |
Type of hood/housing | Bulkhead mounted housing |
Locking type | Snap-in latches |
---|
Limiting temperature | -40 ... +85 °C |
---|---|
Note on the limiting temperature | For use as a connector according to IEC 61984. |
Mating cycles | ≥ 500 |
Degree of protection acc. to IEC 60529 | IP65 |
Material (hood/housing) | Polycarbonate (PC) |
---|---|
Colour (hood/housing) | Green |
Material (seal) | NBR |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Naphthalene |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 |
Packaging size | 2 |
---|---|
Net weight | 16.62 g |
11.4 g | |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140019027 |
ETIM | EC000437 |
eCl@ss | 27440202 Shell for industrial connectors |
Previous
Next