Han M Hood Side Entry LC 2 Pegs M32

Article No.: 19 37 006 0547


Configurable
ConfigurableHood

Han M Hood Side Entry LC 2 Pegs M32

Article No.: 19 37 006 0547

to see prices and availability.

0

Properties Overview

Hood Size: 6 B High construction Single locking lever Side entry 1x M32 Material (hood/housing): Aluminium die-cast Powder-coated RAL 9005 (jet black)

Product Details


Category Hoods/Housings
Series of hoods/housings Han® M
Type of hood/housing Hood
Type High construction
Size 6 B
Version Side entry
Cable entry 1x M32
Locking type Single locking lever
Field of application Hoods/housings for rough environments
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP65
IP66
IP67
Type rating acc. to UL 50 / UL 50E 4
4X
12
Material (hood/housing) Aluminium die-cast
Surface (hood/housing) Powder-coated
Colour (hood/housing) RAL 9005 (jet black)
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R1 (HL 1-3)
R7 (HL 1-3)
Packaging size 1
Net weight 120.6 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140171015
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next