Han 3 EMC-gg-M25

Article No.: 19 62 003 1421


Hood

Han 3 EMC-gg-M25

Article No.: 19 62 003 1421

to see prices and availability.

0

Properties Overview

Hood With integrated cable gland Size: 3 A Single locking lever Top entry 1x Integrated Material (hood/housing): Zinc die-cast Uncoated Unpainted Material (seal): NBR

Product Details


Category Hoods/Housings
Series of hoods/housings Han® EMC
Type of hood/housing Hood
Description of hood/housing With integrated cable gland
Size 3 A
Version Top entry
Cable entry 1x Integrated
Locking type Single locking lever
Field of application Hoods/Housings for higher EMC requirements
Pack contents Please order seal screw separately.
Wrench size 28
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP44
IP65 With seal screw
IP67 With seal screw
Type rating acc. to UL 50 / UL 50E 12
Cable diameter 6 ... 12 mm
Material (hood/housing) Zinc die-cast
Surface (hood/housing) Uncoated
Colour (hood/housing) Unpainted
Material (seal) NBR
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Packaging size 10
Net weight 79 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140171428
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next