Han 3A-HBM/P-DL-black

Article No.: 09 20 003 0327


Configurable
ConfigurableBulkhead mounted housing

Han 3A-HBM/P-DL-black

Article No.: 09 20 003 0327

to see prices and availability.

0

Properties Overview

Bulkhead mounted housing Straight Size: 3 A Single locking lever Polyamide (PA) Material (hood/housing): Polycarbonate (PC) RAL 9005 (jet black) Material (seal): NBR

Product Details


Category Hoods/Housings
Series of hoods/housings Han A®
Type of hood/housing Bulkhead mounted housing
Description of hood/housing Straight
Size 3 A
Locking type Single locking lever
Field of application Standard Hoods/housings for industrial applications
Pack contents Please order seal screw separately.
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP44
IP65 With seal screw
IP67 With seal screw
Type rating acc. to UL 50 / UL 50E 4
4X
12
Material (hood/housing) Polycarbonate (PC)
Colour (hood/housing) RAL 9005 (jet black)
Material (seal) NBR
Material (locking) Polyamide (PA)
Colour (locking) RAL 9005 (jet black)
Material flammability class acc. to UL 94 V-0
Material flammability class acc. to UL 94 (locking levers) V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Naphthalene
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
UL / CSA UL 1977 ECBT2.E235076
Approvals CE
DNV GL
Packaging size 10
Net weight 10 g
Country of origin Romania
European customs tariff number 85389099
GTIN 5713140038493
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next