Han 3A-gg-M20 red, M-version

Article No.: 19 20 003 1446


Configurable
ConfigurableHood

Han 3A-gg-M20 red, M-version

Article No.: 19 20 003 1446

to see prices and availability.

0

Properties Overview

Hood Size: 3 A Single locking lever Top entry 1x M20 Material (hood/housing): Zinc die-cast Powder-coated RAL 3000 (flame red)

Product Details


Category Hoods/Housings
Series of hoods/housings Han A®
Type of hood/housing Hood
Size 3 A
Version Top entry
Cable entry 1x M20
Locking type Single locking lever
Field of application Standard Hoods/housings for industrial applications
Pack contents Please order seal screw separately.
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP44
IP65 With seal screw
IP67 With seal screw
Type rating acc. to UL 50 / UL 50E 12
Material (hood/housing) Zinc die-cast
Surface (hood/housing) Powder-coated
Colour (hood/housing) RAL 3000 (flame red)
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
UL / CSA UL 1977 ECBT2.E235076
Approvals CE
DNV GL
Packaging size 10
Net weight 62.4 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140164024
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next