Han 3M-kg-QB-M20

Article No.: 19 37 003 1750


Configurable
ConfigurableCable to cable housing

Han 3M-kg-QB-M20

Article No.: 19 37 003 1750

to see prices and availability.

0

Properties Overview

Cable to cable housing Size: 3 A Single locking lever Stainless steel Top entry 1x M20 Material (hood/housing): Zinc die-cast Powder-coated RAL 9005 (jet black)

Product Details


Category Hoods/Housings
Series of hoods/housings Han® M
Type of hood/housing Cable to cable housing
Size 3 A
Version Top entry
Cable entry 1x M20
Locking type Single locking lever
Field of application Hoods/housings for rough environments
Pack contents With seal screw
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP44
IP65 With seal screw
IP67 With seal screw
Material (hood/housing) Zinc die-cast
Surface (hood/housing) Powder-coated
Colour (hood/housing) RAL 9005 (jet black)
Material (locking) Stainless steel
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R1 (HL 1-3)
R7 (HL 1-3)
Approvals CE
DNV GL
Packaging size 10
Net weight 70.3 g
Country of origin Romania
European customs tariff number 85389099
GTIN 5713140128415
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next