Han B Hood Top Entry HC 2 Levers PG 21

Article No.: 09 30 010 0432


Hood

Han B Hood Top Entry HC 2 Levers PG 21

Article No.: 09 30 010 0432

to see prices and availability.

0

Properties Overview

Hood Size: 10 B High construction Double locking lever (on the hood) Polycarbonate (PC), Stainless steel Top entry 1x Pg 21 Material (hood/housing): Aluminium die-cast Powder-coated RAL 7037 (dust grey)

Product Details


Category Hoods/Housings
Series of hoods/housings Han® B
Type of hood/housing Hood
Type High construction
Size 10 B
Version Top entry
Cable entry 1x Pg 21
Locking type Double locking lever (on the hood)
Han-Easy Lock<sup>®</sup> Yes
Field of application Standard hoods/housings for industrial connectors
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP65
IP66
IP67
Type rating acc. to UL 50 / UL 50E 4
4X
12
Material (hood/housing) Aluminium die-cast
Surface (hood/housing) Powder-coated
Colour (hood/housing) RAL 7037 (dust grey)
Material (locking) Polycarbonate (PC)
Stainless steel
Colour (locking) RAL 7037 (dust grey)
Material flammability class acc. to UL 94 (locking levers) V-0
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
Lead
ECHA SCIP number 564b7d75-7bf6-4cfb-acb1-2168eb61b675
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Approvals CE
DNV GL
Packaging size 1
Net weight 114.92 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140044647
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next