Han 3HPR-HBM-SL-black chrome

Article No.: 09 40 003 0311


Configurable
ConfigurableBulkhead mounted housing

Han 3HPR-HBM-SL-black chrome

Article No.: 09 40 003 0311

to see prices and availability.

0

Properties Overview

Bulkhead mounted housing Straight Size: 3 A Screw locking Material (hood/housing): Zinc die-cast Black chrome coating RAL 9005 (jet black) Material (seal): NBR

Product Details


Category Hoods/Housings
Series of hoods/housings Han® HPR
Type of hood/housing Bulkhead mounted housing
Description of hood/housing Straight
Size 3 A
Locking type Screw locking
Field of application Hoods/housings for harsh outdoor environments
Details By using the inserts of Han® Q and Han A® series, the sealing on the insert has to be removed. The sealing screw of the insert must be replaced by the sealing screw of the hood/housing.
Pack contents With seal screw
Tightening torque (screw locking) ‌ 2 Nm
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP66
IP68
IP69 / IPX9K acc. to ISO 20653
Type rating acc. to UL 50 / UL 50E 4
4X
12
Material (hood/housing) Zinc die-cast
Surface (hood/housing) Black chrome coating
Colour (hood/housing) RAL 9005 (jet black)
Material (seal) NBR
RoHS not compliant
ELV status not compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Naphthalene
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R1 (HL 1-3)
R7 (HL 1-3)
Packaging size 1
Net weight 47 g
Country of origin Romania
European customs tariff number 85389099
GTIN 5713140057050
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next