Han 3A-HBM-SL-K cap without seal

Article No.: 09 20 003 0305


Configurable
ConfigurableBulkhead mounted housing

Han 3A-HBM-SL-K cap without seal

Article No.: 09 20 003 0305

to see prices and availability.

0

Properties Overview

Bulkhead mounted housing Straight, With metal cover Size: 3 A Single locking lever Steel Material (hood/housing): Zinc die-cast Powder-coated RAL 7037 (dust grey) Material (seal): NBR

Product Details


Category Hoods/Housings
Series of hoods/housings Han A®
Type of hood/housing Bulkhead mounted housing
Description of hood/housing Straight
With metal cover
Size 3 A
Locking type Single locking lever
Field of application Standard Hoods/housings for industrial applications
Details for male inserts
Pack contents Please order seal screw separately.
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP44
IP65 With seal screw
IP67 With seal screw
Type rating acc. to UL 50 / UL 50E 12
Material (hood/housing) Zinc die-cast
Surface (hood/housing) Powder-coated
Colour (hood/housing) RAL 7037 (dust grey)
Material (seal) NBR
Material (locking) Steel
Surface (locking) Zinc plated
RoHS compliant with exemption
RoHS exemptions 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number 2d50e7aa-ec67-400d-80d7-e815e7cdf940
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Naphthalene
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R1 (HL 1-3)
R7 (HL 1-3)
UL / CSA UL 1977 ECBT2.E235076
Approvals CE
DNV GL
Packaging size 10
Net weight 51 g
Country of origin Romania
European customs tariff number 85389099
GTIN 5713140038448
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next