Han INOX 10B-HBM-SL

Article No.: 19 44 310 0305


Bulkhead mounted housing

Han INOX 10B-HBM-SL

Article No.: 19 44 310 0305

to see prices and availability.

0

Properties Overview

Bulkhead mounted housing Size: 10 B Single locking lever Stainless steel Material (hood/housing): Stainless steel Uncoated Unpainted Material (seal): FPM

Product Details


Category Hoods/Housings
Series of hoods/housings Han-INOX®
Type of hood/housing Bulkhead mounted housing
Size 10 B
Locking type Single locking lever
Field of application Hoods/housings for harsh environments
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP65
Type rating acc. to UL 50 / UL 50E 4
4X
12
Material (hood/housing) Stainless steel
Surface (hood/housing) Uncoated
Colour (hood/housing) Unpainted
Material (seal) FPM
Material (locking) Stainless steel
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
Naphthalene
Packaging size 1
Net weight 250 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140132078
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next