Han 3A-HCC/P-DL-1Pg11-black

Article No.: 09 20 003 0727


Cable to cable housing

Han 3A-HCC/P-DL-1Pg11-black

Article No.: 09 20 003 0727

to see prices and availability.

0

Properties Overview

Cable to cable housing Black Size: 3 A Single locking lever Top entry 1x Pg 11 Material (hood/housing): Polycarbonate (PC) RAL 9005 (jet black)

Product Details


Category Hoods/Housings
Series of hoods/housings Han A®
Type of hood/housing Cable to cable housing
Description of hood/housing Black
Size 3 A
Version Top entry
Cable entry 1x Pg 11
Locking type Single locking lever
Field of application Standard Hoods/housings for industrial applications
Pack contents Please order seal screw separately.
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP44
IP65 With seal screw
IP67 With seal screw
Type rating acc. to UL 50 / UL 50E 4
4X
12
Material (hood/housing) Polycarbonate (PC)
Colour (hood/housing) RAL 9005 (jet black)
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
UL / CSA UL 1977 ECBT2.E235076
Approvals CE
DNV GL
Packaging size 10
Net weight 15.4 g
Country of origin Romania
European customs tariff number 85389099
GTIN 5713140038653
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next