Han-Compact-HSE-M25-metal

Article No.: 19 12 008 0501


Configurable
ConfigurableHood

Han-Compact-HSE-M25-metal

Article No.: 19 12 008 0501

to see prices and availability.

0

Properties Overview

Hood for Han-Compact® half cable gland, for Han® Q 8/0 Crimp (max. 400 V), Han® Q17/0 and Han® Q Data RJ45 Size: Han-Compact® Single locking lever Side entry 1x M25 Material (hood/housing): Zinc die-cast Chromated RAL 9005 (jet black)

Product Details


Category Hoods/Housings
Series of hoods/housings Han-Compact®
Type of hood/housing Hood
Description of hood/housing for Han-Compact® half cable gland
for Han® Q 8/0 Crimp (max. 400 V), Han® Q17/0 and Han® Q Data RJ45
Size Han-Compact®
Version Side entry
Cable entry 1x M25
Locking type Single locking lever
Field of application Hoods/housings for industrial applications
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP65
Type rating acc. to UL 50 / UL 50E 12
Material (hood/housing) Zinc die-cast
Surface (hood/housing) Chromated
Colour (hood/housing) RAL 9005 (jet black)
RoHS not compliant
ELV status not compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Packaging size 1
Net weight 155 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140124141
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next