Han Compact Top Entry Hood M25 HC nickel

Article No.: 19 12 008 0428


Configurable
ConfigurableHood

Han Compact Top Entry Hood M25 HC nickel

Article No.: 19 12 008 0428

to see prices and availability.

0

Properties Overview

Hood for standard cable gland, With separate PE terminating point, for all inserts of size Han-Compact® Size: Han-Compact® Single locking lever Top entry 1x M25 Material (hood/housing): Zinc die-cast Nickel plated

Product Details


Category Hoods/Housings
Series of hoods/housings Han-Compact®
Type of hood/housing Hood
Description of hood/housing for standard cable gland
With separate PE terminating point
for all inserts of size Han-Compact®
Size Han-Compact®
Version Top entry
Cable entry 1x M25
Locking type Single locking lever
Field of application Hoods/Housings for higher EMC requirements
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP65
Type rating acc. to UL 50 / UL 50E 12
Material (hood/housing) Zinc die-cast
Surface (hood/housing) Nickel plated
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Packaging size 1
Net weight 320 g
Country of origin Romania
European customs tariff number 85389099
GTIN 5713140124127
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next