Han Q 8/0 Housing bulkhead mount- ed

Article No.: 09 12 008 0327 XL


Bulkhead mounted housing

Han Q 8/0 Housing bulkhead mount- ed

Article No.: 09 12 008 0327 XL

to see prices and availability.

0

Properties Overview

Bulkhead mounted housing Straight Size: Han-Compact® Single locking lever Polyamide (PA) Material (hood/housing): Polycarbonate (PC) RAL 9005 (jet black) Material (seal): NBR

Product Details


Category Hoods/Housings
Series of hoods/housings Han-Compact®
Type of hood/housing Bulkhead mounted housing
Description of hood/housing Straight
Size Han-Compact®
Locking type Single locking lever
Field of application Hoods/housings for industrial applications
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP65
Type rating acc. to UL 50 / UL 50E 4
4X
12
Material (hood/housing) Polycarbonate (PC)
Colour (hood/housing) RAL 9005 (jet black)
Material (seal) NBR
Material (locking) Polyamide (PA)
Colour (locking) RAL 9005 (jet black)
Material flammability class acc. to UL 94 V-0
Material flammability class acc. to UL 94 (locking levers) V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
ECHA SCIP number a4a9de28-6060-4c0d-b79b-5842f7db41be
California Proposition 65 substances Yes
California Proposition 65 substances Naphthalene
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Packaging size 100
Net weight 10 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140181953
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next