Han 16HPR Base Panel Screw lock. Cover

Article No.: 09 40 016 0317


Configurable
ConfigurableBulkhead mounted housing

Han 16HPR Base Panel Screw lock. Cover

Article No.: 09 40 016 0317

to see prices and availability.

0

Properties Overview

Bulkhead mounted housing With metal cover Size: 16 B Screw locking Stainless steel Material (hood/housing): Aluminium die-cast, Corrosion resistant Powder-coated RAL 9005 (jet black) Material (seal): NBR

Product Details


Category Hoods/Housings
Series of hoods/housings Han® HPR
Type of hood/housing Bulkhead mounted housing
Description of hood/housing With metal cover
Size 16 B
Locking type Screw locking
Field of application Hoods/housings for harsh outdoor environments
Tightening torque (screw locking) ‌ 4 Nm
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP65
IP68
IP69 / IPX9K acc. to ISO 20653
Type rating acc. to UL 50 / UL 50E 4
4X
12
Material (hood/housing) Aluminium die-cast
Corrosion resistant
Surface (hood/housing) Powder-coated
Colour (hood/housing) RAL 9005 (jet black)
Material (seal) NBR
Material (locking) Stainless steel
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
Naphthalene
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R1 (HL 1-3)
R7 (HL 1-3)
Packaging size 1
Net weight 384 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140057616
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next