Han 3A-PFT-SL-M20

Article No.: 19 20 003 1120


Configurable
ConfigurablePanel feed through housing

Han 3A-PFT-SL-M20

Article No.: 19 20 003 1120

to see prices and availability.

0

Properties Overview

Panel feed through housing Size: 3 A Single locking lever Steel Top entry 1x M20 Material (hood/housing): Zinc die-cast Powder-coated RAL 7037 (dust grey) Material (seal): NBR

Product Details


Category Hoods/Housings
Series of hoods/housings Han A®
Type of hood/housing Panel feed through housing
Size 3 A
Version Top entry
Cable entry 1x M20
Locking type Single locking lever
Field of application Standard Hoods/housings for industrial applications
Pack contents Please order seal screw separately.
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP44
IP65 With seal screw
IP67 With seal screw
Type rating acc. to UL 50 / UL 50E 12
Material (hood/housing) Zinc die-cast
Surface (hood/housing) Powder-coated
Colour (hood/housing) RAL 7037 (dust grey)
Material (seal) NBR
Material (locking) Steel
Surface (locking) Zinc plated
RoHS compliant with exemption
RoHS exemptions 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number 5dbb3851-b94e-4e88-97a1-571845975242
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Naphthalene
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R1 (HL 1-3)
R7 (HL 1-3)
UL / CSA UL 1977 ECBT2.E235076
Approvals CE
DNV GL
Packaging size 10
Net weight 70 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140124509
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next