Han 24 HPR Hood Top Entry M40 Screw Lock

Article No.: 19 40 024 0413


Configurable
ConfigurableHood

Han 24 HPR Hood Top Entry M40 Screw Lock

Article No.: 19 40 024 0413

to see prices and availability.

0

Properties Overview

Hood Size: 24 B Screw locking Stainless steel Top entry 1x M40 Material (hood/housing): Aluminium die-cast, Corrosion resistant Powder-coated RAL 9005 (jet black)

Product Details


Category Hoods/Housings
Series of hoods/housings Han® HPR
Type of hood/housing Hood
Size 24 B
Version Top entry
Cable entry 1x M40
Locking type Screw locking
Field of application Hoods/housings for harsh outdoor environments
Tightening torque (screw locking) ‌ 4 Nm
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP65
IP68
IP69 / IPX9K acc. to ISO 20653
Type rating acc. to UL 50 / UL 50E 4
4X
12
Material (hood/housing) Aluminium die-cast
Corrosion resistant
Surface (hood/housing) Powder-coated
Colour (hood/housing) RAL 9005 (jet black)
Material (locking) Stainless steel
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R1 (HL 1-3)
R7 (HL 1-3)
Packaging size 1
Net weight 580 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140129962
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next