Produktkategori:
Industriella cirkulära kontaktdon
Kontaktinsatser
Filter
Produkter 22
Relevance
Inserts, Crimp termination, Male, Polyamide (PA), RAL 7032 (pebble grey), Rated current: 10 A, Contacts: 7
R 15 07 Pos. M Insert Crimp
Artikel nr.: 09 15 007 3021
Inserts, Crimp termination, Male, Polyamide (PA), RAL 7032 (pebble grey), Rated current: 10 A, Contacts: 7
R 15 07 Pos. M Insert Crimp
Artikel nr.: 09 15 007 3001
Inserts, Crimp termination, Female, Polyamide (PA), RAL 7032 (pebble grey), Rated current: 10 A, Contacts: 7
R 15 07 Pos. F Insert Crimp
Artikel nr.: 09 15 007 3101
Inserts, Crimp termination, Female, Polyamide (PA), RAL 7032 (pebble grey), Rated current: 10 A, Contacts: 7
R 15 07 Pos. F Insert Crimp
Artikel nr.: 09 15 007 3121
Inserts, Crimp termination, Female, Polycarbonate (PC), RAL 7032 (pebble grey), Contacts: 8, Conductor cross-section: 0.14 ... 4 mm²
Han F+B 4/4-F
Artikel nr.: 09 15 508 3101
Inserts, Crimp termination, Male, Polycarbonate (PC), RAL 7032 (pebble grey), Contacts: 8, Conductor cross-section: 0.14 ... 4 mm²
Han F+B 4/4-M
Artikel nr.: 09 15 508 3001
Inserts, Crimp termination, Male, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: 10 A, Contacts: 17, Conductor cross-section: 0.14 ... 2.5 mm²
Han F+B 17D SMC MI CRT
Artikel nr.: 09 15 517 3001
Inserts, Crimp termination, Female, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: 10 A, Contacts: 17, Conductor cross-section: 0.14 ... 2.5 mm²
Han F+B 17D SMC FI CRT
Artikel nr.: 09 15 517 3101
Inserts, Crimp termination, Female, Polycarbonate (PC), RAL 7032 (pebble grey), Contacts: 12, Conductor cross-section: 0.14 ... 4 mm²
Han F+B Hybrid female
Artikel nr.: 09 15 512 3102
Inserts, Crimp termination, Male, Polycarbonate (PC), RAL 7032 (pebble grey), Contacts: 12, Conductor cross-section: 0.14 ... 4 mm²
Han F+B Hybrid male
Artikel nr.: 09 15 512 3002
Inserts, Screw termination, Female, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: 16 A, Contacts: 5, Conductor cross-section: 0.75 ... 2.5 mm², Copper alloy, Silver plated
Han F+B 5E SMC FI SCT 0,75 - 2,5 mm²
Artikel nr.: 09 15 505 2701
Inserts, Screw termination, Male, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: 16 A, Contacts: 5, Conductor cross-section: 0.75 ... 2.5 mm², Copper alloy, Silver plated
Han F+B 5E SMC MI SCT 0,75 - 2,5 mm²
Artikel nr.: 09 15 505 2601
Inserts
UIC558 13PIN-FI-CRT
Artikel nr.: 09 58 013 3101
Inserts
UIC558-13PIN-MI-CRT
Artikel nr.: 09 58 013 3001
Inserts
UIC558 22PIN-FI-CRT
Artikel nr.: 09 58 022 3101
Inserts
UIC558 18PIN-FI-CRT
Artikel nr.: 09 58 018 3101
Inserts
UIC558-18PIN-MI-CRT
Artikel nr.: 09 58 018 3001
Inserts
UIC558-22PIN-MI-CRT
Artikel nr.: 09 58 022 3001
Connectors
ICC20 27D-FI-CRT
Artikel nr.: 19 59 020 2802
Connectors
ICC20 27D-MI-CRT
Artikel nr.: 19 59 020 2801
Connectors
ICC20-4/3-FI-CRT
Artikel nr.: 19 59 020 0702
Connectors
ICC20-4/3-MI-CRT
Artikel nr.: 19 59 020 0701
22 (av 22)