Produktkategori:
Rektangulära kontaktdon
Gehäuse
Filter
Produkter 37
Relevance
Bulkhead mounted housing, Size: Modular Compact, Single locking lever, Stainless steel, Material (hood/housing): Zinc die-cast, Nickel plated, Material (seal): NBR, Degree of protection: IP65, locked condition
Han Compact Carrier Hood
Artikel nr.: 09 14 001 0301
Carrier hood, Size: Modular Compact, Single locking lever, Material (hood/housing): Zinc die-cast, Nickel plated, Material (seal): NBR, Degree of protection: IP65, locked condition
Han Compact Carrier Hood
Artikel nr.: 09 14 001 0311
Hood, Size: Modular Compact, Single locking lever, Side entry, 1x M25, Material (hood/housing): Zinc die-cast, Nickel plated, Degree of protection: IP65, locked condition
Hood side entry. M25
Artikel nr.: 19 14 001 0501
Hood, Size: Modular Compact, Single locking lever, Top entry, 1x M25, Material (hood/housing): Zinc die-cast, Nickel plated, Degree of protection: IP65, locked condition
Hood top entry, M25
Artikel nr.: 19 14 001 0401
Carrier hood, Size: Modular Twin, Single locking lever, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP65
Han 2Mod carrier hood
Artikel nr.: 09 14 002 0311
Bulkhead mounted housing, Size: Modular Twin, Single locking lever, Polycarbonate (PC), Stainless steel, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP65
Han 2Mod-Housing bulkhead mounted
Artikel nr.: 09 14 002 0301
Hood, Size: Modular Twin, Single locking lever, Top entry, 1x M32, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Degree of protection: IP65
Han-Modular Twin hood top entry M32
Artikel nr.: 19 14 002 0402
Hood, Size: Modular Compact, Single locking lever, Top entry, 1x M32, Material (hood/housing): Zinc die-cast, Nickel plated, Degree of protection: IP65, locked condition
Han 1 Mod-gg-M32
Artikel nr.: 19 14 001 0402
Fixing bracket, Size: Han-Modular® Compact
Han-Modular Compact Fixing Bracket
Artikel nr.: 09 14 000 9947
Hood, With integrated cable gland, Size: Modular ECO, Snap-in latches, Top entry, 1x Integrated, Material (hood/housing): Polycarbonate (PC), RAL 7032 (pebble grey), Material (seal): NBR, Degree of protection: IP65
Han-Modular ECO Top Entry IP65
Artikel nr.: 09 14 001 0420
Bulkhead mounted housing, Size: Modular ECO, Snap-in latches, Material (hood/housing): Polycarbonate (PC), RAL 7032 (pebble grey), Material (seal): NBR, Degree of protection: IP65
Han-Modular ECO base panel
Artikel nr.: 09 14 001 0320
Hood, Size: Modular Twin, Single locking lever, Top entry, 1x M25, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Degree of protection: IP65
Han-Modular Twin hood top entry M25
Artikel nr.: 19 14 002 0401
Hood, Size: Modular Twin, Single locking lever, Top entry, 1x M20, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Degree of protection: IP65
Han-Modular Twin hood top entry M20
Artikel nr.: 19 14 002 0400
Bulkhead mounted housing, With PE identification (pin 1 = PE), Size: Modular ECO, Snap-in latches, Material (hood/housing): Polycarbonate (PC), RAL 7032 (pebble grey), Material (seal): NBR, Degree of protection: IP65
Han-Modular ECO base panel PE
Artikel nr.: 09 14 001 0321
Cable to cable housing, With integrated cable gland, Size: Modular ECO, Snap-in latches, Top entry, 1x Integrated, Material (hood/housing): Polycarbonate (PC), RAL 7032 (pebble grey), Degree of protection: IP65
Han-Modular ECO coupler IP65, without PE
Artikel nr.: 09 14 001 0720
Hood, With PE identification (pin 1 = PE), With integrated cable gland, Size: Modular ECO, Snap-in latches, Top entry, 1x Integrated, Material (hood/housing): Polycarbonate (PC), RAL 7032 (pebble grey), Material (seal): NBR, Degree of protection: IP65
Han-Modular ECO Top Entry PE IP65
Artikel nr.: 09 14 001 0421
Panel feed through housing, Size: Modular Twin, Screw locking, Material (hood/housing): Zinc die-cast, Material (seal): NBR, Degree of protection: IP65
Panel feed through
Artikel nr.: 09 14 000 9928
Hood, Size: Modular Twin, Single locking lever, Side entry, 1x M25, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Degree of protection: IP65
Han-Modular Twin hood side entry M25
Artikel nr.: 19 14 002 0501
Hood, Size: Modular ECO, Snap-in latches, Top entry, 1x, Material (hood/housing): Polycarbonate (PC), RAL 7032 (pebble grey), Degree of protection: IP20
Han-Modular ECO Top Entry IP20
Artikel nr.: 09 14 001 0422
Bulkhead mounted housing, Fixing hole for M4 screw, Size: Modular Compact, Single locking lever, Stainless steel, Material (hood/housing): Zinc die-cast, Nickel plated, Material (seal): NBR, Degree of protection: IP65, locked condition
Han 1Mod-agg-M M4
Artikel nr.: 09 14 001 0308
Carrier hood, Fixing hole for M4 screw, Size: Modular Compact, Single locking lever, Material (hood/housing): Zinc die-cast, Nickel plated, Material (seal): NBR, Degree of protection: IP65, locked condition
Han 1Mod-agg-F M4
Artikel nr.: 09 14 001 0314
Hood, Fixing hole for M4 screw, Size: Modular Compact, Single locking lever, Side entry, 1x M25, Material (hood/housing): Zinc die-cast, Nickel plated, Degree of protection: IP65, locked condition
Han 1Mod-gs-M25 M4
Artikel nr.: 19 14 001 0507
Hood, Fixing hole for M4 screw, Size: Modular Compact, Single locking lever, Top entry, 1x M32, Material (hood/housing): Zinc die-cast, Nickel plated, Degree of protection: IP65, locked condition
Han 1Mod-gg-M32 M4
Artikel nr.: 19 14 001 0409
Hood, With PE identification (pin 1 = PE), Size: Modular ECO, Snap-in latches, Top entry, 1x, Material (hood/housing): Polycarbonate (PC), RAL 7032 (pebble grey), Degree of protection: IP20
Han-Modular ECO Top Entry PE IP20
Artikel nr.: 09 14 001 0423
Cable to cable housing, With PE identification (pin 1 = PE), With integrated cable gland, Size: Modular ECO, Snap-in latches, Top entry, 1x Integrated, Material (hood/housing): Polycarbonate (PC), RAL 7032 (pebble grey), Degree of protection: IP65
Han-Modular ECO coupler IP65, PE version
Artikel nr.: 09 14 001 0721
Hood, Top entry, 4x, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP54
Han-Modular Flexbox hood 4 entries
Artikel nr.: 09 14 000 8014
Carrier hood, for 4 modules, A ... D, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP54
Han-Modular Flexbox carrier hood (A...D)
Artikel nr.: 09 14 004 8101
Carrier hood, for 4 modules, a ... d, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP54
Han-Modular Flexbox carrier hood (a...d)
Artikel nr.: 09 14 004 8001
Hood, Top entry, 3x, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP54
Han-Modular Flexbox hood 3 entries
Artikel nr.: 09 14 000 8013
Angled housing, Size: Modular Twin, Single locking lever, 1x M32, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 7037 (dust grey), Degree of protection: IP65
Han Modular Twin angled housing M32
Artikel nr.: 19 14 002 0952
Cable to cable housing, With PE identification (pin 1 = PE), Size: Modular ECO, Snap-in latches, Top entry, 1x, Material (hood/housing): Polycarbonate (PC), RAL 7032 (pebble grey), Degree of protection: IP20
Han-Modular ECO coupler IP20, PE version
Artikel nr.: 09 14 001 0723
Angled housing, Size: Modular Twin, Single locking lever, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 7037 (dust grey), Degree of protection: IP65
Han Modular Twin angled housing
Artikel nr.: 09 14 002 0950
Cable to cable housing, Size: Modular ECO, Snap-in latches, Top entry, 1x, Material (hood/housing): Polycarbonate (PC), RAL 7032 (pebble grey), Degree of protection: IP20
Han-Modular ECO coupler IP20, without PE
Artikel nr.: 09 14 001 0722
Carrier hood
Han-Modular Compact carrier hood (black)
Artikel nr.: 09 14 001 0313
Bulkhead mounted housing
Han-Modular Compact housing (black)
Artikel nr.: 09 14 001 0303
Hood
Han-Modular Compact side entry M25 black
Artikel nr.: 19 14 001 0503
Hood
Han-Modular Compact top entry M25 black
Artikel nr.: 19 14 001 0403
37 (av 37)