Produktkategori:
Rektangulära kontaktdon
Han-Modular® kompakta kåpor/chassihus i metall för en modulinsats
Filter
Produkter 14
Relevance
Bulkhead mounted housing, Size: Modular Compact, Single locking lever, Stainless steel, Material (hood/housing): Zinc die-cast, Nickel plated, Material (seal): NBR, Degree of protection: IP65, locked condition
Han Compact Carrier Hood
Artikel nr.: 09 14 001 0301
Carrier hood, Size: Modular Compact, Single locking lever, Material (hood/housing): Zinc die-cast, Nickel plated, Material (seal): NBR, Degree of protection: IP65, locked condition
Han Compact Carrier Hood
Artikel nr.: 09 14 001 0311
Hood, Size: Modular Compact, Single locking lever, Side entry, 1x M25, Material (hood/housing): Zinc die-cast, Nickel plated, Degree of protection: IP65, locked condition
Hood side entry. M25
Artikel nr.: 19 14 001 0501
Hood, Size: Modular Compact, Single locking lever, Top entry, 1x M25, Material (hood/housing): Zinc die-cast, Nickel plated, Degree of protection: IP65, locked condition
Hood top entry, M25
Artikel nr.: 19 14 001 0401
Hood, Size: Modular Compact, Single locking lever, Top entry, 1x M32, Material (hood/housing): Zinc die-cast, Nickel plated, Degree of protection: IP65, locked condition
Han 1 Mod-gg-M32
Artikel nr.: 19 14 001 0402
Fixing bracket, Size: Han-Modular® Compact
Han-Modular Compact Fixing Bracket
Artikel nr.: 09 14 000 9947
Bulkhead mounted housing, Fixing hole for M4 screw, Size: Modular Compact, Single locking lever, Stainless steel, Material (hood/housing): Zinc die-cast, Nickel plated, Material (seal): NBR, Degree of protection: IP65, locked condition
Han 1Mod-agg-M M4
Artikel nr.: 09 14 001 0308
Carrier hood, Fixing hole for M4 screw, Size: Modular Compact, Single locking lever, Material (hood/housing): Zinc die-cast, Nickel plated, Material (seal): NBR, Degree of protection: IP65, locked condition
Han 1Mod-agg-F M4
Artikel nr.: 09 14 001 0314
Hood, Fixing hole for M4 screw, Size: Modular Compact, Single locking lever, Side entry, 1x M25, Material (hood/housing): Zinc die-cast, Nickel plated, Degree of protection: IP65, locked condition
Han 1Mod-gs-M25 M4
Artikel nr.: 19 14 001 0507
Hood, Fixing hole for M4 screw, Size: Modular Compact, Single locking lever, Top entry, 1x M32, Material (hood/housing): Zinc die-cast, Nickel plated, Degree of protection: IP65, locked condition
Han 1Mod-gg-M32 M4
Artikel nr.: 19 14 001 0409
Carrier hood
Han-Modular Compact carrier hood (black)
Artikel nr.: 09 14 001 0313
Bulkhead mounted housing
Han-Modular Compact housing (black)
Artikel nr.: 09 14 001 0303
Hood
Han-Modular Compact side entry M25 black
Artikel nr.: 19 14 001 0503
Hood
Han-Modular Compact top entry M25 black
Artikel nr.: 19 14 001 0403
14 (av 14)