Produktkategori:
Rektangulära kontaktdon
Han-Modular® Flexbox
Filter
Produkter 4
Relevance
Hood, Top entry, 4x, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP54
Han-Modular Flexbox hood 4 entries
Artikel nr.: 09 14 000 8014
Carrier hood, for 4 modules, A ... D, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP54
Han-Modular Flexbox carrier hood (A...D)
Artikel nr.: 09 14 004 8101
Carrier hood, for 4 modules, a ... d, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP54
Han-Modular Flexbox carrier hood (a...d)
Artikel nr.: 09 14 004 8001
Hood, Top entry, 3x, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP54
Han-Modular Flexbox hood 3 entries
Artikel nr.: 09 14 000 8013
4 (av 4)