Product category:
Industrial circular connectors
Series
Filter
Products 103
Relevance
Inserts
R 15-7+E-ISK-STI
Article No.: 09 15 007 3021
Hood
R 15-GG-AL
Article No.: 09 15 000 0421
Inserts
R 15-7+E-ISK-STI
Article No.: 09 15 007 3001
Hood
R 15-GG
Article No.: 09 15 000 0401
Inserts
R 15-7+E-ISK-BU
Article No.: 09 15 007 3101
Inserts
R 15-7+E-ISK-BU
Article No.: 09 15 007 3121
Screw mounted housing
R 15-EG-13,5
Article No.: 09 15 000 0101
Screw mounted housing
R 15-egw
Article No.: 09 15 000 0122
Screw mounted housing
R 15-EG-13,5-AL
Article No.: 09 15 000 0121
Screw mounted housing
R 15-EGW-13,5
Article No.: 09 15 000 0102
Cover
R 15-SCHRAUBKAPPE
Article No.: 09 15 000 5401
Bulkhead mounted housing
R 15-AG
Article No.: 09 15 000 0301
Hood
Han F+B hood-gg-M25 black
Article No.: 19 15 503 1403
Bulkhead mounted housing
Han F+B housing bulkhead mount-angled
Article No.: 09 15 503 0901
Inserts
Han F+B 4/4-F
Article No.: 09 15 508 3101
Inserts
Han F+B 4/4-M
Article No.: 09 15 508 3001
Inserts
Han F+B 17D SMC MI CRT
Article No.: 09 15 517 3001
Hood
Han F+B hood-gg-M25 blue
Article No.: 19 15 513 1403
Cable to cable housing
Han F+B hood cable to cable
Article No.: 19 15 503 1701
Inserts
Han F+B 17D SMC FI CRT
Article No.: 09 15 517 3101
Bulkhead mounted housing
Han F+B-HBM blue
Article No.: 09 15 513 0301
Inserts
Han F+B Hybrid female
Article No.: 09 15 512 3102
Inserts
Han F+B Hybrid male
Article No.: 09 15 512 3002
Inserts
Han F+B 5E SMC FI SCT 0,75 - 2,5 mm²
Article No.: 09 15 505 2701
Inserts
Han F+B 5E SMC MI SCT 0,75 - 2,5 mm²
Article No.: 09 15 505 2601
Cable to cable housing
Han F+B-HCC-M25 blue
Article No.: 19 15 513 1701
Bulkhead mounted housing
Han F+B-HBM angled blue
Article No.: 09 15 513 0901
Connector sets
UIC 558 13PIN PLUG KIT-MC-NI-CGM
Article No.: 09 58 013 1001
Connector sets
UIC 558 13PIN PLUG KIT-MC-NI-CND
Article No.: 09 58 013 1002
Connector sets
UIC 558 18PIN PLUG KIT-MC-NI-CGM
Article No.: 09 58 018 1001
Connector sets
UIC 558 13PIN SOCKET KIT-FC-NI
Article No.: 09 58 013 1003
Cable assemblies
F+B Hybrid PFT m/JST+fl st/- 0.5m
Article No.: 33 50 319 9141 005
Cable assemblies
F+B Hybrid PFT m/JST+fl st/- 0.3m
Article No.: 33 50 319 9141 003
Cable assemblies
F+B Hybridcbl. f/- st/- 10.0m
Article No.: 33 50 300 0140 100
Cable assemblies
F+B Hybridcbl. f/- st/- 5.0m
Article No.: 33 50 300 0140 050
Cable assemblies
F+B Hybridcbl. f/- st/- 7.5m
Article No.: 33 50 300 0140 075
Cable assemblies
F+B Hybridcbl, f/m st/st 2.5m
Article No.: 33 50 303 7140 025
Connector sets
UIC 558 22PIN SOCKET DUMMY KIT
Article No.: 09 58 022 1014
Connector sets
UIC 558 22PIN SOCKET KIT-FC-AU
Article No.: 09 58 022 1013
Connector sets
UIC 558 22PIN PLUG KIT-MC-AU-CGM
Article No.: 09 58 022 1011
Cable assemblies
F+B Hybrid PFT f/RJ45+fl ang/- 1.0m
Article No.: 33 50 399 8141 010
Cable assemblies
F+B Hybrid PFT m/RJ45+fl ang/- 1.0m
Article No.: 33 50 389 8141 010
Connector sets
UIC 558 13PIN PLUG KIT-MC-AU-CGM
Article No.: 09 58 013 1011
Hood
R 15-GG mit M16
Article No.: 19 15 000 0401
Cable assemblies
F+B Hybridcbl, f/m st/st 7,5m
Article No.: 33 50 303 7140 075
Cable assemblies
F+B Hybridcbl, f/m st/st 10.0m
Article No.: 33 50 303 7140 100
Cable assemblies
F+B Hybridcbl, f/m st/st 5.0m
Article No.: 33 50 303 7140 050
Bulkhead mounted housing
UIC558-HBM/CM-13PIN
Article No.: 09 58 001 0301
Hood
UIC558-HTE-18PIN-PG21
Article No.: 09 58 001 1441
Bulkhead mounted housing
UIC558-HBM/CM-22PIN
Article No.: 09 58 001 0303
Bulkhead mounted housing
UIC558-HBM/CM-18PIN
Article No.: 09 58 001 0302
Inserts
UIC558 13PIN-FI-CRT
Article No.: 09 58 013 3101
Inserts
UIC558-13PIN-MI-CRT
Article No.: 09 58 013 3001
Inserts
UIC558 22PIN-FI-CRT
Article No.: 09 58 022 3101
Inserts
UIC558 18PIN-FI-CRT
Article No.: 09 58 018 3101
Inserts
UIC558-18PIN-MI-CRT
Article No.: 09 58 018 3001
Inserts
UIC558-22PIN-MI-CRT
Article No.: 09 58 022 3001
Hood
UIC558-HTE-13PIN-PG21
Article No.: 09 58 001 1440
Hood
UIC558-HTE-22PIN-PG21
Article No.: 09 58 001 1442
Connector sets
UIC 558 18PIN SOCKET KIT-FC-AG
Article No.: 09 58 018 1023
Connector sets
UIC 558 18PIN PLUG KIT-MC-AG-CND
Article No.: 09 58 018 1022
Connector sets
UIC 558 18PIN PLUG KIT-MC-AG-CGM
Article No.: 09 58 018 1021
Connector sets
UIC 558 22PIN PLUG KIT-MC-AG-CGM
Article No.: 09 58 022 1021
Connector sets
UIC 558 22PIN PLUG KIT-MC-AG-CND
Article No.: 09 58 022 1022
Connector sets
UIC 558 22PIN SOCKET KIT-FC-AG
Article No.: 09 58 022 1023
Connector sets
UIC 558 18PIN SOCKET KIT-FC-NI
Article No.: 09 58 018 1003
Connector sets
UIC 558 18PIN PLUG KIT-MC-NI-CND
Article No.: 09 58 018 1002
Connector sets
UIC 558 13PIN PLUG KIT-MC-AG-CGM
Article No.: 09 58 013 1021
Connector sets
UIC 558 22PIN PLUG KIT-MC-NI-CND
Article No.: 09 58 022 1002
Connector sets
UIC 558 13PIN PLUG KIT-MC-AG-CND
Article No.: 09 58 013 1022
Connector sets
UIC 558 13PIN SOCKET KIT-FC-AG
Article No.: 09 58 013 1023
Connector sets
UIC 558 22PIN PLUG KIT-MC-NI-CGM
Article No.: 09 58 022 1001
Connector sets
UIC 558 22PIN SOCKET KIT-FC-NI
Article No.: 09 58 022 1003
Connector sets
UIC 558 13PIN PLUG KIT-MC-AU-CND
Article No.: 09 58 013 1012
Connector sets
UIC 558 13PIN SOCKET KIT-FC-AU
Article No.: 09 58 013 1013
Connector sets
UIC 558 18PIN SOCKET KIT-FC-AU
Article No.: 09 58 018 1013
Connector sets
UIC 558 13PIN SOCKET DUMMY KIT
Article No.: 09 58 013 1014
Connector sets
UIC 558 18PIN SOCKET DUMMY KIT
Article No.: 09 58 018 1014
Connector sets
UIC 558 18PIN PLUG KIT-MC-AU-CND
Article No.: 09 58 018 1012
Connector sets
UIC 558 18PIN PLUG KIT-MC-AU-CGM
Article No.: 09 58 018 1011
Cable assemblies
Han F+B CA 17D 0,5mm² f/- st/- PUR 5,0m
Article No.: 33 50 420 0306 050
Cable assemblies
Han F+B CA 17D 0,5mm² m/- st/- PUR 10,0m
Article No.: 33 50 410 0306 100
Cable assemblies
Han F+B CA 17D 0,5mm² m/- st/- PUR 7,5m
Article No.: 33 50 410 0306 075
Cable assemblies
Han F+B CA 17D 0,5mm² f/- st/- PUR 10,0m
Article No.: 33 50 420 0306 100
Cable assemblies
Han F+B CA 17D 0,5mm² m/- st/- PUR 5,0m
Article No.: 33 50 410 0306 050
Cable assemblies
Han F+B 17D PFT 0,5mm² f/- st/- PVC 1,0m
Article No.: 33 50 440 0339 010
Cable assemblies
Han F+B 17D PFT 0,5mm² m/- st/- PVC 1,0m
Article No.: 33 50 430 0339 010
Cable assemblies
Han F+B CA 17D 0,5mm² f/- st/- PUR 7,5m
Article No.: 33 50 420 0306 075
Backshell
ICC20 Backshell straight (13-17 mm)
Article No.: 19 59 120 4012
Protection cover
ICC20 CP-Plug
Article No.: 19 59 020 1101
Bulkhead mounted housing
ICC20 Jam-Nut Receptacle
Article No.: 19 59 120 2020
Backshell
ICC20 Backshell straight (17-20,5 mm)
Article No.: 19 59 120 4013
Backshell
ICC20 Backshell straight (9-13 mm)
Article No.: 19 59 120 4011
Cable housing
ICC20 Plug
Article No.: 19 59 120 1010
Cable to cable housing
ICC20 Cable-to-Cable
Article No.: 19 59 120 1020
Protection cover
ICC20 CP-Receptacle
Article No.: 19 59 020 2101
Connectors
ICC20 27D-FI-CRT
Article No.: 19 59 020 2802
Fixing nut
ICC20 Fixing nut
Article No.: 19 59 020 2102
Connectors
ICC20 27D-MI-CRT
Article No.: 19 59 020 2801
Connector sets
UIC-POWER70-PLUG KIT-MC-AG-CGM
Article No.: 09 58 006 0021
Retaining plate
UIC-POWER70-CC-SOCKET
Article No.: 09 58 001 9914
Connector sets
UIC-POWER70-SOCKET KIT-MC-AG
Article No.: 09 58 006 0023
Retaining plate
UIC-POWER70-CC-PLUG
Article No.: 09 58 001 9913
103 (of 103)