Han F+B 5E SMC MI SCT 0,75 - 2,5 mm²
Article No.: 09 15 505 2601
Image is for illustration purposes only. Please refer to product description.
Han F+B 5E SMC MI SCT 0,75 - 2,5 mm²
Article No.: 09 15 505 2601
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Series | Han® F+B |
---|---|
Category | Inserts |
Termination method | Screw termination |
---|---|
Gender | Male |
Number of contacts | 5 |
PE contact | Yes |
With wire protection | Yes |
Limiting temperature | -40 ... +125 °C |
---|---|
Conductor cross-section | 0.75 ... 2.5 mm² |
Rated current | 16 A |
Rated voltage | 600 V |
Rated impulse voltage | 6 kV |
Pollution degree | 3 |
Mating cycles | ≥ 500 |
Insulation resistance | >1010 Ω |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Silver plated |
Material flammability class acc. to UL 94 | V-0 |
Colour (insert) | RAL 7032 (pebble grey) |
Material (insert) | Polycarbonate (PC) |
eCl@ss | 27440205 Contact insert for industrial connectors |
---|---|
Net weight | 24.7 g |
Packaging size | 1 |
Country of origin | China |
European customs tariff number | 85366990 |
GTIN | 5713140186767 |
ETIM | EC000438 |
Previous
Next