UIC-POWER70-PLUG KIT-MC-AG-CGM

Article No.: 09 58 006 0021


New
NewConnector sets

UIC-POWER70-PLUG KIT-MC-AG-CGM

Article No.: 09 58 006 0021

to see prices and availability.
0

Properties Overview

Connector sets With cable gland Male Crimp termination Polyamide (PA) Black Contacts: 6 Copper alloy Conductor cross-section: 0.14 ... 4 mm² Signal 1.5 ... 10 mm² Power Polyamide (PA), Fibre-glass reinforced Degree of protection: IP69 / IPX9K acc. to ISO 20653 mated condition

Product Details


Specification With cable gland
Element Connector sets
Series HARTING UIC
Category Connector sets
Identification Power70
Cable entry 1x Integrated
Termination method Crimp termination
Gender Male
Number of contacts 6
Details Please order crimp contacts separately.
Number of signal contacts 3
Number of power contacts 3
Clamping range 13 ... 21 mm
Limiting temperature -50 ... +125 °C
Degree of protection acc. to IEC 60529 IP69 / IPX9K acc. to ISO 20653 mated condition
Conductor cross-section 0.14 ... 4 mm² Signal
1.5 ... 10 mm² Power
Conductor cross-section [AWG] AWG 26 ... AWG 12 Signal
AWG 16 ... AWG 8 Power
Rated current (signal) 16 A
Rated voltage (signal) 500 V
Mating cycles ≥ 500
Rated current (power) 70 A
Rated voltage (power) 1,000 V
Specifications Inspired by UIC 50558
IEC 61373 Category 2
IEC 60529
Material (hood/housing) Polyamide (PA)
Fibre-glass reinforced
Colour (hood/housing) Black
Material (seal) Silicone
Material flammability class acc. to UL 94 V-0
Material (contacts) Copper alloy
Colour (insert) Black
Material (insert) Polyamide (PA)
eCl@ss 27440115 Circular connector (set)
Net weight 114 g
Packaging size 1
Country of origin India
European customs tariff number 85389099
GTIN 5713140328723
ETIM EC002635
Previous
Next