UIC 558 13PIN SOCKET KIT-FC-NI
Article No.: 09 58 013 1003
Image is for illustration purposes only. Please refer to product description.
UIC 558 13PIN SOCKET KIT-FC-NI
Article No.: 09 58 013 1003
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Element | Connector sets |
---|---|
Series | HARTING UIC |
Category | Connector sets |
Identification | 558 |
Termination method | Crimp termination |
---|---|
Gender | Female |
Number of contacts | 13 |
Details | Crimp contacts enclosed separatly |
Limiting temperature | -50 ... +125 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP69 / IPX9K acc. to ISO 20653 mated condition |
IP67 unmated condition & cover closed | |
Contact resistance | ≤ 4 mΩ |
Conductor cross-section | 0.75 ... 1 mm² |
Conductor cross-section [AWG] | AWG 18 ... AWG 17 |
Stripping length | 5 mm |
Rated current | 10 A |
Rated voltage | 60 V |
Mating cycles | ≥ 10,000 |
Tightening torque | 5 Nm Fixing screws M6 |
Insulation resistance | >107 Ω |
Specifications | UIC 50558 |
---|---|
IRS 50558 | |
IEC 61373 Category 2 | |
IEC 60529 |
Material (hood/housing) | Aluminium die-cast |
---|---|
Corrosion resistant | |
Surface (hood/housing) | Powder-coated |
Colour (hood/housing) | RAL 7035 (light grey) |
Material (seal) | Silicone |
Material (locking) | Stainless steel |
Material flammability class acc. to UL 94 | V-0 |
Material (contacts) | Copper alloy |
Surface (contacts) | Nickel plated |
Colour (insert) | Black |
Material (insert) | Polyamide (PA) |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
eCl@ss | 27440115 Circular connector (set) |
---|---|
Net weight | 698.24 g |
Packaging size | 1 |
Country of origin | India |
European customs tariff number | 85366990 |
GTIN | 5713140190160 |
ETIM | EC002635 |
Previous
Next