ICC20 Backshell straight (9-13 mm)
Article No.: 19 59 120 4011
Image is for illustration purposes only. Please refer to product description.
ICC20 Backshell straight (9-13 mm)
Article No.: 19 59 120 4011
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of hood/housing | Backshell |
---|---|
Description of hood/housing | With integrated cable gland |
Straight | |
Series | HARTING ICC |
Category | Connectors |
Size | 20 |
---|---|
Version | Top entry |
Clamping range | 9 ... 13 mm |
---|---|
Limiting temperature | -40 ... +125 °C |
Degree of protection acc. to IEC 60529 | IP67 |
IPX9 | |
Tightening torque | 12 Nm Cable gland |
15 Nm Backshell | |
Number of relockings | ≥ 10 |
Specifications | IEC 61984 |
---|---|
IEC 60664-1 | |
Approvals | CE |
Material (hood/housing) | Zinc die-cast |
---|---|
Surface (hood/housing) | Nickel plated |
Material (seal) | TPE |
Colour (seal) | Red |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
eCl@ss | 27440224 Shell for circular connectors |
---|---|
Net weight | 0.103 kg |
Packaging size | 1 |
European customs tariff number | 85389099 |
GTIN | 5713140400573 |
Previous
Next