F+B Hybrid PFT m/JST+fl st/- 0.3m
Article No.: 33 50 319 9141 003
Image is for illustration purposes only. Please refer to product description.
F+B Hybrid PFT m/JST+fl st/- 0.3m
Article No.: 33 50 319 9141 003
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | Hybrid cable (copper / copper) |
---|---|
Connector 1 | Male |
Bulkhead mounted housing | |
Specification | Pre-assembled on one side |
Element | Cable assemblies |
Series | HanĀ® F+B |
Category | System cabling |
Cable length | 0.3 m |
---|---|
Core structure | 2x 2x AWG 22 |
2x 0.75 mmĀ² | |
2x 1.5 mmĀ² | |
5G 2.5 mmĀ² | |
Number of cores | 13 |
Number of contacts | 12 |
PE contact | Yes |
Number of data contacts | 4 |
Number of signal contacts | 4 |
Number of power contacts | 4 |
Data rate | ā 10 Mbit/s |
---|---|
ā 100 Mbit/s | |
Rated current (signal) | 10 A |
Rated voltage (signal) | 250 V |
Rated impulse voltage (signal) | 4 kV |
Pollution degree (signal) | 3 |
Minimum bending radius | 10x Cable diameter (repeated bending) |
Rated current (power) | 20 A |
Rated voltage (power) | 400 V |
Rated impulse voltage (power) | 6 kV |
Pollution degree (power) | 3 |
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
Cable diameter | 16.5 mm |
eCl@ss | 27060311 Assembled sensor actuator-line |
---|---|
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85444290 |
GTIN | 5713140238282 |
ETIM | EC001855 |
Previous
Next