Han F+B CA 17D 0,5mm² m/- st/- PUR 7,5m
Article No.: 33 50 410 0306 075
Image is for illustration purposes only. Please refer to product description.
Han F+B CA 17D 0,5mm² m/- st/- PUR 7,5m
Article No.: 33 50 410 0306 075
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | Copper cable (round) |
---|---|
Connector 1 | Male |
Hood | |
Specification | Pre-assembled on one side |
Element | Cable assemblies |
Series | Han® F+B |
Category | System cabling |
Cable length | 7.5 m |
---|---|
Core structure | 0.5 mm² |
Number of cores | 17 |
Number of contacts | 17 |
PE contact | Yes |
Limiting temperature | -20 ... +80 °C moved |
---|---|
-40 ... +80 °C unmoved | |
Degree of protection acc. to IEC 60529 | IP69 |
Rated current | 10 A |
Rated voltage | 400 V |
Rated impulse voltage | 6 kV |
Pollution degree | 3 |
Minimum bending radius | 10x Cable diameter (repeated bending) |
5x Cable diameter (singular bending) |
Specifications | EN 50525-1 |
---|---|
IEC 60228 | |
EN 50363-3 | |
EN 50363-10-2 | |
Approvals | Ecolab Topactive 200 |
Ecolab Topactive 500 | |
Ecolab Topactive OKTO | |
Ecolab Topax 66 | |
Ecolab Topax 990 |
Colour (cable) | Grey |
---|---|
Material (cable) | PUR (polyurethane) |
eCl@ss | 27060311 Assembled sensor actuator-line |
---|---|
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85444290 |
GTIN | 5713140238183 |
ETIM | EC001855 |
Previous
Next