UIC558-HBM/CM-13PIN
Article No.: 09 58 001 0301
Image is for illustration purposes only. Please refer to product description.
UIC558-HBM/CM-13PIN
Article No.: 09 58 001 0301
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of hood/housing | Bulkhead mounted housing |
---|---|
Description of hood/housing | With metal cover |
Series | HARTING UIC |
Category | Hoods/Housings |
Identification | 558 |
Field of application | Hoods/housings for harsh outdoor environments |
---|---|
Number of contacts | 13 |
Limiting temperature | -50 ... +125 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP69 / IPX9K acc. to ISO 20653 mated condition |
Specifications | UIC 50558 |
---|---|
IRS 50558 | |
IEC 61373 Category 2 | |
IEC 60529 |
Material (hood/housing) | Aluminium die-cast |
---|---|
Corrosion resistant | |
Surface (hood/housing) | Powder-coated |
Colour (hood/housing) | RAL 7035 (light grey) |
Material (seal) | Silicone |
Material (locking) | Stainless steel |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
eCl@ss | 27440202 Shell for industrial connectors |
---|---|
Net weight | 581.06 g |
Packaging size | 1 |
Country of origin | India |
European customs tariff number | 85389099 |
GTIN | 5713140183919 |
ETIM | EC000437 |
Previous
Next