F+B Hybridcbl, f/m st/st 2.5m
Article No.: 33 50 303 7140 025
Image is for illustration purposes only. Please refer to product description.
F+B Hybridcbl, f/m st/st 2.5m
Article No.: 33 50 303 7140 025
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | Hybrid cable (copper / copper) |
---|---|
Connector 1 | Han® F+B |
Male Straight | |
Connector 2 | Han® F+B |
Female Straight | |
Specification | Pre-assembled on both sides |
Element | Cable assemblies |
Series | Han® F+B |
Category | System cabling |
Cable length | 2.5 m |
---|---|
Core structure | 2x 2x AWG 22 |
2x 0.75 mm² | |
2x 1.5 mm² | |
5G 2.5 mm² | |
Number of cores | 13 |
Number of contacts | 12 |
PE contact | Yes |
Number of data contacts | 4 |
Number of signal contacts | 4 |
Number of power contacts | 4 |
Data rate | 10 Mbit/s |
---|---|
100 Mbit/s | |
Limiting temperature | -40 ... +90 °C unmoved |
-30 ... +90 °C moved | |
Degree of protection acc. to IEC 60529 | IP69 |
Rated current (signal) | 10 A |
Rated voltage (signal) | 250 V |
Rated impulse voltage (signal) | 4 kV |
Pollution degree (signal) | 3 |
Minimum bending radius | 10x Cable diameter (repeated bending) |
Rated current (power) | 20 A |
Rated voltage (power) | 400 V |
Rated impulse voltage (power) | 6 kV |
Pollution degree (power) | 3 |
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
Cable diameter | 16.5 mm |
Approvals | Ecolab Topactive 200 |
---|---|
Ecolab Topactive 500 | |
Ecolab Topax 66 | |
Ecolab Topax 990 | |
Ecolab Topactive OKTO |
Colour (cable) | Black |
---|---|
Material (cable) | Polyolefin copolymer |
eCl@ss | 27060311 Assembled sensor actuator-line |
---|---|
Net weight | 1,200 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85444290 |
GTIN | 5713140262072 |
ETIM | EC001855 |
Previous
Next