ICC20 Plug
Article No.: 19 59 120 1010
Image is for illustration purposes only. Please refer to product description.
ICC20 Plug
Article No.: 19 59 120 1010
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of hood/housing | Cable housing |
---|---|
Series | HARTING ICC |
Category | Connectors |
Size | 20 |
---|---|
Locking type | Bayonet locking |
Details | Please order backshell separately. |
Limiting temperature | -40 ... +125 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP67 |
IPX9 | |
Number of relockings | ≥ 500 |
Specifications | IEC 61984 |
---|---|
IEC 60664-1 | |
Approvals | CE |
Material (hood/housing) | Zinc die-cast |
---|---|
Surface (hood/housing) | Nickel plated |
Material (seal) | EPDM |
Colour (seal) | Black |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
eCl@ss | 27440224 Shell for circular connectors |
---|---|
Net weight | 83 g |
Packaging size | 1 |
European customs tariff number | 85389099 |
GTIN | 5713140481121 |
Previous
Next