UIC 558 18PIN PLUG KIT-MC-NI-CND

Article No.: 09 58 018 1002


New
NewConnector sets

UIC 558 18PIN PLUG KIT-MC-NI-CND

Article No.: 09 58 018 1002

to see prices and availability.
0

Properties Overview

Connector sets Male Crimp termination Polyamide (PA) Black Contacts: 18 Copper alloy Nickel plated Conductor cross-section: 0.75 ... 1 mm² Rated current: ‌10 A Polyamide (PA), Fibre-glass reinforced Degree of protection: IP69 / IPX9K acc. to ISO 20653 mated condition

Product Details


Element Connector sets
Series HARTING UIC
Category Connector sets
Identification 558
Cable entry 1x Pg 21
Termination method Crimp termination
Gender Male
Number of contacts 18
Details Crimp contacts enclosed separatly
Please order conduit parts separately.
Limiting temperature -50 ... +125 °C
Degree of protection acc. to IEC 60529 IP69 / IPX9K acc. to ISO 20653 mated condition
Contact resistance ≤ 4 mΩ
Conductor cross-section 0.75 ... 1 mm²
Conductor cross-section [AWG] AWG 18 ... AWG 17
Stripping length 5 mm
Rated current ‌ 10 A
Rated voltage 60 V
Mating cycles ≥ 10,000
Insulation resistance >107 Ω
Specifications UIC 50558
IRS 50558
IEC 61373 Category 2
IEC 60529
Material (hood/housing) Polyamide (PA)
Fibre-glass reinforced
Colour (hood/housing) Black
RAL 3020 (traffic red)
Material (seal) Silicone
Material flammability class acc. to UL 94 V-0
Material (contacts) Copper alloy
Surface (contacts) Nickel plated
Colour (insert) Black
Material (insert) Polyamide (PA)
eCl@ss 27440115 Circular connector (set)
Net weight 210 g
Packaging size 1
Country of origin India
European customs tariff number 85366990
GTIN 5713140190214
ETIM EC002635
Previous
Next