Han F+B 17D PFT 0,5mm² f/- st/- PVC 1,0m
Article No.: 33 50 440 0339 010
Image is for illustration purposes only. Please refer to product description.
Han F+B 17D PFT 0,5mm² f/- st/- PVC 1,0m
Article No.: 33 50 440 0339 010
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | Copper cable (round) |
---|---|
Connector 1 | Female |
Bulkhead mounted housing | |
Specification | Pre-assembled on one side |
Element | Cable assemblies |
Series | Han® F+B |
Category | System cabling |
Cable length | 1 m |
---|---|
Core structure | 0.5 mm² |
Number of cores | 17 |
Number of contacts | 17 |
PE contact | Yes |
Limiting temperature | -5 ... +70 °C moved |
---|---|
-30 ... +80 °C unmoved | |
Rated current | 10 A |
Rated voltage | 400 V |
Rated impulse voltage | 6 kV |
Pollution degree | 3 |
Minimum bending radius | 4x Cable diameter (singular bending) |
Specifications | EN 50525-2-31 |
---|---|
IEC 60227-3 | |
IEC 60228 | |
EN 50363-3 | |
IEC 60332-1-2 Flame retardancy |
Colour (cable) | Black |
---|---|
Green-yellow | |
Material (cable) | PVC |
eCl@ss | 27060311 Assembled sensor actuator-line |
---|---|
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85444290 |
GTIN | 5713140238244 |
ETIM | EC001855 |
Previous
Next