R 15-EG-13,5
Article No.: 09 15 000 0101
Image is for illustration purposes only. Please refer to product description.
R 15-EG-13,5
Article No.: 09 15 000 0101
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of hood/housing | Screw mounted housing |
---|---|
Description of hood/housing | Straight |
Series | R 15 |
Category | Hoods/Housings |
Locking type | Screw locking |
---|
Limiting temperature | -40 ... +125 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP65 |
Note on the limiting temperature | For use as a connector according to IEC 61984. |
Material (hood/housing) | Polycarbonate (PC) |
---|---|
Material (seal) | NBR |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
eCl@ss | 27440224 Shell for circular connectors |
---|---|
Net weight | 9.96 g |
Packaging size | 10 |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140021594 |
ETIM | EC003556 |
Previous
Next