ICC20 27D-MI-CRT
Article No.: 19 59 020 2801
Image is for illustration purposes only. Please refer to product description.
ICC20 27D-MI-CRT
Article No.: 19 59 020 2801
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Element | Inserts |
---|---|
Series | HARTING ICC |
Category | Connectors |
Size | 20 |
---|---|
Termination method | Crimp termination |
Gender | Male |
Number of contacts | 28 |
Details | Please order crimp contacts separately. |
Number of signal contacts | 27 |
Number of special contacts | 1 |
Specification of special contacts | PE contact |
Limiting temperature | -40 ... +125 °C |
---|---|
Conductor cross-section | 0.14 ... 2.5 mm² |
Rated current | ‌ 10 A |
Rated voltage | ‌ 300 V |
Rated impulse voltage | 4 kV |
Pollution degree | 3 |
Mating cycles | ≥ 500 |
Insulation resistance | >1010 Ω |
Specifications | IEC 61984 |
---|---|
IEC 60664-1 | |
Approvals | CE |
Material flammability class acc. to UL 94 | V-0 |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
Material (insert) | Polycarbonate (PC) |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
eCl@ss | 27440223 Contact insert for circular connectors |
---|---|
Net weight | 0.013 kg |
Packaging size | 1 |
European customs tariff number | 85389099 |
GTIN | 5713140400535 |
Previous
Next