Han F+B hood-gg-M25 blue
Article No.: 19 15 513 1403
Image is for illustration purposes only. Please refer to product description.
Han F+B hood-gg-M25 blue
Article No.: 19 15 513 1403
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of hood/housing | Hood |
---|---|
Series | Han® F+B |
Category | Hoods/Housings |
Version | Top entry |
---|---|
Cable entry | 1x M25 |
Locking type | Screw locking |
Details | Cleaning: For cleaning with high pressure lances, a cleaning distance > 30 cm is recommended in order to avoid mechanical damage to the connector’s exterior parts. |
Strain relief:A suitable strain relief is required to enable the F+B connectorto resist the stress caused e.g. by the daily cleaning of the machinery. DIN VDE 0100-520: 2013-06 defines the stress relief for a connector depending on the outer diameter of the cable. | |
Field of application | Food and beverage connectors |
Limiting temperature | -40 ... +125 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP67 locked condition |
IP6K9K acc. to ISO 20653 | |
Mating cycles | ≥ 500 |
Note on the limiting temperature | For use as a connector according to IEC 61984. |
Approvals | CE |
---|---|
Ecolab Topactive 200 | |
Ecolab Topactive 500 | |
Ecolab Topax 66 | |
Ecolab Topactive OKTO | |
Ecolab Topax 990 | |
FDA 21 CFR 177.1520 | |
FDA 21 CFR 177.2600 |
Material (hood/housing) | Polypropylen |
---|---|
Colour (hood/housing) | Blue |
Material (seal) | EPDM/TPE |
Colour (seal) | Blue |
Material flammability class acc. to UL 94 | HB |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
EG1935/2004 | compliant |
Roughness of the surface | ≤ 0.8 µm |
eCl@ss | 27440202 Shell for industrial connectors |
---|---|
Net weight | 70 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140183278 |
ETIM | EC000437 |
Previous
Next