Product category:
Industrial circular connectors

Filter

Products 103

R 15-7+E-ISK-STI
Inserts

R 15-7+E-ISK-STI

Article No.: 09 15 007 3021

Crimp terminationMalePolyamide (PA)RAL 7032 (pebble grey)Rated current: ‌10 AContacts: 7

R 15-GG-AL
Hood

R 15-GG-AL

Article No.: 09 15 000 0421

Screw locking1x Pg 11Material (hood/housing): AluminiumDegree of protection: IP65

R 15-7+E-ISK-STI
Inserts

R 15-7+E-ISK-STI

Article No.: 09 15 007 3001

Crimp terminationMalePolyamide (PA)RAL 7032 (pebble grey)Rated current: ‌10 AContacts: 7

R 15-GG
Hood

R 15-GG

Article No.: 09 15 000 0401

Screw locking1x Pg 11Material (hood/housing): Polycarbonate (PC)Degree of protection: IP65

R 15-7+E-ISK-BU
Inserts

R 15-7+E-ISK-BU

Article No.: 09 15 007 3101

Crimp terminationFemalePolyamide (PA)RAL 7032 (pebble grey)Rated current: ‌10 AContacts: 7

R 15-7+E-ISK-BU
Inserts

R 15-7+E-ISK-BU

Article No.: 09 15 007 3121

Crimp terminationFemalePolyamide (PA)RAL 7032 (pebble grey)Rated current: ‌10 AContacts: 7

R 15-EG-13,5
Screw mounted housing

R 15-EG-13,5

Article No.: 09 15 000 0101

StraightScrew lockingMaterial (hood/housing): Polycarbonate (PC)Material (seal): NBRDegree of protection: IP65

R 15-egw
Screw mounted housing

R 15-egw

Article No.: 09 15 000 0122

AngledScrew lockingMaterial (hood/housing): AluminiumMaterial (seal): NBRDegree of protection: IP65

R 15-EG-13,5-AL
Screw mounted housing

R 15-EG-13,5-AL

Article No.: 09 15 000 0121

StraightScrew lockingMaterial (hood/housing): AluminiumMaterial (seal): NBRDegree of protection: IP65

R 15-EGW-13,5
Screw mounted housing

R 15-EGW-13,5

Article No.: 09 15 000 0102

AngledScrew lockingMaterial (hood/housing): Polycarbonate (PC)Material (seal): NBRDegree of protection: IP65

R 15-SCHRAUBKAPPE
Cover

R 15-SCHRAUBKAPPE

Article No.: 09 15 000 5401

With fixing cord, ThermoplasticScrew lockingDegree of protection: IP65

R 15-AG
Bulkhead mounted housing

R 15-AG

Article No.: 09 15 000 0301

Screw lockingMaterial (hood/housing): Polycarbonate (PC)Material (seal): NBRDegree of protection: IP65

Han F+B hood-gg-M25 black
NewConfigurable
Hood

Han F+B hood-gg-M25 black

Article No.: 19 15 503 1403

Screw lockingTop entry1x M25Material (hood/housing): PolypropylenBlackMaterial (seal): EPDM/TPE

Han F+B housing bulkhead mount-angled
NewConfigurable
Bulkhead mounted housing

Han F+B housing bulkhead mount-angled

Article No.: 09 15 503 0901

Angled, With three through holes for fixing screwsScrew lockingMaterial (hood/housing): PolypropylenBlackMaterial (seal): EPDM, Silicone

Han F+B 4/4-F
NewConfigurable
Inserts

Han F+B 4/4-F

Article No.: 09 15 508 3101

Crimp terminationFemalePolycarbonate (PC)RAL 7032 (pebble grey)Contacts: 8Conductor cross-section: 0.14 ... 4 mm²

Han F+B 4/4-M
NewConfigurable
Inserts

Han F+B 4/4-M

Article No.: 09 15 508 3001

Crimp terminationMalePolycarbonate (PC)RAL 7032 (pebble grey)Contacts: 8Conductor cross-section: 0.14 ... 4 mm²

Han F+B 17D SMC MI CRT
NewConfigurable
Inserts

Han F+B 17D SMC MI CRT

Article No.: 09 15 517 3001

Crimp terminationMalePolycarbonate (PC)RAL 7032 (pebble grey)Rated current: ‌10 AContacts: 17Conductor cross-section: 0.14 ... 2.5 mm²

Han F+B hood-gg-M25 blue
NewConfigurable
Hood

Han F+B hood-gg-M25 blue

Article No.: 19 15 513 1403

Screw lockingTop entry1x M25Material (hood/housing): PolypropylenBlueMaterial (seal): EPDM/TPE

Han F+B hood cable to cable
NewConfigurable
Cable to cable housing

Han F+B hood cable to cable

Article No.: 19 15 503 1701

Screw lockingTop entry1x M25Material (hood/housing): PolypropylenBlackMaterial (seal): Silicone

Han F+B 17D SMC FI CRT
NewConfigurable
Inserts

Han F+B 17D SMC FI CRT

Article No.: 09 15 517 3101

Crimp terminationFemalePolycarbonate (PC)RAL 7032 (pebble grey)Rated current: ‌10 AContacts: 17Conductor cross-section: 0.14 ... 2.5 mm²

Han F+B-HBM blue
NewConfigurable
Bulkhead mounted housing

Han F+B-HBM blue

Article No.: 09 15 513 0301

Straight, With three through holes for fixing screwsScrew lockingMaterial (hood/housing): PolypropylenBlueMaterial (seal): EPDM, Silicone

Han F+B Hybrid female
NewConfigurable
Inserts

Han F+B Hybrid female

Article No.: 09 15 512 3102

Crimp terminationFemalePolycarbonate (PC)RAL 7032 (pebble grey)Contacts: 12Conductor cross-section: 0.14 ... 4 mm²

Han F+B Hybrid male
NewConfigurable
Inserts

Han F+B Hybrid male

Article No.: 09 15 512 3002

Crimp terminationMalePolycarbonate (PC)RAL 7032 (pebble grey)Contacts: 12Conductor cross-section: 0.14 ... 4 mm²

Han F+B 5E SMC FI SCT 0,75 - 2,5 mm²
NewConfigurable
Inserts

Han F+B 5E SMC FI SCT 0,75 - 2,5 mm²

Article No.: 09 15 505 2701

Screw terminationFemalePolycarbonate (PC)RAL 7032 (pebble grey)Rated current: ‌16 AContacts: 5Conductor cross-section: 0.75 ... 2.5 mm²Copper alloySilver plated

Han F+B 5E SMC MI SCT 0,75 - 2,5 mm²
NewConfigurable
Inserts

Han F+B 5E SMC MI SCT 0,75 - 2,5 mm²

Article No.: 09 15 505 2601

Screw terminationMalePolycarbonate (PC)RAL 7032 (pebble grey)Rated current: ‌16 AContacts: 5Conductor cross-section: 0.75 ... 2.5 mm²Copper alloySilver plated

Han F+B-HCC-M25 blue
NewConfigurable
Cable to cable housing

Han F+B-HCC-M25 blue

Article No.: 19 15 513 1701

Screw lockingTop entry1x M25Material (hood/housing): PolypropylenBlueMaterial (seal): Silicone

Han F+B-HBM angled blue
NewConfigurable
Bulkhead mounted housing

Han F+B-HBM angled blue

Article No.: 09 15 513 0901

Angled, With three through holes for fixing screwsScrew lockingMaterial (hood/housing): PolypropylenBlueMaterial (seal): EPDM, Silicone

UIC 558 13PIN PLUG KIT-MC-NI-CGM
New
Connector sets

UIC 558 13PIN PLUG KIT-MC-NI-CGM

Article No.: 09 58 013 1001

With cable glandMaleCrimp terminationPolyamide (PA)BlackContacts: 13Copper alloy Nickel platedConductor cross-section: 0.75 ... 1 mm²Rated current: ‌10 APolyamide (PA), Fibre-glass reinforcedDegree of protection: IP69 / IPX9K acc. to ISO 20653 mated condition

UIC 558 13PIN PLUG KIT-MC-NI-CND
New
Connector sets

UIC 558 13PIN PLUG KIT-MC-NI-CND

Article No.: 09 58 013 1002

MaleCrimp terminationPolyamide (PA)BlackContacts: 13Copper alloy Nickel platedConductor cross-section: 0.75 ... 1 mm²Rated current: ‌10 APolyamide (PA), Fibre-glass reinforcedDegree of protection: IP69 / IPX9K acc. to ISO 20653 mated condition

UIC 558 18PIN PLUG KIT-MC-NI-CGM
New
Connector sets

UIC 558 18PIN PLUG KIT-MC-NI-CGM

Article No.: 09 58 018 1001

With cable glandMaleCrimp terminationPolyamide (PA)BlackContacts: 18Copper alloy Nickel platedConductor cross-section: 0.75 ... 1 mm²Rated current: ‌10 APolyamide (PA), Fibre-glass reinforcedDegree of protection: IP69 / IPX9K acc. to ISO 20653 mated condition

UIC 558 13PIN SOCKET KIT-FC-NI
New
Connector sets

UIC 558 13PIN SOCKET KIT-FC-NI

Article No.: 09 58 013 1003

FemaleCrimp terminationPolyamide (PA)BlackContacts: 13Copper alloy Nickel platedConductor cross-section: 0.75 ... 1 mm²Rated current: ‌10 AAluminium die-cast, Corrosion resistantDegree of protection: IP69 / IPX9K acc. to ISO 20653 mated condition, IP67 unmated condition & cover closed

F+B Hybrid PFT m/JST+fl st/- 0.5m
Cable assemblies

F+B Hybrid PFT m/JST+fl st/- 0.5m

Article No.: 33 50 319 9141 005

Pre-assembled on one sideHybrid cable (copper / copper)Cable length: 0.5 m

F+B Hybrid PFT m/JST+fl st/- 0.3m
Cable assemblies

F+B Hybrid PFT m/JST+fl st/- 0.3m

Article No.: 33 50 319 9141 003

Pre-assembled on one sideHybrid cable (copper / copper)Cable length: 0.3 m

F+B Hybridcbl. f/- st/- 10.0m
Cable assemblies

F+B Hybridcbl. f/- st/- 10.0m

Article No.: 33 50 300 0140 100

Pre-assembled on one sideHybrid cable (copper / copper)Cable length: 10 m

F+B Hybridcbl. f/- st/- 5.0m
Cable assemblies

F+B Hybridcbl. f/- st/- 5.0m

Article No.: 33 50 300 0140 050

Pre-assembled on one sideHybrid cable (copper / copper)Cable length: 5 m

F+B Hybridcbl. f/- st/- 7.5m
Cable assemblies

F+B Hybridcbl. f/- st/- 7.5m

Article No.: 33 50 300 0140 075

Pre-assembled on one sideHybrid cable (copper / copper)Cable length: 7.5 m

F+B Hybridcbl, f/m st/st 2.5m
New
Cable assemblies

F+B Hybridcbl, f/m st/st 2.5m

Article No.: 33 50 303 7140 025

Pre-assembled on both sidesHybrid cable (copper / copper)Cable length: 2.5 m

UIC 558 22PIN SOCKET DUMMY KIT
New
Connector sets

UIC 558 22PIN SOCKET DUMMY KIT

Article No.: 09 58 022 1014

Dummy kitFemaleCrimp terminationPolyamide (PA)BlackAluminium die-cast, Corrosion resistantDegree of protection: IP69 / IPX9K acc. to ISO 20653 mated condition, IP67 unmated condition & cover closed

UIC 558 22PIN SOCKET KIT-FC-AU
New
Connector sets

UIC 558 22PIN SOCKET KIT-FC-AU

Article No.: 09 58 022 1013

FemaleCrimp terminationPolyamide (PA)BlackContacts: 22Copper alloy Gold platedConductor cross-section: 0.75 ... 1 mm²Rated current: ‌10 AAluminium die-cast, Corrosion resistantDegree of protection: IP69 / IPX9K acc. to ISO 20653 mated condition, IP67 unmated condition & cover closed

UIC 558 22PIN PLUG KIT-MC-AU-CGM
New
Connector sets

UIC 558 22PIN PLUG KIT-MC-AU-CGM

Article No.: 09 58 022 1011

With cable glandMaleCrimp terminationPolyamide (PA)BlackContacts: 22Copper alloy Gold platedConductor cross-section: 0.75 ... 1 mm²Rated current: ‌10 APolyamide (PA), Fibre-glass reinforcedDegree of protection: IP69 / IPX9K acc. to ISO 20653 mated condition

F+B Hybrid PFT f/RJ45+fl ang/- 1.0m
New
Cable assemblies

F+B Hybrid PFT f/RJ45+fl ang/- 1.0m

Article No.: 33 50 399 8141 010

Pre-assembled on one sideHybrid cable (copper / copper)Cable length: 1 m

F+B Hybrid PFT m/RJ45+fl ang/- 1.0m
New
Cable assemblies

F+B Hybrid PFT m/RJ45+fl ang/- 1.0m

Article No.: 33 50 389 8141 010

Pre-assembled on one sideHybrid cable (copper / copper)Cable length: 1 m

UIC 558 13PIN PLUG KIT-MC-AU-CGM
New
Connector sets

UIC 558 13PIN PLUG KIT-MC-AU-CGM

Article No.: 09 58 013 1011

With cable glandMaleCrimp terminationPolyamide (PA)BlackContacts: 13Copper alloy Gold platedConductor cross-section: 0.75 ... 1 mm²Rated current: ‌10 APolyamide (PA), Fibre-glass reinforcedDegree of protection: IP69 / IPX9K acc. to ISO 20653 mated condition

R 15-GG mit M16
Hood

R 15-GG mit M16

Article No.: 19 15 000 0401

Screw locking1x M16Material (hood/housing): Polycarbonate (PC)Degree of protection: IP65

F+B Hybridcbl, f/m st/st 7,5m
New
Cable assemblies

F+B Hybridcbl, f/m st/st 7,5m

Article No.: 33 50 303 7140 075

Pre-assembled on both sidesHybrid cable (copper / copper)Cable length: 7.5 m

F+B Hybridcbl, f/m st/st 10.0m
New
Cable assemblies

F+B Hybridcbl, f/m st/st 10.0m

Article No.: 33 50 303 7140 100

Pre-assembled on both sidesHybrid cable (copper / copper)Cable length: 10 m

F+B Hybridcbl, f/m st/st 5.0m
New
Cable assemblies

F+B Hybridcbl, f/m st/st 5.0m

Article No.: 33 50 303 7140 050

Pre-assembled on both sidesHybrid cable (copper / copper)Cable length: 5 m

UIC558-HBM/CM-13PIN
New
Bulkhead mounted housing

UIC558-HBM/CM-13PIN

Article No.: 09 58 001 0301

With metal coverStainless steelMaterial (hood/housing): Aluminium die-cast, Corrosion resistantPowder-coatedRAL 7035 (light grey)Material (seal): Silicone

UIC558-HTE-18PIN-PG21
New
Hood

UIC558-HTE-18PIN-PG21

Article No.: 09 58 001 1441

Top entry1x Pg 21Material (hood/housing): Polyamide (PA), Fibre-glass reinforcedBlackMaterial (seal): Silicone

UIC558-HBM/CM-22PIN
New
Bulkhead mounted housing

UIC558-HBM/CM-22PIN

Article No.: 09 58 001 0303

With metal coverStainless steelMaterial (hood/housing): Aluminium die-cast, Corrosion resistantPowder-coatedRAL 7035 (light grey)Material (seal): Silicone

UIC558-HBM/CM-18PIN
New
Bulkhead mounted housing

UIC558-HBM/CM-18PIN

Article No.: 09 58 001 0302

With metal coverStainless steelMaterial (hood/housing): Aluminium die-cast, Corrosion resistantPowder-coatedRAL 7035 (light grey)Material (seal): Silicone

UIC558 13PIN-FI-CRT
New
Inserts

UIC558 13PIN-FI-CRT

Article No.: 09 58 013 3101

Crimp terminationFemalePolyamide (PA)BlackRated current: ‌10 AContacts: 13Conductor cross-section: 0.75 ... 1 mm²

UIC558-13PIN-MI-CRT
New
Inserts

UIC558-13PIN-MI-CRT

Article No.: 09 58 013 3001

Crimp terminationMalePolyamide (PA)BlackRated current: ‌10 AContacts: 13Conductor cross-section: 0.75 ... 1 mm²

UIC558 22PIN-FI-CRT
New
Inserts

UIC558 22PIN-FI-CRT

Article No.: 09 58 022 3101

Crimp terminationFemalePolyamide (PA)BlackRated current: ‌10 AContacts: 22Conductor cross-section: 0.75 ... 1 mm²

UIC558 18PIN-FI-CRT
New
Inserts

UIC558 18PIN-FI-CRT

Article No.: 09 58 018 3101

Crimp terminationFemalePolyamide (PA)BlackRated current: ‌10 AContacts: 18Conductor cross-section: 0.75 ... 1 mm²

UIC558-18PIN-MI-CRT
New
Inserts

UIC558-18PIN-MI-CRT

Article No.: 09 58 018 3001

Crimp terminationMalePolyamide (PA)BlackRated current: ‌10 AContacts: 18Conductor cross-section: 0.75 ... 1 mm²

UIC558-22PIN-MI-CRT
New
Inserts

UIC558-22PIN-MI-CRT

Article No.: 09 58 022 3001

Crimp terminationMalePolyamide (PA)BlackRated current: ‌10 AContacts: 22Conductor cross-section: 0.75 ... 1 mm²

UIC558-HTE-13PIN-PG21
New
Hood

UIC558-HTE-13PIN-PG21

Article No.: 09 58 001 1440

Top entry1x Pg 21Material (hood/housing): Polyamide (PA), Fibre-glass reinforcedBlackMaterial (seal): Silicone

UIC558-HTE-22PIN-PG21
New
Hood

UIC558-HTE-22PIN-PG21

Article No.: 09 58 001 1442

Top entry1x Pg 21Material (hood/housing): Polyamide (PA), Fibre-glass reinforcedBlackMaterial (seal): Silicone

UIC 558 18PIN SOCKET KIT-FC-AG
New
Connector sets

UIC 558 18PIN SOCKET KIT-FC-AG

Article No.: 09 58 018 1023

FemaleCrimp terminationPolyamide (PA)BlackContacts: 18Copper alloy Silver platedConductor cross-section: 0.75 ... 1 mm²Rated current: ‌10 AAluminium die-cast, Corrosion resistantDegree of protection: IP69 / IPX9K acc. to ISO 20653 mated condition, IP67 unmated condition & cover closed

UIC 558 18PIN PLUG KIT-MC-AG-CND
New
Connector sets

UIC 558 18PIN PLUG KIT-MC-AG-CND

Article No.: 09 58 018 1022

MaleCrimp terminationPolyamide (PA)BlackContacts: 18Copper alloy Silver platedConductor cross-section: 0.75 ... 1 mm²Rated current: ‌10 APolyamide (PA), Fibre-glass reinforcedDegree of protection: IP69 / IPX9K acc. to ISO 20653 mated condition

UIC 558 18PIN PLUG KIT-MC-AG-CGM
New
Connector sets

UIC 558 18PIN PLUG KIT-MC-AG-CGM

Article No.: 09 58 018 1021

With cable glandMaleCrimp terminationPolyamide (PA)BlackContacts: 18Copper alloy Silver platedConductor cross-section: 0.75 ... 1 mm²Rated current: ‌10 APolyamide (PA), Fibre-glass reinforcedDegree of protection: IP69 / IPX9K acc. to ISO 20653 mated condition

UIC 558 22PIN PLUG KIT-MC-AG-CGM
New
Connector sets

UIC 558 22PIN PLUG KIT-MC-AG-CGM

Article No.: 09 58 022 1021

With cable glandMaleCrimp terminationPolyamide (PA)BlackContacts: 22Copper alloy Silver platedConductor cross-section: 0.75 ... 1 mm²Rated current: ‌10 APolyamide (PA), Fibre-glass reinforcedDegree of protection: IP69 / IPX9K acc. to ISO 20653 mated condition

UIC 558 22PIN PLUG KIT-MC-AG-CND
New
Connector sets

UIC 558 22PIN PLUG KIT-MC-AG-CND

Article No.: 09 58 022 1022

MaleCrimp terminationPolyamide (PA)BlackContacts: 22Copper alloy Silver platedConductor cross-section: 0.75 ... 1 mm²Rated current: ‌10 APolyamide (PA), Fibre-glass reinforcedDegree of protection: IP69 / IPX9K acc. to ISO 20653 mated condition

UIC 558 22PIN SOCKET KIT-FC-AG
New
Connector sets

UIC 558 22PIN SOCKET KIT-FC-AG

Article No.: 09 58 022 1023

FemaleCrimp terminationPolyamide (PA)BlackContacts: 22Copper alloy Silver platedConductor cross-section: 0.75 ... 1 mm²Rated current: ‌10 AAluminium die-cast, Corrosion resistantDegree of protection: IP69 / IPX9K acc. to ISO 20653 mated condition, IP67 unmated condition & cover closed

UIC 558 18PIN SOCKET KIT-FC-NI
New
Connector sets

UIC 558 18PIN SOCKET KIT-FC-NI

Article No.: 09 58 018 1003

FemaleCrimp terminationPolyamide (PA)BlackContacts: 18Copper alloy Nickel platedConductor cross-section: 0.75 ... 1 mm²Rated current: ‌10 AAluminium die-cast, Corrosion resistantDegree of protection: IP69 / IPX9K acc. to ISO 20653 mated condition, IP67 unmated condition & cover closed

UIC 558 18PIN PLUG KIT-MC-NI-CND
New
Connector sets

UIC 558 18PIN PLUG KIT-MC-NI-CND

Article No.: 09 58 018 1002

MaleCrimp terminationPolyamide (PA)BlackContacts: 18Copper alloy Nickel platedConductor cross-section: 0.75 ... 1 mm²Rated current: ‌10 APolyamide (PA), Fibre-glass reinforcedDegree of protection: IP69 / IPX9K acc. to ISO 20653 mated condition

UIC 558 13PIN PLUG KIT-MC-AG-CGM
New
Connector sets

UIC 558 13PIN PLUG KIT-MC-AG-CGM

Article No.: 09 58 013 1021

With cable glandMaleCrimp terminationPolyamide (PA)BlackContacts: 13Copper alloy Silver platedConductor cross-section: 0.75 ... 1 mm²Rated current: ‌10 APolyamide (PA), Fibre-glass reinforcedDegree of protection: IP69 / IPX9K acc. to ISO 20653 mated condition

UIC 558 22PIN PLUG KIT-MC-NI-CND
New
Connector sets

UIC 558 22PIN PLUG KIT-MC-NI-CND

Article No.: 09 58 022 1002

MaleCrimp terminationPolyamide (PA)BlackContacts: 22Copper alloy Nickel platedConductor cross-section: 0.75 ... 1 mm²Rated current: ‌10 APolyamide (PA), Fibre-glass reinforcedDegree of protection: IP69 / IPX9K acc. to ISO 20653 mated condition

UIC 558 13PIN PLUG KIT-MC-AG-CND
New
Connector sets

UIC 558 13PIN PLUG KIT-MC-AG-CND

Article No.: 09 58 013 1022

MaleCrimp terminationPolyamide (PA)BlackContacts: 13Copper alloy Silver platedConductor cross-section: 0.75 ... 1 mm²Rated current: ‌10 APolyamide (PA), Fibre-glass reinforcedDegree of protection: IP69 / IPX9K acc. to ISO 20653 mated condition

UIC 558 13PIN SOCKET KIT-FC-AG
New
Connector sets

UIC 558 13PIN SOCKET KIT-FC-AG

Article No.: 09 58 013 1023

FemaleCrimp terminationPolyamide (PA)BlackContacts: 13Copper alloy Silver platedConductor cross-section: 0.75 ... 1 mm²Rated current: ‌10 AAluminium die-cast, Corrosion resistantDegree of protection: IP69 / IPX9K acc. to ISO 20653 mated condition, IP67 unmated condition & cover closed

UIC 558 22PIN PLUG KIT-MC-NI-CGM
New
Connector sets

UIC 558 22PIN PLUG KIT-MC-NI-CGM

Article No.: 09 58 022 1001

With cable glandMaleCrimp terminationPolyamide (PA)BlackContacts: 22Copper alloy Nickel platedConductor cross-section: 0.75 ... 1 mm²Rated current: ‌10 APolyamide (PA), Fibre-glass reinforcedDegree of protection: IP69 / IPX9K acc. to ISO 20653 mated condition

UIC 558 22PIN SOCKET KIT-FC-NI
New
Connector sets

UIC 558 22PIN SOCKET KIT-FC-NI

Article No.: 09 58 022 1003

FemaleCrimp terminationPolyamide (PA)BlackContacts: 22Copper alloy Nickel platedConductor cross-section: 0.75 ... 1 mm²Rated current: ‌10 AAluminium die-cast, Corrosion resistantDegree of protection: IP69 / IPX9K acc. to ISO 20653 mated condition, IP67 unmated condition & cover closed

UIC 558 13PIN PLUG KIT-MC-AU-CND
New
Connector sets

UIC 558 13PIN PLUG KIT-MC-AU-CND

Article No.: 09 58 013 1012

MaleCrimp terminationPolyamide (PA)BlackContacts: 13Copper alloy Gold platedConductor cross-section: 0.75 ... 1 mm²Rated current: ‌10 APolyamide (PA), Fibre-glass reinforcedDegree of protection: IP69 / IPX9K acc. to ISO 20653 mated condition

UIC 558 13PIN SOCKET KIT-FC-AU
New
Connector sets

UIC 558 13PIN SOCKET KIT-FC-AU

Article No.: 09 58 013 1013

FemaleCrimp terminationPolyamide (PA)BlackContacts: 13Copper alloy Gold platedConductor cross-section: 0.75 ... 1 mm²Rated current: ‌10 AAluminium die-cast, Corrosion resistantDegree of protection: IP69 / IPX9K acc. to ISO 20653 mated condition, IP67 unmated condition & cover closed

UIC 558 18PIN SOCKET KIT-FC-AU
New
Connector sets

UIC 558 18PIN SOCKET KIT-FC-AU

Article No.: 09 58 018 1013

FemaleCrimp terminationPolyamide (PA)BlackContacts: 18Copper alloy Gold platedConductor cross-section: 0.75 ... 1 mm²Rated current: ‌10 AAluminium die-cast, Corrosion resistantDegree of protection: IP69 / IPX9K acc. to ISO 20653 mated condition, IP67 unmated condition & cover closed

UIC 558 13PIN SOCKET DUMMY KIT
New
Connector sets

UIC 558 13PIN SOCKET DUMMY KIT

Article No.: 09 58 013 1014

Dummy kitFemaleCrimp terminationPolyamide (PA)BlackAluminium die-cast, Corrosion resistantDegree of protection: IP69 / IPX9K acc. to ISO 20653 mated condition, IP67 unmated condition & cover closed

UIC 558 18PIN SOCKET DUMMY KIT
New
Connector sets

UIC 558 18PIN SOCKET DUMMY KIT

Article No.: 09 58 018 1014

Dummy kitFemaleCrimp terminationPolyamide (PA)BlackAluminium die-cast, Corrosion resistantDegree of protection: IP69 / IPX9K acc. to ISO 20653 mated condition, IP67 unmated condition & cover closed

UIC 558 18PIN PLUG KIT-MC-AU-CND
New
Connector sets

UIC 558 18PIN PLUG KIT-MC-AU-CND

Article No.: 09 58 018 1012

MaleCrimp terminationPolyamide (PA)BlackContacts: 18Copper alloy Gold platedConductor cross-section: 0.75 ... 1 mm²Rated current: ‌10 APolyamide (PA), Fibre-glass reinforcedDegree of protection: IP69 / IPX9K acc. to ISO 20653 mated condition

UIC 558 18PIN PLUG KIT-MC-AU-CGM
New
Connector sets

UIC 558 18PIN PLUG KIT-MC-AU-CGM

Article No.: 09 58 018 1011

With cable glandMaleCrimp terminationPolyamide (PA)BlackContacts: 18Copper alloy Gold platedConductor cross-section: 0.75 ... 1 mm²Rated current: ‌10 APolyamide (PA), Fibre-glass reinforcedDegree of protection: IP69 / IPX9K acc. to ISO 20653 mated condition

Han F+B CA 17D 0,5mm² f/- st/- PUR 5,0m
New
Cable assemblies

Han F+B CA 17D 0,5mm² f/- st/- PUR 5,0m

Article No.: 33 50 420 0306 050

Pre-assembled on one sideCopper cable (round)Cable length: 5 m

Han F+B CA 17D 0,5mm² m/- st/- PUR 10,0m
New
Cable assemblies

Han F+B CA 17D 0,5mm² m/- st/- PUR 10,0m

Article No.: 33 50 410 0306 100

Pre-assembled on one sideCopper cable (round)Cable length: 10 m

Han F+B CA 17D 0,5mm² m/- st/- PUR 7,5m
New
Cable assemblies

Han F+B CA 17D 0,5mm² m/- st/- PUR 7,5m

Article No.: 33 50 410 0306 075

Pre-assembled on one sideCopper cable (round)Cable length: 7.5 m

Han F+B CA 17D 0,5mm² f/- st/- PUR 10,0m
New
Cable assemblies

Han F+B CA 17D 0,5mm² f/- st/- PUR 10,0m

Article No.: 33 50 420 0306 100

Pre-assembled on one sideCopper cable (round)Cable length: 10 m

Han F+B CA 17D 0,5mm² m/- st/- PUR 5,0m
New
Cable assemblies

Han F+B CA 17D 0,5mm² m/- st/- PUR 5,0m

Article No.: 33 50 410 0306 050

Pre-assembled on one sideCopper cable (round)Cable length: 5 m

Han F+B 17D PFT 0,5mm² f/- st/- PVC 1,0m
New
Cable assemblies

Han F+B 17D PFT 0,5mm² f/- st/- PVC 1,0m

Article No.: 33 50 440 0339 010

Pre-assembled on one sideCopper cable (round)Cable length: 1 m

Han F+B 17D PFT 0,5mm² m/- st/- PVC 1,0m
New
Cable assemblies

Han F+B 17D PFT 0,5mm² m/- st/- PVC 1,0m

Article No.: 33 50 430 0339 010

Pre-assembled on one sideCopper cable (round)Cable length: 1 m

Han F+B CA 17D 0,5mm² f/- st/- PUR 7,5m
New
Cable assemblies

Han F+B CA 17D 0,5mm² f/- st/- PUR 7,5m

Article No.: 33 50 420 0306 075

Pre-assembled on one sideCopper cable (round)Cable length: 7.5 m

ICC20 Backshell straight (13-17 mm)
New
Backshell

ICC20 Backshell straight (13-17 mm)

Article No.: 19 59 120 4012

With integrated cable gland, StraightSize: 20Top entryMaterial (hood/housing): Zinc die-castNickel platedMaterial (seal): TPEDegree of protection: IP67, IPX9

ICC20 CP-Plug
New
Protection cover

ICC20 CP-Plug

Article No.: 19 59 020 1101

for cable housingsSize: 20ThermoplasticDegree of protection: IP65

ICC20 Jam-Nut Receptacle
New
Bulkhead mounted housing

ICC20 Jam-Nut Receptacle

Article No.: 19 59 120 2020

Straight, Rear mounting, incl. lock nutSize: 20Bayonet lockingMaterial (hood/housing): Zinc die-castNickel platedMaterial (seal): EPDMDegree of protection: IP67, IPX9

ICC20 Backshell straight (17-20,5 mm)
New
Backshell

ICC20 Backshell straight (17-20,5 mm)

Article No.: 19 59 120 4013

With integrated cable gland, StraightSize: 20Top entryMaterial (hood/housing): Zinc die-castNickel platedMaterial (seal): TPEDegree of protection: IP67, IPX9

ICC20 Backshell straight (9-13 mm)
New
Backshell

ICC20 Backshell straight (9-13 mm)

Article No.: 19 59 120 4011

With integrated cable gland, StraightSize: 20Top entryMaterial (hood/housing): Zinc die-castNickel platedMaterial (seal): TPEDegree of protection: IP67, IPX9

ICC20 Plug
New
Cable housing

ICC20 Plug

Article No.: 19 59 120 1010

Size: 20Bayonet lockingMaterial (hood/housing): Zinc die-castNickel platedMaterial (seal): EPDMDegree of protection: IP67, IPX9

ICC20 Cable-to-Cable
New
Cable to cable housing

ICC20 Cable-to-Cable

Article No.: 19 59 120 1020

Size: 20Bayonet lockingMaterial (hood/housing): Zinc die-castNickel platedMaterial (seal): EPDMDegree of protection: IP67, IPX9

ICC20 CP-Receptacle
New
Protection cover

ICC20 CP-Receptacle

Article No.: 19 59 020 2101

for bulkhead mounted housingsSize: 20ThermoplasticDegree of protection: IP65

ICC20 27D-FI-CRT
NewConfigurable
Connectors

ICC20 27D-FI-CRT

Article No.: 19 59 020 2802

Crimp terminationFemalePolycarbonate (PC)RAL 7032 (pebble grey)Rated current: ‌10 ASize: 20Contacts: 28Conductor cross-section: 0.14 ... 2.5 mm²

ICC20 Fixing nut
New
Fixing nut

ICC20 Fixing nut

Article No.: 19 59 020 2102

Size: 20ThermoplasticBlack

ICC20 27D-MI-CRT
NewConfigurable
Connectors

ICC20 27D-MI-CRT

Article No.: 19 59 020 2801

Crimp terminationMalePolycarbonate (PC)RAL 7032 (pebble grey)Rated current: ‌10 ASize: 20Contacts: 28Conductor cross-section: 0.14 ... 2.5 mm²

UIC-POWER70-PLUG KIT-MC-AG-CGM
New
Connector sets

UIC-POWER70-PLUG KIT-MC-AG-CGM

Article No.: 09 58 006 0021

With cable glandMaleCrimp terminationPolyamide (PA)BlackContacts: 6Copper alloyConductor cross-section: 0.14 ... 4 mm² Signal 1.5 ... 10 mm² PowerPolyamide (PA), Fibre-glass reinforcedDegree of protection: IP69 / IPX9K acc. to ISO 20653 mated condition

UIC-POWER70-CC-SOCKET
Retaining plate

UIC-POWER70-CC-SOCKET

Article No.: 09 58 001 9914

Polyamide (PA)Black

UIC-POWER70-SOCKET KIT-MC-AG
New
Connector sets

UIC-POWER70-SOCKET KIT-MC-AG

Article No.: 09 58 006 0023

FemaleCrimp terminationPolyamide (PA)BlackContacts: 6Copper alloyConductor cross-section: 0.14 ... 4 mm² Signal 1.5 ... 10 mm² PowerAluminium die-cast, Corrosion resistantDegree of protection: IP69 / IPX9K acc. to ISO 20653 mated condition, IP64 unmated condition

UIC-POWER70-CC-PLUG
Retaining plate

UIC-POWER70-CC-PLUG

Article No.: 09 58 001 9913

Polyamide (PA)Black

103 (of 103)