Produktkategori:
Rektangulära kontaktdon
Kabelkåpor/chassihus
Filter
Produkter 49
Relevance
Hood, Size: 6 B, Low construction, Single locking lever, Side entry, 1x M20, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Degree of protection: IP65
Han 6EMC/B-HSE-M20 (HT)
Artikel nr.: 19 62 806 1540
Hood, Size: 10 B, High construction, Double locking lever, Top entry, 1x M32, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Degree of protection: IP65
Han 10EMC/B-HTE-M32 (HT)
Artikel nr.: 19 62 810 0427
Hood, Size: 16 B, High construction, Double locking lever, Side entry, 1x M32, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Degree of protection: IP65
Han 16EMC/B-HSE-M32 (HT)
Artikel nr.: 19 62 816 0527
Hood, Size: 10 B, High construction, Double locking lever, Top entry, 1x M25, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Degree of protection: IP65
Han 10EMC/B-HTE-M25 (HT)
Artikel nr.: 19 62 810 0426
Hood, Size: 6 B, High construction, Single locking lever, Side entry, 1x M25, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Degree of protection: IP65
Han 6EMC/B-HSE-M25 (HT)
Artikel nr.: 19 62 806 0546
Hood, Size: 6 B, High construction, Single locking lever, Top entry, 1x M25, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Degree of protection: IP65
Han 6EMC/B-HTE-M25 (HT)
Artikel nr.: 19 62 806 0446
Hood
Han 10EMC/B-HTE-M25 (HT)
Artikel nr.: 19 62 810 0426 XL
Hood, Size: 10 B, High construction, Double locking lever, Side entry, 1x M25, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Degree of protection: IP65
Han 10EMC/B-HSE-M25 (HT)
Artikel nr.: 19 62 810 0526
Hood, Size: 6 B, High construction, Single locking lever, Top entry, 1x M32, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Degree of protection: IP65
Han 6EMC/B-HTE-M32 (HT)
Artikel nr.: 19 62 806 0447
Hood, Size: 6 B, High construction, Single locking lever, Side entry, 1x M32, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Degree of protection: IP65
Han 6EMC/B-HSE-M32 (HT)
Artikel nr.: 19 62 806 0547
Hood, Size: 16 B, High construction, Double locking lever, Top entry, 1x M32, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Degree of protection: IP65
Han 16EMC/B-HTE-M32 (HT)
Artikel nr.: 19 62 816 0427
Hood, Size: 10 B, High construction, Double locking lever, Side entry, 1x M32, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Degree of protection: IP65
Han 10EMC/B-HSE-M32 (HT)
Artikel nr.: 19 62 810 0527
Hood, Size: 16 B, High construction, Double locking lever, Top entry, 1x M40, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Degree of protection: IP65
Han 16EMC/B-HTE-M40 (HT)
Artikel nr.: 19 62 816 0428
Hood, Size: 10 B, Low construction, Double locking lever, Side entry, 1x M20, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Degree of protection: IP65
Han 10EMC/B-HSE-M20 (HT)
Artikel nr.: 19 62 810 1520
Hood, Size: 16 B, Low construction, Double locking lever, Side entry, 1x M25, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Degree of protection: IP65
Han 16EMC/B-HSE-M25 (HT)
Artikel nr.: 19 62 816 1521
Hood, Size: 24 B, High construction, Double locking lever, Side entry, 1x M40, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Degree of protection: IP65
Han 24EMC/B-HSE-M40 (HT)
Artikel nr.: 19 62 824 0528
Hood, Size: 6 B, Low construction, Single locking lever, Top entry, 1x M20, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Degree of protection: IP65
Han 6EMC/B-HTE-M20 (HT)
Artikel nr.: 19 62 806 1440
Hood
Han 10EMC/B-HTE-2xM20 (HT)
Artikel nr.: 19 62 810 0465
Hood, Size: 24 B, High construction, Double locking lever, Side entry, 1x M32, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Degree of protection: IP65
Han 24EMC/B-HSE-M32 (HT)
Artikel nr.: 19 62 824 0527
Hood
Han 6EMC/B-HTE-M25 (HT)(PU 125)
Artikel nr.: 19 62 806 0446 XL
Hood
Han 10EMC/B-HSE-M25/HTE-M32 (HT)
Artikel nr.: 19 62 810 0596
Hood, Size: 10 B, Low construction, Double locking lever, Top entry, 1x M25, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Degree of protection: IP65
Han 10EMC/B-HTE-M25 (HT)
Artikel nr.: 19 62 810 1421
Hood, Size: 24 B, High construction, Double locking lever, Top entry, 1x M32, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Degree of protection: IP65
Han 24EMC/B-HTE-M32 (HT)
Artikel nr.: 19 62 824 0427
Hood, Size: 10 B, High construction, Double locking lever, Top entry, 1x M40, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Degree of protection: IP65
Han 10EMC/B-HTE-M40 (HT)
Artikel nr.: 19 62 810 0428
Bulkhead mounted housing, Size: 24 B, Low construction, Double locking lever, Stainless steel, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Material (seal): FPM, Degree of protection: IP65
Han High Temp 24B-agg-QB
Artikel nr.: 09 62 824 0391
Hood, Size: 16 B, High construction, Double locking lever, Top entry, 2x M25, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Degree of protection: IP65
Han 16EMC/B-HTE-2xM25 (HT)
Artikel nr.: 19 62 816 0466
Hood, Size: 24 B, High construction, Double locking lever, Top entry, 1x M40, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Degree of protection: IP65
Han 24EMC/B-HTE-M40 (HT)
Artikel nr.: 19 62 824 0428
Bulkhead mounted housing, Size: 16 B, Low construction, Double locking lever, Stainless steel, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Material (seal): FPM, Degree of protection: IP65
Han High Temp 16B-agg-QB
Artikel nr.: 09 62 816 0391
Bulkhead mounted housing, Size: 6 B, Low construction, Single locking lever, Stainless steel, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Material (seal): FPM, Degree of protection: IP65
Han High Temp 6B-agg-LB
Artikel nr.: 09 62 806 0391
Hood, Size: 24 B, Low construction, Double locking lever, Side entry, 1x M25, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Degree of protection: IP65
Han 24EMC/B-HSE-M25 (HT)
Artikel nr.: 19 62 824 1521
Hood, Size: 24 B, High construction, Double locking lever, Top entry, 2x M25, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Degree of protection: IP65
Han 24EMC/B-HTE-2xM25 (HT)
Artikel nr.: 19 62 824 0466
Hood, Size: 24 B, Low construction, Double locking lever, Top entry, 1x M32, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Degree of protection: IP65
Han 24EMC/B-HTE-M32 (HT)
Artikel nr.: 19 62 824 1422
Bulkhead mounted housing, Size: 10 B, Low construction, Double locking lever, Stainless steel, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Material (seal): FPM, Degree of protection: IP65
Han High Temp 10B-agg-QB
Artikel nr.: 09 62 810 0391
Hood, Size: 6 B, Low construction, Single locking lever, Side entry, 1x M25, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Degree of protection: IP65
Han 6EMC/B-HSE-M25 (HT)
Artikel nr.: 19 62 806 1541
Hood, Size: 16 B, Low construction, Double locking lever, Top entry, 1x M25, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Degree of protection: IP65
Han 16EMC/B-HTE-M25 (HT)
Artikel nr.: 19 62 816 1421
Hood
Han 6EMC/B-HTE-HC-SL-M25
Artikel nr.: 19 62 806 0456
Hood, Size: 10 B, Low construction, Double locking lever, Top entry, 1x M20, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Degree of protection: IP65
Han 10EMC/B-HTE-M20 (HT)
Artikel nr.: 19 62 810 1420
Surface mounted housing, Size: 24 B, High construction, Double locking lever, Stainless steel, Side entry, 2x M32, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Material (seal): FPM, Degree of protection: IP65
x
Artikel nr.: 19 62 824 0292
Hood, Size: 6 B, High construction, Single locking lever, Without cable entry, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Degree of protection: IP65
Han 6 EMC/B-G
Artikel nr.: 09 62 806 0801
Hood, Size: 24 B, High construction, Double locking lever, Top entry, 1x M50, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Degree of protection: IP65
Han 24EMC/B-HTE-M50 (HT)
Artikel nr.: 19 62 824 0429
Surface mounted housing, Size: 10 B, Low construction, Double locking lever, Stainless steel, Side entry, 1x M20, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Material (seal): FPM, Degree of protection: IP65
Han HighTemp 10B-HSM-DL-1xM20
Artikel nr.: 19 62 810 1235
Hood
Han 6EMC/B-HSE-EHC-SL-M25-87 mm
Artikel nr.: 19 62 806 0576
Surface mounted housing, Size: 10 B, High construction, Double locking lever, Stainless steel, Side entry, 2x M32, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Material (seal): FPM, Degree of protection: IP65
Han High Temp 10B-HSM-2xM32
Artikel nr.: 19 62 810 0292
Hood, Size: 16 B, Low construction, Single locking lever, Side entry, 1x M25, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Degree of protection: IP65
Han 16EMC/B-HSE-LC-for SL-M25
Artikel nr.: 19 62 816 1541
Surface mounted housing, Size: 16 B, High construction, Double locking lever, Stainless steel, Side entry, 2x M32, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Material (seal): FPM, Degree of protection: IP65
x
Artikel nr.: 19 62 816 0292
Hood
Han 24EMC/B-HTE-M40-DL
Artikel nr.: 19 62 824 0438
Hood
Han 24EMC/B-HSE-HC-CL-M40
Artikel nr.: 19 62 024 0518
Hood
Han 16EMC/B-HSE-HC-fDL-M40
Artikel nr.: 19 62 816 0523
Hood
Han 16EMC/B-HTE-HC-fDL-M40
Artikel nr.: 19 62 816 0423
49 (av 49)