Connettore RJ45 - HARTING RJ Industrial
Il connettore RJ45 per le attività più impegnative: HARTING RJ Industrial® è un sistema di cablaggio Ethernet completo e perfettamente abbinato per l'automazione degli edifici e l'industria.
Punti salienti della serie
Filtro
Prodotti 260
RJI RJ45 Jack Cat.5 THT angled
RJI RJ45 Jack Cat.5 THT vertical
RJI 10G RJ45 plug Cat6, 8p IDC straight
RJI RJ45 jack Cat.5 SMT angled T&R (130)
RJI RJ45 plug Cat5, 4p IDC
RJI RJ45 plug Cat5, 4p IDC 100pcs.
RJI RJ45 PN plug Cat5, 4p IDC straight
RJI RJ45 jack Cat.5 THR vert. 16x16 T&R
RJI RJ45 10G Cat6A, 8p IP20 coupler
RJI RJ45 GL plug Cat6A, 8p, IP20
RJI RJ45 2-port jack Cat.5 THT angled
RJI RJ45 Keystone bulkhead jack IP20
RJI RJ45 Jack Cat.5 SMT angled
RJI RJ45 jack 1Gbit vert. biCo LED gn/ye
RJI RJ45 10G Cat.6, 8p jack IDC AWG24-22
RJI RJ45 Jack Cat.5 THT angled, EMC
RJI RJ45 GL plug Cat6A, 8p 100pcs.
RJI RJ45 jack w. transformer for 1 Gbit
RJI RJ45 jack Cat.5 THR vertical 16x16
RJI 10G RJ45 plug Cat6, 8p IDC 100pcs.
RJI RJ45 jack w. transformer 10/100 Mbit
RJI RJ45 jack Cat.5 LED gn/ye THR vert.
RJI RJ45 10G Cat.6, 8p jack IDC AWG28-24
RJI RJ45 PN plug Cat5, 4p IDC angled
RJI 10G RJ45 plug Cat6, 8p IDC angled
RJI RJ45 PN plug Cat.5 IDC 4p RAIL
RJI Keystone Cat.6, 8p IDC AWG24-22
RJI 3-ports RJ45 Jack for 2,4mm PC-Board
RJI RJ45 jack 1 Gbit LED gn/ye
RJI RJ45 PN Cat.5, 4p jack IDC AWG24-22
RJI Keystone Cat.6, 8p IDC AWG28-24
RJI RJ45 jack 10/100Mbit vert. LED gn/ye
IP20 DATA PLUG for small wires
RJI RJ45 jack 10/100 Mbit LED gn/ye
RJInd 6-ports RJ45 PCB jack THT
RJI RJ45 jack 10/100 Mbit LED angl. LV
RJI RJ45 jack 1 Gbit PoE 27,5 mm
RJI Keystone Cat.5, 4p IDC AWG24-22
RJInd 4-ports RJ45 PCB jack THT
RJI RJ45 GL Compact plug Cat.6A, 8p 100
RJI RJ45 10G Cat.6A, 8p IP20 extender
RJI RJ45 jack 1Gbit angl. LV biLEDs LV
RJI RJ45 PN Compact plug Cat.5, 4p 100pc
RJI RJ45 jack 10/100 Mbit vert. biCo LED
RJInd 8-ports RJ45 PCB jack THT
RJI RJ45 GL Comp. plug Cat6A 8p 1=100pcs
RJI RJ45 jack Cat.5 SMT angled Sample
RJI RJ45 jack 10/100 Mbit angl. LV THT
RJI RJ45 jack 10/100 Mbit PoE angl. LV
RJI RJ45 jack 1Gbit angl. LV
RJI RJ45 jack w. transformer 10 Gbit
RJI RJ45 jack Cat.5 SMT 90° tape&reel
RJI RJ45 jack 10/100 Mbit CE biCLED
RJI RJ45 jack 1Gbit angl. LV PoE
RJ Industrial Cable Assembly, 10m
RJI cord 4xAWG22/7 stra.,1xIP20 90°; 10m
RJ Industrial Cable Assembly, 9m
RJ Industrial Cable Assembly, 8m
RJI 10G/PN color-clip magenta
RJI cab 1x IP20ang.270°,22/7; 1,5m;stran
RJI KAB 1xIP20 gew.90°,22/7; 0,5m;trail
RJ Industrial Cable Assembly, 5m
RJI KAB 1xIP20 gew.270°,22/7; 1,5m;trail
RJIcord;22/1;out;IP20;ang;RJ45;90°;1,0m
RJI 10G/PN plug color-clip white
RJI KAB 1xIP20 gew.270°,22/7; 0,5m;trail
RJ Industrial Cable Assembly, 9m
RJ Industrial Cable Assembly, 90m
RJI 10G/PN plug color-clip brown
RJ Industrial Cable Assembly, 40m
RJI cab 1x IP20ang.270°,22/7; 1,0m;stran
RJI KAB 1xIP20 ang.90°,22/7;3,0m;stran.
RJI KAB 1xIP20 gew.270°,22/7; 5,0m;trail
RJ Industrial Cable Assembly, 7m
RJI Kabel AWG 22/1,1xIP20;15m;mass.;Ove
RJ Industrial Cable Assembly, 1m
RJI KAB 1xIP20 gew.90°,22/7;20,0m;trail
RJI KAB 1xIP20 gew.90°,22/7; 1,5m;trail
RJI 10G/PN plug color-clip blue
RJI KAB 1xIP20 gew.90°,22/7; 2,0m;trail
RJ Industrial Cable Assembly, 5m
RJ Industrial Cable Assembly, 30m
RJ Industrial Cable Assembly, 70m
RJ Industrial Cable Assembly, 100m
RJ Industrial Cable Assembly, 60m
RJ Industrial Cable Assembly, 7m
RJ Industrial Cable Assembly, 1.5m
RJ Industrial Cable Assembly, 40m
RJI DIN-rail outlet for keystone jacks
RJIcord;22/1;out;IP20;ang;RJ45;90°;1,5m
RJ Industrial Cable Assembly, 2m
RJ Industrial Cable Assembly, 2m
RJI cord 4xAWG22/7 stra.,1xIP20 90°; 30m
RJ Industrial Cable Assembly, 6m
RJ Industrial Cable Assembly, 9m
RJI DIN-rail outlet cover set
RJ Industrial Cable Assembly, 9m
RJ Industrial Cable Assembly, 8m
RJI 1 x IP20 ANG. 180°; 22/7;strand 3,0m
RJI cord 1xIP20 ang.270°,22/7; 3m;outdoo
RJI DIN-rail outlet for keystone jacks
RJI KAB 1xIP20 gew.270°,22/7; 5,0m;flex.
J Industrial Cable Assembly, 1.5m
RJIcord;22/1;out;IP20;ang;RJ45;90°;2,0m
RJ Industrial Cable Assembly, 0.5m
RJ Industrial Cable Assembly, 0.5m
RJ Industrial Cable Assembly, 80m
RJI RJ45 jack cover black
RJ Industrial Cable Assembly, 1.5m
RJI KAB 1xIP20 gew.90°,22/7; 5,0m;trail
RJ Industrial Cable Assembly, 30m
RJI KAB 1xIP20 gew.90°,22/7; 0,5m;flex.
RJI 1 x IP20 ANG. 180°; 22/7;strand 2,0m
RJ Industrial Cable Assembly, 60m
RJ Industrial Cable Assembly, 50m
RJI 1 x IP20 ANG. 180°; 22/7;strand 0,5m
RJ Industrial Cable Assembly, 6m
RJI KAB 1xIP20 gew.270°,22/7; 0,5m;trail
RJ Industrial Cable Assembly, 6m
RJI cord 1xIP20 ang.270°,22/7; 1m;outdoo
RJ Industrial Cable Assembly, 8m
Yellow Knive Cassette for Stripping Tool
RJI 1 x IP20 ANG. 180°; 22/7;strand 1,0
RJ Industrial Cable Assembly, 6m
RJ Industrial Cable Assembly, 20m
RJI cab 1x IP20ang.270°,22/7; 3,0m;stran
RJ Industrial Cable Assembly, 80m
RJI cord 4xAWG22/7 stra.,1xIP20 90°; 20m
RJ Industrial Cable Assembly, 20m
RJI KAB 1xIP20 gew.90°,22/7; 1,5m;flex.
RJ Universal cable stripping tool
RJ Industrial Cable Assembly, 100m
RJ Industrial Cable Assembly, 15m
RJI RJ45 plug cover transparent (100pcs)
RJ Industrial Cable Assembly, 1m
RJ Industrial Cable Assembly, 4m
RJIcord;22/1;out;IP20;ang;RJ45;90°;3,0m
RJ Industrial Cable Assembly, 0.5m
RJ Industrial Cable Assembly, 4m
RJI 10G/PN plug color-clip red
RJI tinned copper tape; 12mm, reel 10m
RJ Industrial Cable Assembly, 3m
RJ Industrial Cable Assembly, 8m
RJI KAB 1xIP20 gew.270°,22/7;3,0m;trail
RJI CAB 1xIP20 gew.270°,22/7;10,0m;stran
RJ Industrial Cable Assembly, 7m
RJ Industrial Cable Assembly, 90m
RJI KAB 1xIP20 gew.270°,22/7; 2,0m;flex.
RJ Industrial Cable Assembly, 4m
RJ Industrial Cable Assembly, 100m
RJI cab 1x IP20ang.270°,22/7; 0,5m;stran
RJ Industrial Cable Assembly, 50m
RJI 10G/PN plug color-clip green
RJ Industrial Cable Assembly, 3m
RJI cord 1xIP20 ang.270°,22/7; 1,5m;outd
RJI cord 1xIP20 ang.270°,22/7; 2m;outdoo
RJ Industrial Cable Assembly, 20m
RJ Industrial Cable Assembly, 5m
RJI 1 x IP20 ANG. 180°; 22/7;strand 1,5m
RJ Industrial Cable Assembly, 70m
RJ Industrial Cable Assembly, 30m
RJ Industrial Cable Assembly, 90m
RJ Industrial Cable Assembly, 10m
RJI cord 1xIP20 ang.270°,22/7; 0,5m;outd
RJ Industrial Cable Assembly, 50m
RJ Industrial Cable Assembly, 40m
RJI cover for 09458510002
RJI cord 4xAWG22/7 stra.,1xIP20 90°; 15m
RJ Side cutter
RJI KAB 1xIP20 gew.270°,22/7; 5m;outd.
RJI KAB 1xIP20 gew.90°,22/7;10,0m;trail
RJ Industrial Cable Assembly, 3m
RJI KAB 1xIP20 gew.90°,22/7; 1,0m;trail
RJI KAB 1xIP20 gew.90°,22/7; 1,0m;flex.
RJI KAB 1xIP20 ang.90°,22/7;2,0m;stran.
RJ Industrial Cable Assembly, 15m
RJ Industrial Cable Assembly, 2m
RJI KAB 1xIP20 gew.90°,22/7; 3,0m;trail
RJIcord;22/1;out;IP20;ang;RJ45;90°;5,0m
RJ Industrial Cable Assembly, 70m
RJI 10G/PN plug color-clip yellow
RJ Industrial Cable Assembly, 60m
RJI 10G/PN plug color-clip grey
RJI KAB 1xIP20 gew.90°,22/7; 5,0m;flex.
RJ Industrial Cable Assembly, 1m
RJI KAB 1xIP20 gew.270°,22/7; 1,0m;trail
RJ Industrial Cable Assembly, 7m
RJIcord;22/1;out;IP20;ang;RJ45;90°;0,5m
RJI Ethernet Cable Stripping Tool
RJ Industrial Cable Assembly, 10m
RJ Industrial Cable Assembly, 80m
RJ Industrial Cable Assembly, 4m
RJI 1 x IP20 ANG. 180°; 22/7;strand 7,0m
RJI 1 x IP20 ANG. 0°; 22/7;outd. 2,0m
RJI 1x IP20 GEW. 0°;22/7;strand; 2,0m
RJI 1 x IP20 ANG. 180°; 22/7;trail, 8,0m
RJI 1x IP20 GEW. 0°;22/7;trailing; 0,5m
RJI 1x IP20 GEW. 0°;22/7;schlepp; 1,0m
RJIKabIP20over.ang.RJ45;AWG22/7,stran15m
RJI 1x IP20 GEW. 0°;22/7;strand; 3,0m
RJI 1 x IP20 ANG. 0°; 22/7;outdo 5,0m
RJI 1 x IP20 ANG. 180°; 22/7;trail, 1,0m
RJI 1x IP20 GEW. 180°;22/7;trail.; 30m
RJI 1 x IP20 ANG. 0°; 22/7;outd. 0,5m
RJI 1x IP20 GEW. 0°;22/7;flexib; 0,5m
RJI 1x IP20 GEW. 0°;22/7;schlepp; 10,0m
RJI 1x IP20 GEW. 0°;22/7;strand; 5,0m
RJI RJ45 GL Cat6A plug repair set
RJI RJ45 PN Stvb. Cat5, 4p IDC 100pcs.
RJI coupler housing empty IP 65/67
RJI coupler housing Cat. 6A IP 65/67
RJ Ind IP44 wall outlet 2x RJ45 keystone
RJI RJ45 jack 10/100 Mbit CE biCLED
RJI RJ45 jack 10/100 Mbit PoE, 27,5mm
RJI RJ45 jack 1Gbit CE biCLED
RJI RJ45 Compact boot black 7,5mm (100)
RJI RJ45 jack 10/100 Mbit CE biCLED PoE
RJI RJ45 jack 1Gbit CE biCLED
RJI RJ45 Compact boot blue 7,5mm; (100)
RJI RJ45 Compact boot light grey 7,5mm
RJI grounding cable 1,5mm² 2xAMP 1=10pcs
RJI RJ45 jack 10/100 Mbit CE
RJI RJ45 jack 10/100 Mbit CE PoE
RJI ground. wire 1,5mm²; AMP+M3 1=10pcs
RJI RJ45 jack 10/100 Mbit CE biCLED PoE
RJI RJ45 jack 1Gbit CE
RJI RJ45 Compact boot red 7,5mm; (100)
RJI RJ45 jack 10/100 Mbit CE
RJI RJ45 Compact boot green 7,5mm (100)
RJI RJ45 jack 1Gbit CE
RJI RJ45 jack 10/100 Mbit CE PoE
RJI RJ45 Compact boot white 7,5mm; (100)
RJI RJ45 Compact boot yellow 6,5mm (100)
RJI 1x IP20 GEW. 0°;22/7;strand; 7,0m
RJI 1 x IP20 ANG. 180°; 22/7;trail. 10m
RJI 1 x IP20 ANG. 180°; 22/7;trail, 0,5m
RJI 1x IP20 GEW. 0°;22/7;strand; 3,0m
RJI 1 x IP20 ANG. 180°; 22/7;trail, 3,0m
RJI 1 x IP20 ANG. 180°; 22/7;trail, 5,0m
RJI 1x IP20 GEW. 0°;22/7;strand; 1,5m
RJI 1 x IP20 ANG. 180°; 22/7;strand10,0m
RJI 1 x IP20 ANG. 180°; 22/7;trail. 20m
RJI 1 x IP20 ANG. 180°; 22/7;outd. 1,0m
RJI 1x IP20 GEW. 0°;22/7;schlepp; 5,0m
RJI 1 x IP20 ANG. 180°; 22/7;outd. 0,5m
RJI 1 x IP20 ANG. 180°; 22/7;outd. 1,5m
RJI 1x IP20 GEW. 0°;22/7;schlepp; 2,0m
RJI 1x IP20 GEW. 0°;22/7;strand; 1,0m
RJI 1 x IP20 ANG. 180°; 22/7;strand 5,0m
RJI 1 x IP20 ANG. 180°; 22/7;outd. 5m
RJI 1 x IP20 ANG. 180°; 22/7;trail. 15m
RJI 1 x IP20 ANG. 180°; 22/7;trail,2,0m
RJI 1 x IP20 ANG. 180°; 22/7;outd. 3,0m
RJI 1x IP20 GEW. 0°;22/7;strand; 1,5m
RJI 1 x IP20 ANG. 180°; 22/7;trail, 1,5m
RJI 1 x IP20 ANG. 0°; 22/7;outd. 3,0m
RJI 1 x IP20 ANG. 180°; 22/7;outd. 2,0m
RJI 1 x IP20 ANG. 0°; 22/7;outd. 1m
RJI 1x IP20 GEW. 180°;22/7;trail.; 40m
RJI 1 x IP20 ANG. 0°; 22/7;outd. 1,5m
Connettore RJ45 - HARTING RJ Industrial
Spina RJ45 per compiti impegnativi: dai circuiti stampati ai patch panel, sia IP20 che IP65/67, in custodie/armadi Han® 3 Acollaudati. HARTING RJ Industrial® è un sistema di cablaggio Ethernet completo e perfettamente abbinato per l'automazione degli edifici e l'industria. È una soluzione che può essere utilizzata per tutte le applicazioni con lo stesso successo.
Il cuore della gamma di prodotti HARTING RJ Industrial® è il connettore RJ45 che può essere terminato in campo senza l'ausilio di strumenti speciali. La gamma stessa comprende ora tutti i prodotti per la tecnologia di comunicazione Ethernet, dalle prese per circuiti stampati per l'integrazione dei dispositivi alle prese dati industriali. Un altro punto di forza sono le interfacce ibride che combinano trasmissione dati e alimentazione in connettori e cavi RJ45, richiedendo così il 50% di spazio in meno e risparmiando costi e spazio di cablaggio.
Spina RJ45 HARTING RJ Industrial - Caratteristiche
Può essere assemblato sul campo in modo semplice e veloce, senza l'ausilio di utensili speciali.
Prodotti coordinati per Ethernet industriale a 2 coppie: come PROFINET, EtherCAT, EtherNet/IP e cablaggio a 4 coppie neutro per l'applicazione
Tecnologia di connessione robusta e compatibile con l'industria
Eccezionale resistenza agli urti e alle vibrazioni, secondo gli standard ferroviari
Utilizzabile in armadi di controllo e in ambienti industriali difficili
Altre soluzioni e risorse
Conoscenza
Engineering Data & Services
Dati CAD, manager dei dati di prodotto, disponibilità dei distributori, campioni gratuiti e altro ancora.
Scoprite i dati e i servizi tecnici di HARTING per supportare al meglio il vostro progetto. Per ogni prodotto del nostro catalogo digitale troverete ulteriori dati e servizi di progettazione:
Dati CAD, schede tecniche e schede tecniche
Selettori di prodotto con attributi multipli
Pacchetti di dati individuali
Configurazione e personalizzazione
Note e derattizzazioni individuali
Servizio di campionatura gratuita