RJ45-stik - HARTING RJ Industrial
RJ45-stikket til krævende opgaver: HARTING RJ Industrial® er et komplet, perfekt afstemt Ethernet-kabelføringssystem til bygningsautomatisering og industri.
Højdepunkter i serien
Filter
Produkter 260
RJI RJ45 Jack Cat.5 THT angled
RJI RJ45 Jack Cat.5 THT vertical
RJI 10G RJ45 plug Cat6, 8p IDC straight
RJI RJ45 jack Cat.5 SMT angled T&R (130)
RJI RJ45 plug Cat5, 4p IDC
RJI RJ45 plug Cat5, 4p IDC 100pcs.
RJI RJ45 PN plug Cat5, 4p IDC straight
RJI RJ45 jack Cat.5 THR vert. 16x16 T&R
RJI RJ45 10G Cat6, 8p IP20 coupler
RJI RJ45 GL plug Cat6A, 8p, IP20
RJI RJ45 2-port jack Cat.5 THT angled
RJI RJ45 Keystone bulkhead jack IP20
RJI RJ45 Jack Cat.5 SMT angled
RJI RJ45 jack 1Gbit vert. biCo LED gn/ye
RJI RJ45 10G Cat.6, 8p jack IDC AWG24-22
RJI RJ45 Jack Cat.5 THT angled, EMC
RJI RJ45 GL plug Cat6A, 8p 100pcs.
RJI RJ45 jack w. transformer for 1 Gbit
RJI RJ45 jack Cat.5 THR vertical 16x16
RJI 10G RJ45 plug Cat6, 8p IDC 100pcs.
RJI RJ45 jack w. transformer 10/100 Mbit
RJI RJ45 jack Cat.5 LED gn/ye THR vert.
RJI RJ45 10G Cat.6, 8p jack IDC AWG28-24
RJI RJ45 PN plug Cat5, 4p IDC angled
RJI 10G RJ45 plug Cat6, 8p IDC angled
RJI RJ45 PN plug Cat.5 IDC 4p RAIL
RJI Keystone Cat.6, 8p IDC AWG24-22
RJI 3-ports RJ45 Jack for 2,4mm PC-Board
RJI RJ45 jack 1 Gbit LED gn/ye
RJI RJ45 PN Cat.5, 4p jack IDC AWG24-22
RJI Keystone Cat.6, 8p IDC AWG28-24
RJI RJ45 jack 10/100Mbit vert. LED gn/ye
IP20 DATA PLUG for small wires
RJI RJ45 jack 10/100 Mbit LED gn/ye
RJInd 6-ports RJ45 PCB jack THT
RJI RJ45 jack 10/100 Mbit LED angl. LV
RJI RJ45 jack 1 Gbit PoE 27,5 mm
RJI Keystone Cat.5, 4p IDC AWG24-22
RJInd 4-ports RJ45 PCB jack THT
RJI RJ45 GL Compact plug Cat.6A, 8p 100
RJI RJ45 10G Cat.6A, 8p IP20 extender
RJI RJ45 jack 1Gbit angl. LV biLEDs LV
RJI RJ45 PN Compact plug Cat.5, 4p 100pc
RJI RJ45 jack 10/100 Mbit vert. biCo LED
RJInd 8-ports RJ45 PCB jack THT
RJI RJ45 GL Compact plug Cat.6A, 8p 100
RJI RJ45 jack Cat.5 SMT angled Sample
RJI RJ45 jack 10/100 Mbit angl. LV THT
RJI RJ45 jack 10/100 Mbit PoE angl. LV
RJI RJ45 jack 1Gbit angl. LV
RJI RJ45 jack w. transformer 10 Gbit
RJI RJ45 jack Cat.5 SMT 90° tape&reel
RJI RJ45 jack 10/100 Mbit CE biCLED
RJI RJ45 jack 1Gbit angl. LV PoE
RJI 1x IP20 GEW. 0°;22/7;strand; 5,0m
RJI 1 x IP20 ANG. 180°; 22/7;trail, 0,5m
RJI 1x IP20 GEW. 0°;22/7;strand; 3,0m
RJI 1 x IP20 ANG. 180°; 22/7;trail, 3,0m
RJI 1 x IP20 ANG. 180°; 22/7;trail, 5,0m
RJI 1x IP20 GEW. 0°;22/7;strand; 1,5m
RJI 1 x IP20 ANG. 180°; 22/7;strand10,0m
RJI 1 x IP20 ANG. 180°; 22/7;trail. 20m
RJIcordIP20overm.ang.RJ45;22/1;outd.1m
RJIcord;IP20ang.1xRJ45;0°;22/1;out;0,5m
RJI 1x IP20 GEW. 0°;22/7;strand; 7,0m
RJI 1x IP20 GEW. 0°;22/7;flexib; 0,5m
RJI 1x IP20 GEW. 0°;22/7;schlepp; 5,0m
RJIKabIP20over.ang.RJ45;AWG22/1;outd0,5m
vJIcordIP20overm.ang.RJ45;22/1;outd.1,5m
RJI 1x IP20 GEW. 0°;22/7;schlepp; 2,0m
RJI 1x IP20 GEW. 0°;22/7;strand; 1,0m
RJI 1 x IP20 ANG. 180°; 22/7;strand 5,0m
RJI 1 x IP20 ANG. 180°; 22/7;outd. 5m
RJI 1 x IP20 ANG. 180°; 22/7;trail. 15m
RJI 1 x IP20 ANG. 180°; 22/7;trail,2,0m
RJIcordIP20overm.ang.RJ45;22/1;outd.3m
RJI 1x IP20 GEW. 0°;22/7;strand; 1,5m
RJI 1 x IP20 ANG. 180°; 22/7;trail, 1,5m
RJIcord;IP20ang.1xRJ45;0°;22/1;out;3,0m
RJIcordIP20overm.ang.RJ45;22/1;outd.2m
RJIcord;IP20ang.1xRJ45;0°;22/1;out;0,5m
RJI 1x IP20 GEW. 180°;22/7;trail.; 40m
RJIcord;IP20ang.1xRJ45;0°;22/1;out;1,5m
RJI RJ45 PN Stvb. Cat5, 4p IDC 100pcs.
RJI coupler housing empty IP 65/67
RJI coupler housing Cat. 6A IP 65/67
RJ Ind IP44 wall outlet 2x RJ45 keystone
RJI RJ45 GL Cat6A plug repair set
RJI RJ45 jack 10/100 Mbit CE biCLED
RJI RJ45 jack 10/100 Mbit PoE, 27,5mm
RJI RJ45 jack 1Gbit CE biCLED
RJI RJ45 Compact boot black 7,5mm (100)
RJI RJ45 jack 10/100 Mbit CE biCLED PoE
RJI RJ45 jack 1Gbit CE biCLED
RJI RJ45 Compact boot blue 7,5mm; (100)
RJI RJ45 Compact boot light grey 7,5mm
RJI grounding cable 1,5mm² 2xAMP(10pcs.)
RJI RJ45 jack 10/100 Mbit CE
RJI RJ45 jack 10/100 Mbit CE PoE
RJI ground. wire 1,5mm²; AMP+M3 (10 pc.)
RJI RJ45 jack 10/100 Mbit CE biCLED PoE
RJI RJ45 jack 1Gbit CE
RJI RJ45 Compact boot red 7,5mm; (100)
RJI RJ45 jack 10/100 Mbit CE
RJI RJ45 Compact boot green 7,5mm (100)
RJI RJ45 jack 1Gbit CE
RJI RJ45 jack 10/100 Mbit CE PoE
RJI RJ45 Compact boot white 7,5mm; (100)
RJI RJ45 Compact boot yellow 6,5mm (100)
RJI Kabel AWG 22/1,1xIP20;40m;mass.;Ove
RJI DIN-rail outlet for keystone jacks
RJI Kabel AWG 22/7;1xIP20;10m,schlep;Ove
RJI cord 4xAWG22/7 stra.,1xIP20 90°; 10m
RJI Kabel AWG 22/7;1xIP20;9m,schlep;Ov
RJI Kabel AWG 22/7,1xIP20;8m;flex.;Ove
RJI 10G/PN color-clip magenta
RJI cab 1x IP20ang.270°,22/7; 1,5m;stran
RJI KAB 1xIP20 gew.90°,22/7; 0,5m;trail
RJI Kabel AWG 22/7,1xIP20;5,0m;flex.;Ove
RJI KAB 1xIP20 gew.270°,22/7; 1,5m;trail
RJIcord;22/1;out;IP20;ang;RJ45;90°;1,0m
RJI 10G/PN plug color-clip white
RJI KAB 1xIP20 gew.270°,22/7; 0,5m;trail
RJI Kabel AWG 22/1,1xIP20;9m;mass.;Ove
RJI Kabel AWG 22/1,1xIP20;90m;mass.;Ove
RJI 10G/PN plug color-clip brown
RJI Kabel AWG 22/7;1xIP20;40m,schlep;Ov
RJI cab 1x IP20ang.270°,22/7; 1,0m;stran
RJI KAB 1xIP20 ang.90°,22/7;3,0m;stran.
RJI KAB 1xIP20 gew.270°,22/7; 5,0m;trail
RJI Kabel AWG 22/1,1xIP20;7m;mass.;Ove
RJI Kabel AWG 22/1,1xIP20;15m;mass.;Ove
RJI Kabel AWG 22/7,1xIP20;1,0m;outd.;Ove
RJI KAB 1xIP20 gew.90°,22/7;20,0m;trail
RJI KAB 1xIP20 gew.90°,22/7; 1,5m;trail
RJI 10G/PN plug color-clip blue
RJI KAB 1xIP20 gew.90°,22/7; 2,0m;trail
RJI Kabel AWG 22/7,1xIP20;5,0m;outd.;Ove
RJI Kabel AWG 22/7;1xIP20;30m,schlep;Ov
RJI Kabel AWG 22/7,1xIP20;70m;flex.;Ove
RJI Kabel AWG 22/7;1xIP20;100m,schlep;Ov
RJI Kabel AWG 22/1,1xIP20;60m;mass.;Ove
RJI Kabel AWG 22/7;1xIP20;7m,schlep;Ov
RJI Kabel AWG 22/7,1xIP20;1,5m;flex.;Ove
RJIcord;22/1;out;IP20;ang;RJ45;90°;1,5m
RJI Kabel AWG 22/7,1xIP20;2,0m;outd.;Ove
RJI Kabel AWG 22/7,1xIP20;2m;flex.;Ove
RJI cord 4xAWG22/7 stra.,1xIP20 90°; 30m
RJI Kabel AWG 22/7,1xIP20;6,0m;outd.;Ove
RJI Kabel AWG 22/7,1xIP20;9m;flex.;Ove
RJI DIN-rail outlet cover set
RJI Kabel AWG 22/7,1xIP20;9,0m;outd.;Ove
RJI Kabel AWG 22/7;1xIP20;8m,schlep;Ov
RJI 1 x IP20 ANG. 180°; 22/7;strand 3,0m
RJI cord 1xIP20 ang.270°,22/7; 3m;outdoo
RJI DIN-rail outlet for keystone jacks
RJI KAB 1xIP20 gew.270°,22/7; 5,0m;flex.
RJI Kabel AWG 22/7;1xIP20;1,5m,schlep;Ov
RJIcord;22/1;out;IP20;ang;RJ45;90°;2,0m
RJI Kabel AWG 22/7,1xIP20;0,5m;flex.;Ove
RJI Kabel AWG 22/7;1xIP20;0,5m,schlep;Ov
RJI Kabel AWG 22/7,1xIP20;80m;flex.;Ove
RJI RJ45 jack cover black
RJI Kabel AWG 22/7,1xIP20;1,5m;outd.;Ove
RJI KAB 1xIP20 gew.90°,22/7; 5,0m;trail
RJI Kabel AWG 22/7,1xIP20;30m;flex.;Ove
RJI KAB 1xIP20 gew.90°,22/7; 0,5m;flex.
RJI 1 x IP20 ANG. 180°; 22/7;strand 2,0m
RJI Kabel AWG 22/7;1xIP20;60m,schlep;Ov
RJI Kabel AWG 22/1,1xIP20;50m;mass.;Ove
RJI 1 x IP20 ANG. 180°; 22/7;strand 0,5m
RJI Kabel AWG 22/7,1xIP20;6,0m;flex.;Ove
RJI KAB 1xIP20 gew.270°,22/7; 0,5m;trail
RJI Kabel AWG 22/7;1xIP20;6m,schlep;Ov
RJI cord 1xIP20 ang.270°,22/7; 1m;outdoo
RJI Kabel AWG 22/7,1xIP20;8,0m;flex.;Ove
Yellow Knive Cassette for Stripping Tool
RJI 1 x IP20 ANG. 180°; 22/7;strand 1,0m
RJI Kabel AWG 22/1,1xIP20;6m;mass.;Ove
RJI Kabel AWG 22/7,1xIP20;20m;flex.;Ove
RJI cab 1x IP20ang.270°,22/7; 3,0m;stran
RJI Kabel AWG 22/1,1xIP20;80m;mass.;Ove
RJI cord 4xAWG22/7 stra.,1xIP20 90°; 20m
RJI Kabel AWG 22/7;1xIP20;20m,schlep;Ove
RJI KAB 1xIP20 gew.90°,22/7; 1,5m;flex.
RJ Universal cable stripping tool
RJI Kabel AWG 22/1,1xIP20;100m;mass.;Ove
RJI Kabel AWG 22/7,1xIP20;15m;flex.;Ove
RJI RJ45 plug cover transparent (100pcs)
RJI Kabel AWG 22/7;1xIP20;1m,schlep;Ov
RJI Kabel AWG 22/7;1xIP20;4m,schlep;Ov
RJIcord;22/1;out;IP20;ang;RJ45;90°;3,0m
RJI Kabel AWG 22/7,1xIP20;0,5m;outd.;Ove
RJI Kabel AWG 22/1,1xIP20;4m;mass.;Ove
RJI 10G/PN plug color-clip red
RJI tinned copper tape; 12mm, reel 10m
RJI Kabel AWG 22/7;1xIP20;3m,schlep;Over
RJI Kabel AWG 22/1,1xIP20;8m;mass.;Ove
RJI KAB 1xIP20 gew.270°,22/7;3,0m;trail
RJI CAB 1xIP20 gew.270°,22/7;10,0m;stran
RJI Kabel AWG 22/7,1xIP20;7,0m;outd.;Ove
RJI Kabel AWG 22/7;1xIP20;90m,schlep;Ov
RJI KAB 1xIP20 gew.270°,22/7; 2,0m;flex.
RJI Kabel AWG 22/7,1xIP20;4m;flex.;Ove
RJI Kabel AWG 22/7,1xIP20;100m;flex.;Ove
RJI cab 1x IP20ang.270°,22/7; 0,5m;stran
RJI Kabel AWG 22/7,1xIP20;50m;flex.;Ove
RJI 10G/PN plug color-clip green
RJI Kabel AWG 22/7,1xIP20;3,0m;outd.;Ove
RJI cord 1xIP20 ang.270°,22/7; 1,5m;outd
RJI cord 1xIP20 ang.270°,22/7; 2m;outdoo
RJI Kabel AWG 22/7,1xIP20; 20m;flex.;Ove
RJI Kabel AWG 22/7;1xIP20;5m,schlep;Over
RJI 1 x IP20 ANG. 180°; 22/7;strand 1,5m
RJI Kabel AWG 22/1,1xIP20;70m;mass.;Ove
RJI Kabel AWG 22/1,1xIP20;30m;mass.;Ove
RJI Kabel AWG 22/7,1xIP20;90m;flex.;Ove
RJI Kabel AWG 22/7,1xIP20; 10m;flex.;Ove
RJI cord 1xIP20 ang.270°,22/7; 0,5m;outd
RJI Kabel AWG 22/7;1xIP20;50m,schlep;Ov
RJI Kabel AWG 22/7,1xIP20;40m;flex.;Ove
RJI cover for 09458510002
RJI cord 4xAWG22/7 stra.,1xIP20 90°; 15m
RJ Side cutter
RJI KAB 1xIP20 gew.270°,22/7; 5m;outd.
RJI KAB 1xIP20 gew.90°,22/7;10,0m;trail
RJI Kabel AWG 22/7,1xIP20;3,0m;flex.;Ove
RJI KAB 1xIP20 gew.90°,22/7; 1,0m;trail
RJI KAB 1xIP20 gew.90°,22/7; 1,0m;flex.
RJI KAB 1xIP20 ang.90°,22/7;2,0m;stran.
RJI Kabel AWG 22/7;1xIP20;15m,schlep;Ov
RJI Kabel AWG 22/7;1xIP20;2m,schlep;Ov
RJI KAB 1xIP20 gew.90°,22/7; 3,0m;trail
RJIcord;22/1;out;IP20;ang;RJ45;90°;5,0m
RJI Kabel AWG 22/7;1xIP20;70m,schlep;Ov
RJI 10G/PN plug color-clip yellow
RJI Kabel AWG 22/7,1xIP20;60m;flex.;Ove
RJI 10G/PN plug color-clip grey
RJI KAB 1xIP20 gew.90°,22/7; 5,0m;flex.
RJI Kabel AWG 22/7,1xIP20;1m;flex.;Ove
RJI KAB 1xIP20 gew.270°,22/7; 1,0m;trail
RJ Industrial cable assembly
RJIcord;22/1;out;IP20;ang;RJ45;90°;0,5m
RJI Ethernet Cable Stripping Tool
RJI Kabel AWG 22/7,1xIP20;10m;flex.;Ove
RJI Kabel AWG 22/7;1xIP20;80m,schlep;Ov
RJI Kabel AWG 22/7,1xIP20;4,0m;outd.;Ove
RJI 1 x IP20 ANG. 180°; 22/7;strand 7,0m
RJIcord;IP20ang.1xRJ45;0°;22/1;out;2,0m
RJI 1x IP20 GEW. 0°;22/7;strand; 2,0m
RJI 1 x IP20 ANG. 180°; 22/7;trail, 8,0m
RJI 1x IP20 GEW. 0°;22/7;trailing; 0,5m
RJI 1x IP20 GEW. 0°;22/7;schlepp; 1,0m
RJIKabIP20over.ang.RJ45;AWG22/7,stran15m
RJI 1x IP20 GEW. 0°;22/7;strand; 3,0m
RJI 1 x IP20 ANG. 0°; 22/7;outdo 5,0m
RJI 1 x IP20 ANG. 180°; 22/7;trail, 1,0m
RJI 1x IP20 GEW. 180°;22/7;trail.; 30m
RJI 1x IP20 GEW. 0°;22/7;schlepp; 10,0m
RJI 1 x IP20 ANG. 180°; 22/7;trail. 10m
RJ45-stik - HARTING RJ Industrial
RJ45-stik til krævende opgaver - fra printkort til patchpaneler, uanset om det er IP20 eller IP65/67, i gennemprøvet Han® 3 A Stikhuse/chassis-/sokkel-huse. HARTING RJ Industrial® er et komplet, perfekt tilpasset Ethernet-kabelsystem til bygningsautomatisering og industri. Det er en løsning, der kan bruges til alle applikationer med lige stor succes.
Kernen i HARTING RJ Industrial® produktsortimentet er RJ45-stikket, som kan termineres på stedet uden brug af specialværktøj. Selve produktsortimentet omfatter nu alle produkter til Ethernet-kommunikationsteknologi, lige fra PCB-stiksokler til enhedsintegration til industrielle datastiksokler. Et andet højdepunkt er de hybride grænseflader, som kombinerer datatransmission og strømforsyning i RJ45-konnektorer og kabler, hvilket kræver 50 % mindre plads og sparer omkostninger og kabelføringsplads.
RJ45-stikdåse HARTING RJ Industrial – egenskaber
Kan monteres i marken hurtigt og nemt - uden specialværktøj
Koordinerede produkter til 2-pars industrielt Ethernet: såsom PROFINET, EtherCAT, EtherNet/IP og applikationsneutral 4-pars kabelføring
Industrikompatibel og robust tilslutningsteknologi
Fremragende stød- og vibrationsbestandighed i henhold til jernbanestandarder
Kan bruges i kontrolskabe og i barske industrimiljøer
Konsekvent brug af kabelføring til maskiner, anlæg og it
Kan bruges med alle Ethernet-baserede automatiseringsprofiler
Robust 4-tråds kabelføring til Fast Ethernet
8-tråds kabelføring til Gigabit Ethernet og meget mere: sikrer alsidig brug i fremtiden
Kontinuerlig løsning, der rækker fra printkortet til netværkskabinettet
Velegnet fra 10/100Mbit/s op til 10GBit/s, afhængigt af type
Let at vedligeholde og til tilpasning og udvidelse af netværket
IP20/30, beskyttet miljø, kontrolskab
IP65/67, industrimiljø
IP65/67, udendørs og specielle applikationer
IDC-termineringsteknologi til stive og fleksible ledere
Nem montering i marken uden specialværktøj
Flere løsninger og ressourcer
Tekniske data & Services
CAD-data, produktdatamanager, tilgængelighed af distributører, gratis prøver & mere.
Oplev HARTING Engineerng Data & Services for at støtte dit projekt bedst muligt. For hvert produkt i vores digitale katalog finder du yderligere tekniske data & services:
CAD-data, datablade og typeblade
Produktvælgere med flere attributter
Individuelle datapakker
Konfiguration og tilpasning
Individuelle noter og deratings
Gratis prøve-service