RJI RJ45 GL plug Cat6A, 8p, IP20
Artikel nr.: 09 45 151 1520
Billedet er kun til illustrationsformål. Se venligst produktbeskrivelsen.
RJI RJ45 GL plug Cat6A, 8p, IP20
Artikel nr.: 09 45 151 1520
for at se priser og tilgængelighed.
Oversigt over egenskaber
Detaljer om produktet
Category | Connectors |
---|---|
Series | HARTING RJ Industrial® |
Element | Cable connector |
Specification | Straight |
Termination method | Piercing termination |
---|---|
Shielding | Fully shielded, 360° shielding contact |
Number of contacts | 8 |
Pack contents | Hood with shielding |
Cable gland | |
Assembly instructions |
Conductor cross-section | 0.08 ... 0.22 mm² Stranded |
---|---|
Conductor cross-section [AWG] | AWG 28/7 ... AWG 24/7 Stranded |
Wire outer diameter | ≤1.05 mm |
Transmission characteristics | Cat. 6A Class EA up to 500 MHz |
Data rate | 10 Mbit/s |
100 Mbit/s | |
1 Gbit/s | |
2.5 Gbit/s | |
5 Gbit/s | |
10 Gbit/s | |
Limiting temperature | -40 ... +70 °C |
Relative humidity | 95 % Non-condensing (operation) |
Mating cycles | ≥ 750 |
Degree of protection acc. to IEC 60529 | IP20 |
Cable diameter | 4.5 ... 9 mm |
Material (hood/housing) | Polycarbonate (PC) |
---|---|
Colour (hood/housing) | Black |
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
REACH SVHC substances | Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate |
ECHA SCIP number | 60b1a572-bb3f-476f-9307-b7d1688bd90c |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
Specifications | EN 45545-2 |
---|---|
UL / CSA | |
Approvals | DNV GL |
Packaging size | 10 |
---|---|
Net weight | 20 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140059412 |
ETIM | EC002636 |
eCl@ss | 27440114 Rectangular connector (for field assembly) |
Tidligere
Næste