RJI RJ45 PN Compact plug Cat.5, 4p 100pc
Artikel nr.: 09 45 151 1130
Billedet er kun til illustrationsformål. Se venligst produktbeskrivelsen.
RJI RJ45 PN Compact plug Cat.5, 4p 100pc
Artikel nr.: 09 45 151 1130
for at se priser og tilgængelighed.
0
for at se priser og tilgængelighed.
0
Oversigt over egenskaber
Detaljer om produktet
Category | Connectors |
---|---|
Series | HARTING RJ Industrial® |
Element | Cable connector |
Specification | Compact version |
Termination method | Piercing termination |
---|---|
Shielding | Fully shielded, 360° shielding contact |
Number of contacts | 4 |
Conductor cross-section | 0.22 ... 0.32 mm² Stranded |
---|---|
Conductor cross-section [AWG] | AWG 24/7 ... AWG 22/7 Stranded |
Wire outer diameter | 1.6 mm |
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
Data rate | 10 Mbit/s |
100 Mbit/s | |
Limiting temperature | -40 ... +70 °C |
Relative humidity | 95 % Non-condensing (operation) |
Mating cycles | ≥ 750 |
Degree of protection acc. to IEC 60529 | IP20 |
Cable diameter | 4.5 ... 7.5 mm |
Material (hood/housing) | Polyamide (PA) |
---|---|
Colour (hood/housing) | Green |
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
PROFINET | Yes |
Packaging size | 1 |
---|---|
Net weight | 432 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140059382 |
ETIM | EC002636 |
eCl@ss | 27440114 Rectangular connector (for field assembly) |
Tidligere
Næste