RJI RJ45 Jack Cat.5 THT vertical
Artikel nr.: 09 45 551 1103
Billedet er kun til illustrationsformål. Se venligst produktbeskrivelsen.
RJI RJ45 Jack Cat.5 THT vertical
Artikel nr.: 09 45 551 1103
for at se priser og tilgængelighed.
0
for at se priser og tilgængelighed.
0
Oversigt over egenskaber
Detaljer om produktet
Category | Connectors |
---|---|
Series | HARTING RJ Industrial® |
Element | Female |
Specification | RJ45 |
Vertical |
Termination method | Wave soldering termination |
---|---|
Shielding | Fully shielded, 360° shielding contact |
Number of contacts | 8 |
Pack contents | Tray |
Rated current | 1.5 A |
---|---|
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
Data rate | 10 Mbit/s |
100 Mbit/s | |
1 Gbit/s | |
2.5 Gbit/s | |
Limiting temperature | -40 ... +85 °C |
Mating cycles | ≥ 750 |
Degree of protection acc. to IEC 60529 | IP20 |
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
California Proposition 65 substances | Antimony trioxide |
Lead | |
Nickel |
UL / CSA | |
---|---|
Approvals | DNV GL |
Packaging size | 100 |
---|---|
Net weight | 4 g |
Country of origin | Taiwan |
European customs tariff number | 85366990 |
GTIN | 5713140061521 |
ETIM | EC002637 |
eCl@ss | 27460201 PCB connector (board connector) |
Tidligere
Næste