RJI 1x IP20 GEW. 0°;22/7;schlepp; 2,0m
Artikel nr.: 09 47 060 0048
Billedet er kun til illustrationsformål. Se venligst produktbeskrivelsen.
RJI 1x IP20 GEW. 0°;22/7;schlepp; 2,0m
Artikel nr.: 09 47 060 0048
for at se priser og tilgængelighed.
0
for at se priser og tilgængelighed.
0
Oversigt over egenskaber
Detaljer om produktet
Type of cable | HAR PROFINET Typ C 4xAWG22/7 PUR Trail. Show details |
---|---|
Connector 1 | RJ Ind. RJ45 Cat.5, 4pol. ang overm 0° Show details |
Category | System cabling |
---|---|
Series | HARTING RJ Industrial® |
Element | Cable assemblies |
Specification | Pre-assembled on one side |
Connector 1 | HARTING RJ Industrial® |
Type of cable | Copper cable (round) |
Description of the cable | Angled right |
Cable length | 2 m |
---|---|
Number of cores | 4 |
Core structure | 4x AWG 22/7 |
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
---|---|
Data rate | 10 Mbit/s |
100 Mbit/s | |
Limiting temperature | -40 ... +70 °C |
Material (cable) | PUR (polyurethane) |
---|---|
Colour (cable) | Green |
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
California Proposition 65 substances | Antimony trioxide |
Nickel |
Packaging size | 1 |
---|---|
Net weight | 160 g |
Country of origin | Romania |
European customs tariff number | 85444290 |
GTIN | 5713140065970 |
ETIM | EC002599 |
eCl@ss | 27060390 Ready-made data cable (unspecified) |
Tidligere
Næste