Produktkategori:
Industriella cirkulära kontaktdon
Han® R15
Filter
Produkter 13
Relevance
Inserts, Crimp termination, Male, Polyamide (PA), RAL 7032 (pebble grey), Rated current: 10 A, Contacts: 7
R 15 07 Pos. M Insert Crimp
Artikel nr.: 09 15 007 3021
Hood, Screw locking, 1x Pg 11, Material (hood/housing): Aluminium, Degree of protection: IP65
R 15 Hood Metal PG 11
Artikel nr.: 09 15 000 0421
Inserts, Crimp termination, Male, Polyamide (PA), RAL 7032 (pebble grey), Rated current: 10 A, Contacts: 7
R 15 07 Pos. M Insert Crimp
Artikel nr.: 09 15 007 3001
Hood, Screw locking, 1x Pg 11, Material (hood/housing): Polycarbonate (PC), Degree of protection: IP65
R 15 Hood Thermoplastic
Artikel nr.: 09 15 000 0401
Inserts, Crimp termination, Female, Polyamide (PA), RAL 7032 (pebble grey), Rated current: 10 A, Contacts: 7
R 15 07 Pos. F Insert Crimp
Artikel nr.: 09 15 007 3101
Inserts, Crimp termination, Female, Polyamide (PA), RAL 7032 (pebble grey), Rated current: 10 A, Contacts: 7
R 15 07 Pos. F Insert Crimp
Artikel nr.: 09 15 007 3121
Screw mounted housing, Straight, Screw locking, Material (hood/housing): Polycarbonate (PC), Material (seal): NBR, Degree of protection: IP65
R 15 Base
Artikel nr.: 09 15 000 0101
Screw mounted housing, Angled, Screw locking, Material (hood/housing): Aluminium, Material (seal): NBR, Degree of protection: IP65
R 15 Base Metal Angled
Artikel nr.: 09 15 000 0122
Screw mounted housing, Straight, Screw locking, Material (hood/housing): Aluminium, Material (seal): NBR, Degree of protection: IP65
R 15 Base Metal Screw
Artikel nr.: 09 15 000 0121
Screw mounted housing, Angled, Screw locking, Material (hood/housing): Polycarbonate (PC), Material (seal): NBR, Degree of protection: IP65
R 15 Base
Artikel nr.: 09 15 000 0102
Cover, With fixing cord, Thermoplastic, Screw locking, Degree of protection: IP65
R 15 Cover Thermoplastic
Artikel nr.: 09 15 000 5401
Bulkhead mounted housing, Screw locking, Material (hood/housing): Polycarbonate (PC), Material (seal): NBR, Degree of protection: IP65
R 15 Base
Artikel nr.: 09 15 000 0301
Hood, Screw locking, 1x M16, Material (hood/housing): Polycarbonate (PC), Degree of protection: IP65
R 15 Hood Thermoplastic with M16
Artikel nr.: 19 15 000 0401
13 (av 13)